Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0 Cores | NXP Semiconductors

Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0 Cores

Product Details

Features

System

  • Arm Cortex-M0 or Arm Cortex-M0+ processor, running at frequencies of up to 50 MHz
  • Arm Cortex-M0 or Arm Cortex-M0+ built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial wire debug
  • System tick timer

Memory

  • Up to 32 KB on-chip flash programming memory
  • 8 KB SRAM
  • In-System programming (ISP) and In-Application programming (IAP) via on-chip bootloader software
  • Flash ISP commands can be issued via UART or C_CAN

Digital peripherals

  • Up to 40 General Purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I2C-bus pins in Fast-mode Plus
  • Four general purpose counter/timers with a total of fou capture inputs and up to 13 match outputs.
  • Programmable windowed WatchDog Timer (WDT)

Analog peripherals

  • 10-bit ADC with input multiplexing among 8 pins

Serial interfaces

  • UART with fractional baud rate generation, internal FIFO, and RS-485 support
  • Two SPI controllers with SSP features and with FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I2C-bus specification and Fast-mode Plus with a data rate of 1 Mbit/s with multiple address recognition and monitor mode
  • C_CAN controller. On-chip C_CAN and CANopen drivers included
  • On-chip, high-speed CAN transceiver (LPC11C22/C24 only)

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the system oscillator or the internal RC oscillator
  • Clock output function with divider that can reflect the system oscillator clock, IRC, CPU clock, and the Watchdog clock

Power control

  • Integrated PMU (Power management unit) to minimize power consumption during Sleep, Deep-sleep, and Deep power-down modes
  • Power profiles residing in boot ROM allowing to optimize performance and minimize power consumption for any given application through one simple function call
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to 13 of the GPIO pins
  • Power-On reset (POR)
  • Brownout detect with up to four separate thresholds for interrupt and forced reset

Additional features

  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)
  • Available as 48-pin LQFP package

More

Buy/Parametrics










































































































N true 0 PSPLPC11C00en 16 Application Note Application Note t789 10 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 1 Training Presentation Training Presentation t878 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 3.2 English 1442064212774728278523 PSP 558.1 KB None None documents None 1442064212774728278523 /docs/en/data-sheet/LPC11CX2_CX4.pdf 558110 /docs/en/data-sheet/LPC11CX2_CX4.pdf LPC11CX2_CX4 documents N N 2016-01-04 32-bit Arm Cortex-M0 microcontroller; 16/32 kB flash, 8 kB SRAM; C_CAN /docs/en/data-sheet/LPC11CX2_CX4.pdf /docs/en/data-sheet/LPC11CX2_CX4.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jan 4, 2016 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; 16/32 kB flash, 8 kB SRAM; C_CAN Application Note Application Note 10 2 1.0 English 1521122807048705050954 PSP 8.9 MB None None documents None 1521122807048705050954 /docs/en/application-note/TN00036.zip 8908270 /docs/en/application-note/TN00036.zip TN00036 documents N N 2018-03-15 USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip /docs/en/application-note/TN00036.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 14, 2018 645036621402383989 Application Note Y N USBD Library for LPC1100 Series MCUs 3 1.0 English 1450281084711705602886 PSP 3.4 MB None None documents None 1450281084711705602886 /docs/en/application-note/AN11772.zip 3417994 /docs/en/application-note/AN11772.zip AN11772 documents N N 2015-12-15 LPC11Cxx CAN secondary bootloader /docs/en/application-note/AN11772.zip /docs/en/application-note/AN11772.zip Application Note N 645036621402383989 2022-12-07 zip N en Dec 7, 2015 645036621402383989 Application Note Y N LPC11Cxx CAN secondary bootloader 4 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 5 1.1 English 1442087198193725613078 PSP 2.6 MB None None documents None 1442087198193725613078 /docs/en/application-note/AN11208.zip 2572735 /docs/en/application-note/AN11208.zip AN11208 documents N N 2014-01-24 NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip /docs/en/application-note/AN11208.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 24, 2014 645036621402383989 Application Note Y N NXP LPC Cortex-M0 IEC60335 Class B library 6 1.0 English 1442087068664710334838 PSP 4.3 MB None None documents None 1442087068664710334838 /docs/en/application-note/AN11094.zip 4278680 /docs/en/application-note/AN11094.zip AN11094 documents N N 2013-08-09 Sensored BLDC motor control with LPC111x/LPC11Cxx /docs/en/application-note/AN11094.zip /docs/en/application-note/AN11094.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Sensored BLDC motor control with LPC111x/LPC11Cxx 7 1.0 English 1442087822544714332482 PSP 1.0 MB None None documents None 1442087822544714332482 /docs/en/application-note/AN11238.zip 1006578 /docs/en/application-note/AN11238.zip AN11238 documents N N 2013-08-09 LPC11Cxx CANopen network demo /docs/en/application-note/AN11238.zip /docs/en/application-note/AN11238.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N LPC11Cxx CANopen network demo 8 1.0 English 1442087191401724880939 PSP 677.4 KB None None documents None 1442087191401724880939 /docs/en/application-note/AN11258.zip 677350 /docs/en/application-note/AN11258.zip AN11258 documents N N 2016-07-06 I2C secondary boot loader /docs/en/application-note/AN11258.zip /docs/en/application-note/AN11258.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N I2C secondary boot loader 9 1.0 English 1442087445569711828467 PSP 1.1 MB None None documents None 1442087445569711828467 /docs/en/application-note/AN11318.zip 1139703 /docs/en/application-note/AN11318.zip AN11318 documents N N 2016-07-07 How to implement the PMBus software stack /docs/en/application-note/AN11318.zip /docs/en/application-note/AN11318.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 22, 2013 645036621402383989 Application Note Y N How to implement the PMBus software stack 10 1.0 English 1442089112499712725267 PSP 653.2 KB None None documents None 1442089112499712725267 /docs/en/application-note/AN11257.zip 653232 /docs/en/application-note/AN11257.zip AN11257 documents N N 2016-07-06 SPI secondary boot loader /docs/en/application-note/AN11257.zip /docs/en/application-note/AN11257.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N SPI secondary boot loader 11 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 1 12 12.5 English LPC111x/LPC11Cxx User manual 1442125897724747460907 PSP 5.7 MB Registration without Disclaimer None documents Extended 1442125897724747460907 /secured/assets/documents/en/user-guide/UM10398.pdf 5736141 /secured/assets/documents/en/user-guide/UM10398.pdf UM10398 documents Y N 2016-12-23 LPC111x/LPC11Cxx User manual /webapp/Download?colCode=UM10398 /secured/assets/documents/en/user-guide/UM10398.pdf User Guide N 132339537837198660 2024-08-22 pdf Y en Aug 13, 2014 132339537837198660 User Guide Y N LPC111x/LPC11Cxx User manual Errata Errata 1 13 4.1 English 1442124055497733280883 PSP 114.1 KB None None documents None 1442124055497733280883 /docs/en/errata/ES_LPC11CXX.pdf 114111 /docs/en/errata/ES_LPC11CXX.pdf ES_LPC11CXX documents N N 2016-02-24 Errata sheet LPC11C12/14/22/24 /docs/en/errata/ES_LPC11CXX.pdf /docs/en/errata/ES_LPC11CXX.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 24, 2016 155452329886410597 Errata Y N Errata sheet LPC11C12/14/22/24 Package Information Package Information 1 14 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm Training Presentation Training Presentation 1 15 1.0 English 1442134655583726871841 PSP 35.4 KB None None documents None 1442134655583726871841 /docs/en/supporting-information/R_10030.pdf 35446 /docs/en/supporting-information/R_10030.pdf R_10030 documents N N 2012-05-18 Driving the LPC11Cxx with Murata resonators /docs/en/supporting-information/R_10030.pdf /docs/en/supporting-information/R_10030.pdf Training Presentation N 501713016990820713 2022-12-07 pdf N en May 16, 2012 501713016990820713 Training Presentation Y N Driving the LPC11Cxx with Murata resonators Supporting Information Supporting Information 1 16 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines false 0 LPC11C00 downloads en true 1 Y PSP Y Y Application Note 10 /docs/en/application-note/TN00036.zip 2018-03-15 1521122807048705050954 PSP 2 Mar 14, 2018 Application Note None /docs/en/application-note/TN00036.zip English documents 8908270 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00036.zip USBD Library for LPC1100 Series MCUs /docs/en/application-note/TN00036.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N USBD Library for LPC1100 Series MCUs 8.9 MB TN00036 N 1521122807048705050954 /docs/en/application-note/AN11772.zip 2015-12-15 1450281084711705602886 PSP 3 Dec 7, 2015 Application Note None /docs/en/application-note/AN11772.zip English documents 3417994 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11772.zip LPC11Cxx CAN secondary bootloader /docs/en/application-note/AN11772.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC11Cxx CAN secondary bootloader 3.4 MB AN11772 N 1450281084711705602886 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 4 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11208.zip 2014-01-24 1442087198193725613078 PSP 5 Jan 24, 2014 Application Note None /docs/en/application-note/AN11208.zip English documents 2572735 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11208.zip NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N NXP LPC Cortex-M0 IEC60335 Class B library 2.6 MB AN11208 N 1442087198193725613078 /docs/en/application-note/AN11094.zip 2013-08-09 1442087068664710334838 PSP 6 Aug 9, 2013 Application Note None /docs/en/application-note/AN11094.zip English documents 4278680 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11094.zip Sensored BLDC motor control with LPC111x/LPC11Cxx /docs/en/application-note/AN11094.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Sensored BLDC motor control with LPC111x/LPC11Cxx 4.3 MB AN11094 N 1442087068664710334838 /docs/en/application-note/AN11238.zip 2013-08-09 1442087822544714332482 PSP 7 Aug 9, 2013 Application Note None /docs/en/application-note/AN11238.zip English documents 1006578 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11238.zip LPC11Cxx CANopen network demo /docs/en/application-note/AN11238.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC11Cxx CANopen network demo 1.0 MB AN11238 N 1442087822544714332482 /docs/en/application-note/AN11258.zip 2016-07-06 1442087191401724880939 PSP 8 Aug 9, 2013 Application Note None /docs/en/application-note/AN11258.zip English documents 677350 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11258.zip I2C secondary boot loader /docs/en/application-note/AN11258.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N I2C secondary boot loader 677.4 KB AN11258 N 1442087191401724880939 /docs/en/application-note/AN11318.zip 2016-07-07 1442087445569711828467 PSP 9 Jul 22, 2013 Application Note None /docs/en/application-note/AN11318.zip English documents 1139703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11318.zip How to implement the PMBus software stack /docs/en/application-note/AN11318.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N How to implement the PMBus software stack 1.1 MB AN11318 N 1442087445569711828467 /docs/en/application-note/AN11257.zip 2016-07-06 1442089112499712725267 PSP 10 Jul 21, 2013 Application Note None /docs/en/application-note/AN11257.zip English documents 653232 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11257.zip SPI secondary boot loader /docs/en/application-note/AN11257.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N SPI secondary boot loader 653.2 KB AN11257 N 1442089112499712725267 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 11 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Data Sheet 1 /docs/en/data-sheet/LPC11CX2_CX4.pdf 2016-01-04 1442064212774728278523 PSP 1 Jan 4, 2016 Data Sheet None /docs/en/data-sheet/LPC11CX2_CX4.pdf English documents 558110 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC11CX2_CX4.pdf 32-bit Arm Cortex-M0 microcontroller; 16/32 kB flash, 8 kB SRAM; C_CAN /docs/en/data-sheet/LPC11CX2_CX4.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.2 N N 32-bit Arm Cortex-M0 microcontroller; 16/32 kB flash, 8 kB SRAM; C_CAN 558.1 KB LPC11CX2_CX4 N 1442064212774728278523 Errata 1 /docs/en/errata/ES_LPC11CXX.pdf 2016-02-24 1442124055497733280883 PSP 13 Feb 24, 2016 Errata None /docs/en/errata/ES_LPC11CXX.pdf English documents 114111 None 155452329886410597 2022-12-07 N /docs/en/errata/ES_LPC11CXX.pdf Errata sheet LPC11C12/14/22/24 /docs/en/errata/ES_LPC11CXX.pdf documents 155452329886410597 Errata N en None Y pdf 4.1 N N Errata sheet LPC11C12/14/22/24 114.1 KB ES_LPC11CXX N 1442124055497733280883 Package Information 1 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 14 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 Supporting Information 1 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 16 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 Training Presentation 1 /docs/en/supporting-information/R_10030.pdf 2012-05-18 1442134655583726871841 PSP 15 May 16, 2012 Training Presentation None /docs/en/supporting-information/R_10030.pdf English documents 35446 None 501713016990820713 2022-12-07 N /docs/en/supporting-information/R_10030.pdf Driving the LPC11Cxx with Murata resonators /docs/en/supporting-information/R_10030.pdf documents 501713016990820713 Training Presentation N en None Y pdf 1.0 N N Driving the LPC11Cxx with Murata resonators 35.4 KB R_10030 N 1442134655583726871841 User Guide 1 /secured/assets/documents/en/user-guide/UM10398.pdf 2016-12-23 1442125897724747460907 PSP 12 Aug 13, 2014 User Guide LPC111x/LPC11Cxx User manual Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10398.pdf English documents 5736141 None 132339537837198660 2024-08-22 Y /webapp/Download?colCode=UM10398 LPC111x/LPC11Cxx User manual /secured/assets/documents/en/user-guide/UM10398.pdf documents 132339537837198660 User Guide N en Extended Y pdf 12.5 Y N LPC111x/LPC11Cxx User manual 5.7 MB UM10398 N 1442125897724747460907 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Application Note (10)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 27 software files

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history