96 KB Flash, 8 KB SRAM, LQFP48 Package

See product image

Block Diagram

LPC122x Block Diagram

LPC122x Block Diagram

Features

  • Arm Cortex-M0 processor, running at frequencies of up to 30 MHz
  • Arm Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • Up to 8 kB SRAM
  • With 96 kB on-chip flash programming memory
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Includes ROM-based common division routines
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz Internal RC (IRC) oscillator trimmed to 1 % accuracy
  • PLL allows CPU operation up to the maximum CPU rate
  • Clock output function with divider
  • Real-Time Clock (RTC)
  • Micro DMA controller with 21 channels
  • CRC engine
  • Serial interfaces: I2C, UART, SSP/SPI
  • Programmable high-current output drivers (16 mA) on four pins
  • Up to 39 General Purpose I/O (GPIO) pins with programmable pull-up resistor
  • All GPIO pins can be used as edge and level sensitive interrupt sources
  • Four general purpose counter/timers
  • Windowed WatchDog Timer (WWDT)
  • One 8-channel, 10-bit ADC
  • Two highly flexible analog comparators
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via start logic using 12 port pins
  • Brownout detect with three separate thresholds
  • Power-On Reset (POR)
  • Integrated PMU (Power Management Unit)
  • 3.3 V power supply

Target Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods

Buy/Parametrics










































































































N true 0 PSPLPC1226FBD48en 12 Application Note Application Note t789 5 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 Chinese 1442064115085727839524zh PSP 492.5 KB None None documents None 1442064115085727839524 /docs/zh/data-sheet/LPC122X.pdf 492535 /docs/zh/data-sheet/LPC122X.pdf LPC122X documents N N 2015-06-02 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM /docs/zh/data-sheet/LPC122X.pdf /docs/zh/data-sheet/LPC122X.pdf Data Sheet N 980000996212993340 2022-12-07 zh 980000996212993340 Data Sheet N 32-bit ARM Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM 2.0 English 1442064115085727839524 PSP 492.5 KB None None documents None 1442064115085727839524 /docs/en/data-sheet/LPC122X.pdf 492535 /docs/en/data-sheet/LPC122X.pdf LPC122X documents N N 2015-06-02 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM /docs/en/data-sheet/LPC122X.pdf /docs/en/data-sheet/LPC122X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Aug 26, 2011 980000996212993340 Data Sheet Y N 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM Application Note Application Note 5 2 1.1 English 1442089357124680003818 PSP 177.9 KB None None documents None 1442089357124680003818 /docs/en/application-note/AN11241.zip 177866 /docs/en/application-note/AN11241.zip AN11241 documents N N 2016-07-06 AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip /docs/en/application-note/AN11241.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 17, 2014 645036621402383989 Application Note Y N AES encryption and decryption software on LPC microcontrollers 3 1.1 English 1442087198193725613078 PSP 2.6 MB None None documents None 1442087198193725613078 /docs/en/application-note/AN11208.zip 2572735 /docs/en/application-note/AN11208.zip AN11208 documents N N 2014-01-24 NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip /docs/en/application-note/AN11208.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 24, 2014 645036621402383989 Application Note Y N NXP LPC Cortex-M0 IEC60335 Class B library 4 1.0 English 1442087969180731546117 PSP 236.8 KB None None documents None 1442087969180731546117 /docs/en/application-note/AN11074.zip 236812 /docs/en/application-note/AN11074.zip AN11074 documents N N 2013-08-09 Using LPC122x ROM division routines /docs/en/application-note/AN11074.zip /docs/en/application-note/AN11074.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N Using LPC122x ROM division routines 5 1.0 English 1442089237314714753352 PSP 412.1 KB None None documents None 1442089237314714753352 /docs/en/application-note/AN11069.zip 412135 /docs/en/application-note/AN11069.zip AN11069 documents N N 2013-08-09 LPC122x power modes /docs/en/application-note/AN11069.zip /docs/en/application-note/AN11069.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N LPC122x power modes 6 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP User Guide User Guide 1 7 2.1 English 1442125273597700752892 PSP 3.6 MB None None documents None 1442125273597700752892 /docs/en/user-guide/UM10441.pdf 3576186 /docs/en/user-guide/UM10441.pdf UM10441 documents N N 2017-05-17 LPC1224/25/26/27 User manual /docs/en/user-guide/UM10441.pdf /docs/en/user-guide/UM10441.pdf User Guide N 132339537837198660 2022-12-07 pdf N en May 28, 2014 132339537837198660 User Guide Y N LPC1224/25/26/27 User manual Brochure Brochure 2 8 1.0 English 1442048294202717311800 PSP 564.2 KB None None documents None 1442048294202717311800 /docs/en/brochure/LPC11U00.pdf 564205 /docs/en/brochure/LPC11U00.pdf LPC11U00 documents N N 2015-02-12 Low-cost Cortex-M0 USB solutions with Smart Card interface /docs/en/brochure/LPC11U00.pdf /docs/en/brochure/LPC11U00.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Mar 31, 2011 712453003803778552 Brochure Y N Low-cost Cortex-M0 USB solutions with Smart Card interface 9 1.0 English 1442049299258725083437 PSP 230.0 KB None None documents None 1442049299258725083437 /docs/en/brochure/75016842.pdf 230021 /docs/en/brochure/75016842.pdf 75016842 documents N N 2016-07-06 Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso /docs/en/brochure/75016842.pdf /docs/en/brochure/75016842.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Jan 28, 2011 712453003803778552 Brochure Y N Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso Errata Errata 1 10 1.3 English 1442123802719723224654 PSP 35.0 KB None None documents None 1442123802719723224654 /docs/en/errata/ES_LPC122X.pdf 35000 /docs/en/errata/ES_LPC122X.pdf ES_LPC122X documents N 2015-09-12 Errata sheet LPC1224/25/26/27 /docs/en/errata/ES_LPC122X.pdf /docs/en/errata/ES_LPC122X.pdf Errata N 155452329886410597 2022-12-07 pdf en Sep 18, 2013 155452329886410597 Errata Y N Errata sheet LPC1224/25/26/27 Package Information Package Information 1 11 1.0 English 1455079251660727184538 PSP 505.8 KB None None documents None 1455079251660727184538 /docs/en/package-information/SOT313-2.pdf 505773 /docs/en/package-information/SOT313-2.pdf SOT313-2 documents N N 2016-02-12 plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf /docs/en/package-information/SOT313-2.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm Supporting Information Supporting Information 1 12 1.0 English 1442127170086729398209 PSP 2.7 MB None None documents None 1442127170086729398209 /docs/en/supporting-information/LPC122x_UM_SC.zip 2662923 /docs/en/supporting-information/LPC122x_UM_SC.zip LPC122X_UM_SC documents N 2013-10-24 LPC1224/25/26/27 用户手册 /docs/en/supporting-information/LPC122x_UM_SC.zip /docs/en/supporting-information/LPC122x_UM_SC.zip Supporting Information N 371282830530968666 2022-12-07 zip en Feb 2, 2012 371282830530968666 Supporting Information N LPC1224/25/26/27 用户手册 false 0 LPC1226FBD48 downloads en true 1 Y PSP Y Y Application Note 5 /docs/en/application-note/AN11241.zip 2016-07-06 1442089357124680003818 PSP 2 Mar 17, 2014 Application Note None /docs/en/application-note/AN11241.zip English documents 177866 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11241.zip AES encryption and decryption software on LPC microcontrollers /docs/en/application-note/AN11241.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N AES encryption and decryption software on LPC microcontrollers 177.9 KB AN11241 N 1442089357124680003818 /docs/en/application-note/AN11208.zip 2014-01-24 1442087198193725613078 PSP 3 Jan 24, 2014 Application Note None /docs/en/application-note/AN11208.zip English documents 2572735 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11208.zip NXP LPC Cortex-M0 IEC60335 Class B library /docs/en/application-note/AN11208.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N NXP LPC Cortex-M0 IEC60335 Class B library 2.6 MB AN11208 N 1442087198193725613078 /docs/en/application-note/AN11074.zip 2013-08-09 1442087969180731546117 PSP 4 Aug 9, 2013 Application Note None /docs/en/application-note/AN11074.zip English documents 236812 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11074.zip Using LPC122x ROM division routines /docs/en/application-note/AN11074.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Using LPC122x ROM division routines 236.8 KB AN11074 N 1442087969180731546117 /docs/en/application-note/AN11069.zip 2013-08-09 1442089237314714753352 PSP 5 Aug 9, 2013 Application Note None /docs/en/application-note/AN11069.zip English documents 412135 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11069.zip LPC122x power modes /docs/en/application-note/AN11069.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC122x power modes 412.1 KB AN11069 N 1442089237314714753352 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 6 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 Brochure 2 /docs/en/brochure/LPC11U00.pdf 2015-02-12 1442048294202717311800 PSP 8 Mar 31, 2011 Brochure None /docs/en/brochure/LPC11U00.pdf English documents 564205 None 712453003803778552 2022-12-07 N /docs/en/brochure/LPC11U00.pdf Low-cost Cortex-M0 USB solutions with Smart Card interface /docs/en/brochure/LPC11U00.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Low-cost Cortex-M0 USB solutions with Smart Card interface 564.2 KB LPC11U00 N 1442048294202717311800 /docs/en/brochure/75016842.pdf 2016-07-06 1442049299258725083437 PSP 9 Jan 28, 2011 Brochure None /docs/en/brochure/75016842.pdf English documents 230021 None 712453003803778552 2022-12-07 N /docs/en/brochure/75016842.pdf Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso /docs/en/brochure/75016842.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpresso 230.0 KB 75016842 N 1442049299258725083437 Data Sheet 1 /docs/en/data-sheet/LPC122X.pdf 2015-06-02 1442064115085727839524 PSP 1 Aug 26, 2011 Data Sheet None /docs/en/data-sheet/LPC122X.pdf English documents 492535 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC122X.pdf 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM /docs/en/data-sheet/LPC122X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N 32-bit Arm Cortex-M0 microcontroller; up to 128 kB flash and 8 kB SRAM 492.5 KB LPC122X N 1442064115085727839524 Errata 1 /docs/en/errata/ES_LPC122X.pdf 2015-09-12 1442123802719723224654 PSP 10 Sep 18, 2013 Errata None /docs/en/errata/ES_LPC122X.pdf English documents 35000 None 155452329886410597 2022-12-07 /docs/en/errata/ES_LPC122X.pdf Errata sheet LPC1224/25/26/27 /docs/en/errata/ES_LPC122X.pdf documents 155452329886410597 Errata N en None Y pdf 1.3 N Errata sheet LPC1224/25/26/27 35.0 KB ES_LPC122X N 1442123802719723224654 Package Information 1 /docs/en/package-information/SOT313-2.pdf 2016-02-12 1455079251660727184538 PSP 11 Feb 8, 2016 Package Information None /docs/en/package-information/SOT313-2.pdf English documents 505773 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT313-2.pdf plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm /docs/en/package-information/SOT313-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm 505.8 KB SOT313-2 N 1455079251660727184538 Supporting Information 1 /docs/en/supporting-information/LPC122x_UM_SC.zip 2013-10-24 1442127170086729398209 PSP 12 Feb 2, 2012 Supporting Information None /docs/en/supporting-information/LPC122x_UM_SC.zip English documents 2662923 None 371282830530968666 2022-12-07 /docs/en/supporting-information/LPC122x_UM_SC.zip LPC1224/25/26/27 用户手册 /docs/en/supporting-information/LPC122x_UM_SC.zip documents 371282830530968666 Supporting Information N en None zip 1.0 N LPC1224/25/26/27 用户手册 2.7 MB LPC122X_UM_SC N 1442127170086729398209 User Guide 1 /docs/en/user-guide/UM10441.pdf 2017-05-17 1442125273597700752892 PSP 7 May 28, 2014 User Guide None /docs/en/user-guide/UM10441.pdf English documents 3576186 None 132339537837198660 2022-12-07 N /docs/en/user-guide/UM10441.pdf LPC1224/25/26/27 User manual /docs/en/user-guide/UM10441.pdf documents 132339537837198660 User Guide N en None Y pdf 2.1 N N LPC1224/25/26/27 User manual 3.6 MB UM10441 N 1442125273597700752892 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (5)
Brochure (2)
Data Sheet (1)
Errata (1)
Package Information (1)
Supporting Information (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 30 software offerings

Show All

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings