Low-cost, low-power Arm926EJ-S™ MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller | NXP Semiconductors

Low-cost, low-power Arm926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Block Diagram

Block diagram: LPC3130FET180, LPC3131FET180

Features

CPU platform

  • 180 MHz, 32-bit ARM926EJ-S
  • 16 kB D-cache and 16 kB I-cache
  • Memory Management Unit (MMU)

Internal memory

  • 96 kB (LPC3130) or 192 kB (LPC3131) embedded SRAM

External memory interface

  • NAND flash controller with 8-bit ECC
  • 8/16-bit Multi-Port Memory Controller (MPMC): SDRAM and SRAM

Communication and connectivity

  • High-speed USB 2.0 (OTG, Host, Device) with on-chip PHY
  • Two I²S-bus interfaces
  • Integrated leader/follower SPI
  • Two controller/target I²C-bus interfaces
  • Fast UART
  • Memory Card Interface (MCI): MMC/SD/SDIO/CE-ATA
  • Four-channel 10-bit ADC
  • Integrated 4/8/16-bit 6800/8080 compatible LCD interface

System functions

  • Dynamic clock gating and scaling
  • Multiple power domains
  • Selectable boot-up: SPI flash, NAND flash, SD/MMC cards, UART, or USB
  • DMA controller
  • Four 32-bit timers
  • Watchdog timer
  • PWM module
  • Random Number Generator (RNG)
  • General Purpose I/O (GPIO) pins
  • Flexible and versatile interrupt structure
  • JTAG interface with boundary scan and Arm® debug access

Operating voltage and temperature

  • Core voltage: 1.2 V
  • I/O voltage: 1.8 V, 2.8 V, 3.3 V
  • Temperature: -40 Cel to +85 Cel
  • TFBGA180 package: 12 x 12 mm², 0.8 mm pitch

More

Buy/Parametrics

1 result

Include 0 NRND

CAD Model

SCTimer / PWM

Package Type

Temperature range

Status

Product category

1

TFBGA180

-40 °C to +85 °C

Active

170-LPC3100/200-

N true 0 PSPLPC3131FET180en 11 Application Note Application Note t789 6 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English 1442051575056741047642 PSP 518.5 KB None None documents None 1442051575056741047642 /docs/en/data-sheet/LPC3130_31.pdf 518549 /docs/en/data-sheet/LPC3130_31.pdf LPC3130_31 documents N N 2013-01-28 Low-cost, low-power Arm926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller /docs/en/data-sheet/LPC3130_31.pdf /docs/en/data-sheet/LPC3130_31.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 29, 2012 980000996212993340 Data Sheet Y N Low-cost, low-power Arm926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller Application Note Application Note 6 2 1.0 English 1442088214873716533439 PSP 618.0 KB None None documents None 1442088214873716533439 /docs/en/application-note/AN10880.pdf 618000 /docs/en/application-note/AN10880.pdf AN10880 documents N 2015-09-12 Using the LCD interface in the LPC313x/LPC314x/LPC315x devices /docs/en/application-note/AN10880.pdf /docs/en/application-note/AN10880.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 6, 2015 645036621402383989 Application Note Y N Using the LCD interface in the LPC313x/LPC314x/LPC315x devices 3 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP 4 2.0 English 1442089354584713932840 PSP 272.0 KB None None documents None 1442089354584713932840 /docs/en/application-note/AN10778.pdf 272000 /docs/en/application-note/AN10778.pdf AN10778 documents N 2015-09-12 PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf /docs/en/application-note/AN10778.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 22, 2011 645036621402383989 Application Note Y N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 5 1.0 English 1442089094852716177354 PSP 570.0 KB None None documents None 1442089094852716177354 /docs/en/application-note/AN10901.pdf 570000 /docs/en/application-note/AN10901.pdf AN10901 documents N 2015-09-12 Programming and booting from NAND flash on the EA3100 /docs/en/application-note/AN10901.pdf /docs/en/application-note/AN10901.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 7, 2010 645036621402383989 Application Note Y N Programming and booting from NAND flash on the EA3100 6 1.0 English 1442088710984702316532 PSP 110.0 KB None None documents None 1442088710984702316532 /docs/en/application-note/AN10860.pdf 110000 /docs/en/application-note/AN10860.pdf AN10860 documents N 2015-09-12 LPC313x NAND flash data and bad block management /docs/en/application-note/AN10860.pdf /docs/en/application-note/AN10860.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 11, 2009 645036621402383989 Application Note Y N LPC313x NAND flash data and bad block management 7 1.0 English 1442088474762681946235 PSP 311.0 KB None None documents None 1442088474762681946235 /docs/en/application-note/AN10811.pdf 311000 /docs/en/application-note/AN10811.pdf AN10811 documents N 2015-09-12 Programming SPI flash on EA3131 boards /docs/en/application-note/AN10811.pdf /docs/en/application-note/AN10811.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2009 645036621402383989 Application Note Y N Programming SPI flash on EA3131 boards User Guide User Guide 1 8 2.0 English 1442125280005762322931 PSP 2.6 MB None None documents None 1442125280005762322931 /docs/en/user-guide/UM10314.pdf 2585000 /docs/en/user-guide/UM10314.pdf UM10314 documents N 2015-09-12 LPC3130/31 User manual /docs/en/user-guide/UM10314.pdf /docs/en/user-guide/UM10314.pdf User Guide N 132339537837198660 2022-12-07 pdf en Jun 26, 2012 132339537837198660 User Guide Y N LPC3130/31 User manual Brochure Brochure 1 9 1.0 English Industry’s Lowest Cost Arm<sup>&#174;</sup>9 with High-Speed USB 2.0 OTG; NXP Arm926EJ-S processor LPC313x 1442048284751735689600 PSP 602.0 KB None None documents None 1442048284751735689600 /docs/en/brochure/75016629.pdf 601996 /docs/en/brochure/75016629.pdf 75016629 documents N N 2013-01-28 Industry’s Lowest Cost Arm<sup>&#174;</sup>9 with High-Speed USB 2.0 OTG; NXP Arm926EJ-S processor LPC313x /docs/en/brochure/75016629.pdf /docs/en/brochure/75016629.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Aug 31, 2008 712453003803778552 Brochure Y N Industry’s Lowest Cost Arm<sup>&#174;</sup>9 with High-Speed USB 2.0 OTG; NXP Arm926EJ-S processor LPC313x Package Information Package Information 1 10 kb 1.0 English 1455078938083719019437 PSP 536.0 KB None documents None 1455078938083719019437 /docs/en/package-information/SOT570-3.pdf 536000 /docs/en/package-information/SOT570-3.pdf SOT570-3 documents N N 2016-02-09 thin fine-pitch ball grid array package; 180 balls /docs/en/package-information/SOT570-3.pdf /docs/en/package-information/SOT570-3.pdf Package Information N 302435339416912908 Y 2022-12-07 PDF en Feb 8, 2016 302435339416912908 Package Information 536.0 MB N /docs/en/package-information/SOT570-3.pdf thin fine-pitch ball grid array package; 180 balls pdf Supporting Information Supporting Information 1 11 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines false 0 LPC3131FET180 downloads en true 1 Y PSP Y Y Application Note 6 /docs/en/application-note/AN10880.pdf 2015-09-12 1442088214873716533439 PSP 2 Mar 6, 2015 Application Note None /docs/en/application-note/AN10880.pdf English documents 618000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10880.pdf Using the LCD interface in the LPC313x/LPC314x/LPC315x devices /docs/en/application-note/AN10880.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Using the LCD interface in the LPC313x/LPC314x/LPC315x devices 618.0 KB AN10880 N 1442088214873716533439 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 3 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 /docs/en/application-note/AN10778.pdf 2015-09-12 1442089354584713932840 PSP 4 Apr 22, 2011 Application Note None /docs/en/application-note/AN10778.pdf English documents 272000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10778.pdf PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 272.0 KB AN10778 N 1442089354584713932840 /docs/en/application-note/AN10901.pdf 2015-09-12 1442089094852716177354 PSP 5 Jan 7, 2010 Application Note None /docs/en/application-note/AN10901.pdf English documents 570000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10901.pdf Programming and booting from NAND flash on the EA3100 /docs/en/application-note/AN10901.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Programming and booting from NAND flash on the EA3100 570.0 KB AN10901 N 1442089094852716177354 /docs/en/application-note/AN10860.pdf 2015-09-12 1442088710984702316532 PSP 6 Aug 11, 2009 Application Note None /docs/en/application-note/AN10860.pdf English documents 110000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10860.pdf LPC313x NAND flash data and bad block management /docs/en/application-note/AN10860.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N LPC313x NAND flash data and bad block management 110.0 KB AN10860 N 1442088710984702316532 /docs/en/application-note/AN10811.pdf 2015-09-12 1442088474762681946235 PSP 7 May 1, 2009 Application Note None /docs/en/application-note/AN10811.pdf English documents 311000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10811.pdf Programming SPI flash on EA3131 boards /docs/en/application-note/AN10811.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Programming SPI flash on EA3131 boards 311.0 KB AN10811 N 1442088474762681946235 Brochure 1 /docs/en/brochure/75016629.pdf 2013-01-28 1442048284751735689600 PSP 9 Aug 31, 2008 Brochure Industry’s Lowest Cost Arm<sup>&#174;</sup>9 with High-Speed USB 2.0 OTG; NXP Arm926EJ-S processor LPC313x None /docs/en/brochure/75016629.pdf English documents 601996 None 712453003803778552 2022-12-07 N /docs/en/brochure/75016629.pdf Industry’s Lowest Cost Arm<sup>&#174;</sup>9 with High-Speed USB 2.0 OTG; NXP Arm926EJ-S processor LPC313x /docs/en/brochure/75016629.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Industry’s Lowest Cost Arm<sup>&#174;</sup>9 with High-Speed USB 2.0 OTG; NXP Arm926EJ-S processor LPC313x 602.0 KB 75016629 N 1442048284751735689600 Data Sheet 1 /docs/en/data-sheet/LPC3130_31.pdf 2013-01-28 1442051575056741047642 PSP 1 May 29, 2012 Data Sheet None /docs/en/data-sheet/LPC3130_31.pdf English documents 518549 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC3130_31.pdf Low-cost, low-power Arm926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller /docs/en/data-sheet/LPC3130_31.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N Low-cost, low-power Arm926EJ-S MCUs with high-speed USB 2.0 OTG, SD/MMC, and NAND flash controller 518.5 KB LPC3130_31 N 1442051575056741047642 Package Information 1 /docs/en/package-information/SOT570-3.pdf 2016-02-09 1455078938083719019437 PSP 10 Feb 8, 2016 Package Information pdf None /docs/en/package-information/SOT570-3.pdf English documents 536000 kb 302435339416912908 2022-12-07 /docs/en/package-information/SOT570-3.pdf thin fine-pitch ball grid array package; 180 balls /docs/en/package-information/SOT570-3.pdf documents 302435339416912908 Package Information N en None N PDF 1.0 N thin fine-pitch ball grid array package; 180 balls Y 536.0 KB 536.0 MB SOT570-3 N /docs/en/package-information/SOT570-3.pdf 1455078938083719019437 Supporting Information 1 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 11 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 User Guide 1 /docs/en/user-guide/UM10314.pdf 2015-09-12 1442125280005762322931 PSP 8 Jun 26, 2012 User Guide None /docs/en/user-guide/UM10314.pdf English documents 2585000 None 132339537837198660 2022-12-07 /docs/en/user-guide/UM10314.pdf LPC3130/31 User manual /docs/en/user-guide/UM10314.pdf documents 132339537837198660 User Guide N en None Y pdf 2.0 N LPC3130/31 User manual 2.6 MB UM10314 N 1442125280005762322931 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (6)
Brochure (1)
Data Sheet (1)
Package Information (1)
Supporting Information (1)
Show All

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history