Arm7™ with 512 kB flash, 58 kB SRAM, Ethernet, USB 2.0 Device, CAN, SD/MMC, and 10-bit ADC | NXP Semiconductors

Arm7 with 512 kB flash, 58 kB SRAM, Ethernet, USB 2.0 Device, CAN, SD/MMC, and 10-bit ADC

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Block Diagram

Block diagram: LPC2364FBD100, LPC2364FET100, LPC2364HBD100, LPC2365FBD100, LPC2366FBD100, LPC2367FBD100, LPC2368FBD100, LPC2368FET100

Features

  • Arm7TDMI-S processor, running at up to 72 MHz
  • Up to 512 kB on-chip flash program memory with In-System Programming (ISP)
  • 32 kB of SRAM on the Arm local bus for high performance CPU access
  • 8 kB SRAM for general purpose DMA use also accessible by the USB
  • 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM
  • Dual Advanced High-performance Bus (AHB) system
  • Advanced Vectored Interrupt Controller (VIC)
  • General Purpose DMA controller (GPDMA) on AHB
  • Ethernet MAC with associated DMA controller
  • Four UARTs with fractional baud rate generation
  • USB 2.0 full-speed device with on-chip PHY
  • CAN controller with two channels
  • SPI controller
  • Two SSP controllers, with FIFO and multi-protocol capabilities
  • Three I2C-bus interfaces
  • I2S (Inter-IC Sound) interface for digital audio input or output
  • SD/MMC memory card interface
  • 70 general purpose I/O pins with configurable pull-up/down resistors
  • 10-bit ADC with input multiplexing among 6 pins
  • 10-bit DAC
  • Four general purpose timers/counters with a total of 8 capture inputs
  • One PWM/timer block with support for three-phase motor control
  • Real-Time Clock (RTC)
  • 2 kB SRAM powered from the RTC power pin
  • WatchDog Timer (WDT).
  • Standard Arm test/debug interface for compatibility with existing tools
  • Emulation trace module supports real-time trace
  • Single 3.3 V power supply (3.0 V to 3.6 V)
  • Four reduced power modes: idle, sleep, power-down, and deep power-down
  • Four external interrupt inputs configurable as edge/level sensitive
  • Processor wake-up from Power-down mode via any interrupt
  • Two independent power domains allow fine tuning of power consumption
  • Each peripheral has its own clock divider for further power saving
  • Brownout detect with separate thresholds for interrupt and forced reset
  • On-chip power-on reset
  • On-chip crystal oscillator with an operating range of 1 MHz to 24 MHz
  • 4 MHz internal RC oscillator trimmed to 1 % accuracy
  • On-chip PLL

Target Applications

  • Industrial control
  • Medical systems
  • Protocol converter
  • Communications

More

Buy/Parametrics










































































































N true 0 PSPLPC2368FET100en 16 Application Note Application Note t789 9 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 7.1 English 1442053730366738255977 PSP 400.0 KB None None documents None 1442053730366738255977 /docs/en/data-sheet/LPC2364_65_66_67_68.pdf 400000 /docs/en/data-sheet/LPC2364_65_66_67_68.pdf LPC2364_65_66_67_68 documents N 2015-09-12 Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC /docs/en/data-sheet/LPC2364_65_66_67_68.pdf /docs/en/data-sheet/LPC2364_65_66_67_68.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Oct 16, 2013 980000996212993340 Data Sheet Y N Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC Application Note Application Note 9 2 1.1 English 1442088474117708195799 PSP 151.2 KB None None documents None 1442088474117708195799 /docs/en/application-note/AN11392.pdf 151246 /docs/en/application-note/AN11392.pdf AN11392 documents N N 2016-07-06 Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf /docs/en/application-note/AN11392.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 20, 2014 645036621402383989 Application Note Y N Guidelines for full-speed USB on NXP's LPC microcontrollers 3 1.0 English Using IAP for LPC2000 Arm devices 1442087697754710004757 PSP 125.9 KB None None documents None 1442087697754710004757 /docs/en/application-note/AN10256.pdf 125883 /docs/en/application-note/AN10256.pdf AN10256 documents N N 2016-07-06 Using IAP for LPC2000 Arm<sup>&#174;</sup> devices /docs/en/application-note/AN10256.pdf /docs/en/application-note/AN10256.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 21, 2013 645036621402383989 Application Note Y N Using IAP for LPC2000 Arm<sup>&#174;</sup> devices 4 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP 5 2.0 English 1442089354584713932840 PSP 272.0 KB None None documents None 1442089354584713932840 /docs/en/application-note/AN10778.pdf 272000 /docs/en/application-note/AN10778.pdf AN10778 documents N 2015-09-12 PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf /docs/en/application-note/AN10778.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 22, 2011 645036621402383989 Application Note Y N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 6 1.0 English 1442088977196707522378 PSP 615.0 KB None None documents None 1442088977196707522378 /docs/en/application-note/AN10878.pdf 615000 /docs/en/application-note/AN10878.pdf AN10878 documents N 2015-09-12 Migrating to the LPC1700 series /docs/en/application-note/AN10878.pdf /docs/en/application-note/AN10878.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 6, 2009 645036621402383989 Application Note Y N Migrating to the LPC1700 series 7 1.0 English 1442087442725741030975 PSP 190.0 KB None None documents None 1442087442725741030975 /docs/en/application-note/AN10775.pdf 190000 /docs/en/application-note/AN10775.pdf AN10775 documents N 2015-09-12 NicheLite for LPC implementation notes /docs/en/application-note/AN10775.pdf /docs/en/application-note/AN10775.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 16, 2009 645036621402383989 Application Note Y N NicheLite for LPC implementation notes 8 1.0 English 1442088972824733753448 PSP 1.1 MB None None documents None 1442088972824733753448 /docs/en/application-note/AN10689.pdf 1050000 /docs/en/application-note/AN10689.pdf AN10689 documents N 2015-09-12 Full-duplex software UART for LPC2000 /docs/en/application-note/AN10689.pdf /docs/en/application-note/AN10689.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 18, 2008 645036621402383989 Application Note Y N Full-duplex software UART for LPC2000 9 1.0 English 1442087310883724131959 PSP 164.0 KB None None documents None 1442087310883724131959 /docs/en/application-note/AN10413.pdf 164000 /docs/en/application-note/AN10413.pdf AN10413 documents N 2015-09-12 uC/OS-II Time Management in LPC2000 /docs/en/application-note/AN10413.pdf /docs/en/application-note/AN10413.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 18, 2007 645036621402383989 Application Note Y N uC/OS-II Time Management in LPC2000 10 1.0 English 1442088086548713214133 PSP 191.0 KB None None documents None 1442088086548713214133 /docs/en/application-note/AN10576.pdf 191000 /docs/en/application-note/AN10576.pdf AN10576 documents N 2015-09-12 Migrating to the LPC2300/2400 family /docs/en/application-note/AN10576.pdf /docs/en/application-note/AN10576.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 5, 2007 645036621402383989 Application Note Y N Migrating to the LPC2300/2400 family User Guide User Guide 1 11 4.1 English 1442125136149718889300 PSP 3.3 MB Registration without Disclaimer None documents Extended 1442125136149718889300 /secured/assets/documents/en/user-guide/UM10211.pdf 3320789 /secured/assets/documents/en/user-guide/UM10211.pdf UM10211 documents Y N 2016-07-06 LPC23XX User manual /webapp/Download?colCode=UM10211 /secured/assets/documents/en/user-guide/UM10211.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Sep 11, 2012 132339537837198660 User Guide Y N LPC23XX User manual Brochure Brochure 2 12 1.0 English 1442048414280712907274 PSP 123.0 KB None None documents None 1442048414280712907274 /docs/en/brochure/75016676.pdf 123000 /docs/en/brochure/75016676.pdf 75016676 documents N 2015-09-12 Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC; 100 MHz, 32-bit Microcontrollers with Cortex-M3&#8482; core, LPC1700 series /docs/en/brochure/75016676.pdf /docs/en/brochure/75016676.pdf Brochure N 712453003803778552 2022-12-07 pdf en Feb 1, 2009 712453003803778552 Brochure Y N Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC; 100 MHz, 32-bit Microcontrollers with Cortex-M3&#8482; core, LPC1700 series 13 1.0 English Arm<sup>&#174;</sup>7-based microcontrollers with Ethernet, USB, and CAN peripherals; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC23xx 1442048434469688404519 PSP 427.6 KB None None documents None 1442048434469688404519 /docs/en/brochure/75016573.pdf 427593 /docs/en/brochure/75016573.pdf 75016573 documents N N 2011-07-03 Arm<sup>&#174;</sup>7-based microcontrollers with Ethernet, USB, and CAN peripherals; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC23xx /docs/en/brochure/75016573.pdf /docs/en/brochure/75016573.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Aug 31, 2008 712453003803778552 Brochure Y N Arm<sup>&#174;</sup>7-based microcontrollers with Ethernet, USB, and CAN peripherals; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC23xx Errata Errata 1 14 9.1 English 1442124035126690634796 PSP 160.0 KB None None documents None 1442124035126690634796 /docs/en/errata/ES_LPC2364_66_68.pdf 160000 /docs/en/errata/ES_LPC2364_66_68.pdf ES_LPC2364_66_68 documents N 2015-09-12 ES_LPC2364_66_68 /docs/en/errata/ES_LPC2364_66_68.pdf /docs/en/errata/ES_LPC2364_66_68.pdf Errata N 155452329886410597 2022-12-07 pdf en Jul 23, 2012 155452329886410597 Errata Y N ES_LPC2364_66_68 Package Information Package Information 1 15 1.0 English 1455079270284715349280 PSP 424.0 KB None None documents None 1455079270284715349280 /docs/en/package-information/SOT926-1.pdf 424000 /docs/en/package-information/SOT926-1.pdf SOT926-1 documents N 2016-02-09 plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf /docs/en/package-information/SOT926-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm Supporting Information Supporting Information 1 16 1.0 English 1442133587656723427615 PSP 52.0 KB None None documents None 1442133587656723427615 /docs/en/supporting-information/TN0700x.zip 52000 /docs/en/supporting-information/TN0700x.zip TN0700X documents N 2015-09-13 PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx /docs/en/supporting-information/TN0700x.zip /docs/en/supporting-information/TN0700x.zip Supporting Information N 371282830530968666 2022-12-07 zip en Jun 22, 2007 371282830530968666 Supporting Information Y N PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx false 0 LPC2368FET100 downloads en true 1 Y PSP Application Note 9 /docs/en/application-note/AN11392.pdf 2016-07-06 1442088474117708195799 PSP 2 Feb 20, 2014 Application Note None /docs/en/application-note/AN11392.pdf English documents 151246 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11392.pdf Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Guidelines for full-speed USB on NXP's LPC microcontrollers 151.2 KB AN11392 N 1442088474117708195799 /docs/en/application-note/AN10256.pdf 2016-07-06 1442087697754710004757 PSP 3 Jul 21, 2013 Application Note Using IAP for LPC2000 Arm devices None /docs/en/application-note/AN10256.pdf English documents 125883 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10256.pdf Using IAP for LPC2000 Arm<sup>&#174;</sup> devices /docs/en/application-note/AN10256.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Using IAP for LPC2000 Arm<sup>&#174;</sup> devices 125.9 KB AN10256 N 1442087697754710004757 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 4 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 /docs/en/application-note/AN10778.pdf 2015-09-12 1442089354584713932840 PSP 5 Apr 22, 2011 Application Note None /docs/en/application-note/AN10778.pdf English documents 272000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10778.pdf PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 272.0 KB AN10778 N 1442089354584713932840 /docs/en/application-note/AN10878.pdf 2015-09-12 1442088977196707522378 PSP 6 Oct 6, 2009 Application Note None /docs/en/application-note/AN10878.pdf English documents 615000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10878.pdf Migrating to the LPC1700 series /docs/en/application-note/AN10878.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Migrating to the LPC1700 series 615.0 KB AN10878 N 1442088977196707522378 /docs/en/application-note/AN10775.pdf 2015-09-12 1442087442725741030975 PSP 7 Jul 16, 2009 Application Note None /docs/en/application-note/AN10775.pdf English documents 190000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10775.pdf NicheLite for LPC implementation notes /docs/en/application-note/AN10775.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N NicheLite for LPC implementation notes 190.0 KB AN10775 N 1442087442725741030975 /docs/en/application-note/AN10689.pdf 2015-09-12 1442088972824733753448 PSP 8 Jan 18, 2008 Application Note None /docs/en/application-note/AN10689.pdf English documents 1050000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10689.pdf Full-duplex software UART for LPC2000 /docs/en/application-note/AN10689.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Full-duplex software UART for LPC2000 1.1 MB AN10689 N 1442088972824733753448 /docs/en/application-note/AN10413.pdf 2015-09-12 1442087310883724131959 PSP 9 Jul 18, 2007 Application Note None /docs/en/application-note/AN10413.pdf English documents 164000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10413.pdf uC/OS-II Time Management in LPC2000 /docs/en/application-note/AN10413.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N uC/OS-II Time Management in LPC2000 164.0 KB AN10413 N 1442087310883724131959 /docs/en/application-note/AN10576.pdf 2015-09-12 1442088086548713214133 PSP 10 Feb 5, 2007 Application Note None /docs/en/application-note/AN10576.pdf English documents 191000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10576.pdf Migrating to the LPC2300/2400 family /docs/en/application-note/AN10576.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Migrating to the LPC2300/2400 family 191.0 KB AN10576 N 1442088086548713214133 Brochure 2 /docs/en/brochure/75016676.pdf 2015-09-12 1442048414280712907274 PSP 12 Feb 1, 2009 Brochure None /docs/en/brochure/75016676.pdf English documents 123000 None 712453003803778552 2022-12-07 /docs/en/brochure/75016676.pdf Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC; 100 MHz, 32-bit Microcontrollers with Cortex-M3&#8482; core, LPC1700 series /docs/en/brochure/75016676.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC; 100 MHz, 32-bit Microcontrollers with Cortex-M3&#8482; core, LPC1700 series 123.0 KB 75016676 N 1442048414280712907274 /docs/en/brochure/75016573.pdf 2011-07-03 1442048434469688404519 PSP 13 Aug 31, 2008 Brochure Arm<sup>&#174;</sup>7-based microcontrollers with Ethernet, USB, and CAN peripherals; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC23xx None /docs/en/brochure/75016573.pdf English documents 427593 None 712453003803778552 2022-12-07 N /docs/en/brochure/75016573.pdf Arm<sup>&#174;</sup>7-based microcontrollers with Ethernet, USB, and CAN peripherals; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC23xx /docs/en/brochure/75016573.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Arm<sup>&#174;</sup>7-based microcontrollers with Ethernet, USB, and CAN peripherals; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC23xx 427.6 KB 75016573 N 1442048434469688404519 Data Sheet 1 /docs/en/data-sheet/LPC2364_65_66_67_68.pdf 2015-09-12 1442053730366738255977 PSP 1 Oct 16, 2013 Data Sheet None /docs/en/data-sheet/LPC2364_65_66_67_68.pdf English documents 400000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/LPC2364_65_66_67_68.pdf Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC /docs/en/data-sheet/LPC2364_65_66_67_68.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.1 N Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC 400.0 KB LPC2364_65_66_67_68 N 1442053730366738255977 Errata 1 /docs/en/errata/ES_LPC2364_66_68.pdf 2015-09-12 1442124035126690634796 PSP 14 Jul 23, 2012 Errata None /docs/en/errata/ES_LPC2364_66_68.pdf English documents 160000 None 155452329886410597 2022-12-07 /docs/en/errata/ES_LPC2364_66_68.pdf ES_LPC2364_66_68 /docs/en/errata/ES_LPC2364_66_68.pdf documents 155452329886410597 Errata N en None Y pdf 9.1 N ES_LPC2364_66_68 160.0 KB ES_LPC2364_66_68 N 1442124035126690634796 Package Information 1 /docs/en/package-information/SOT926-1.pdf 2016-02-09 1455079270284715349280 PSP 15 Feb 8, 2016 Package Information None /docs/en/package-information/SOT926-1.pdf English documents 424000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT926-1.pdf plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm 424.0 KB SOT926-1 N 1455079270284715349280 Supporting Information 1 /docs/en/supporting-information/TN0700x.zip 2015-09-13 1442133587656723427615 PSP 16 Jun 22, 2007 Supporting Information None /docs/en/supporting-information/TN0700x.zip English documents 52000 None 371282830530968666 2022-12-07 /docs/en/supporting-information/TN0700x.zip PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx /docs/en/supporting-information/TN0700x.zip documents 371282830530968666 Supporting Information N en None Y zip 1.0 N PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx 52.0 KB TN0700X N 1442133587656723427615 User Guide 1 /secured/assets/documents/en/user-guide/UM10211.pdf 2016-07-06 1442125136149718889300 PSP 11 Sep 11, 2012 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10211.pdf English documents 3320789 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10211 LPC23XX User manual /secured/assets/documents/en/user-guide/UM10211.pdf documents 132339537837198660 User Guide N en Extended Y pdf 4.1 Y N LPC23XX User manual 3.3 MB UM10211 N 1442125136149718889300 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Application Note (9)
Brochure (2)
Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history