Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface | NXP Semiconductors

Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface

  • This page contains information on a product that is not recommended for new designs.
More

See product image

Product Details

Block Diagram

Block diagram: LPC2458FET180

Features

  • Arm7TDMI-S processor, running at up to 72 MHz.
  • 512 kB on-chip flash program memory with In-System Programming (ISP) and In-Application Programming (IAP) capabilities. Flash program memory is on the Arm local bus for high performance CPU access.
  • 98 kB on-chip SRAM includes:
    • 64 kB of SRAM on the Arm local bus for high performance CPU access.
    • 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM.
    • 16 kB SRAM for general purpose DMA use also accessible by the USB.
    • 2 kB SRAM data storage powered from the Real-Time Clock (RTC) power domain.
  • Dual Advanced High-performance Bus (AHB) system allows simultaneous Ethernet DMA, USB DMA, and program execution from on-chip flash with no contention.
  • EMC provides support for asynchronous static memory devices such as RAM, ROM and flash, as well as dynamic memories such as Single Data Rate SDRAM.
  • Advanced Vectored Interrupt Controller (VIC), supporting up to 32 vectored interrupts.
  • General Purpose DMA controller (GPDMA) on AHB that can be used with the SSP, I²S, and SD/MM interface as well as for memory-to-memory transfers.
  • Serial Interfaces:
    • Ethernet MAC with MII/RMII interface and associated DMA controller. These functions reside on an independent AHB.
    • USB 2.0 full-speed dual port Device/Host/OTG Controller with on-chip PHY and associated DMA controller.
    • Four UARTs with fractional baud rate generation, one with modem control I/O, one with IrDA support, all with FIFO.
    • CAN controller with two channels.
    • SPI controller.
    • Two SSP controllers, with FIFO and multi-protocol capabilities. One is an alternate for the SPI port, sharing its interrupt. SSPs can be used with the GPDMA controller.
    • Three I²C-bus interfaces (one with open-drain and two with standard port pins).
    • I²S (Inter-IC Sound) interface for digital audio input or output. It can be used with the GPDMA.
  • Other peripherals:
    • SD/MMC memory card interface.
    • 136 General purpose I/O pins with configurable pull-up/down resistors.
    • 10-bit ADC with input multiplexing among 8 pins.
    • 10-bit DAC.
    • Four general purpose timers/counters with 8 capture inputs and 10 compare outputs. Each timer block has an external count input.
    • Two PWM/timer blocks with support for three-phase motor control. Each PWM has an external count inputs.
    • RTC with separate power domain, clock source can be the RTC oscillator or the APB clock.
    • 2 kB SRAM powered from the RTC power pin, allowing data to be stored when the rest of the chip is powered off.
    • WatchDog Timer (WDT). The WDT can be clocked from the internal RC oscillator, the RTC oscillator, or the APB clock.
  • Standard Arm test/debug interface for compatibility with existing tools.
  • Emulation trace module supports real-time trace.
  • Single 3.3 V power supply (3.0 V to 3.6 V).
  • Four reduced power modes: idle, sleep, power-down, and deep power-down.
  • Four external interrupt inputs configurable as edge/level sensitive. All pins on port 0 and port 2 can be used as edge sensitive interrupt sources.
  • Processor wake-up from Power-down mode via any interrupt able to operate during Power-down mode (includes external interrupts, RTC interrupt, USB activity, Ethernet wake-up interrupt, CAN bus activity, port 0/2 pin interrupt).
  • Two independent power domains allow fine tuning of power consumption based on needed features.
  • Each peripheral has its own clock divider for further power saving. These dividers help reduce active power by 20 % to 30 %.
  • Brownout detect with separate thresholds for interrupt and forced reset.
  • On-chip power-on reset.
  • On-chip crystal oscillator with an operating range of 1 MHz to 25 MHz.
  • 4 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as the system clock. When used as the CPU clock, does not allow CAN and USB to run.
  • On-chip PLL allows CPU operation up to the maximum CPU rate without the need for a high frequency crystal. May be run from the main oscillator, the internal RC oscillator, or the RTC oscillator.
  • Boundary scan for simplified board testing.
  • Versatile pin function selections allow more possibilities for using on-chip peripheral functions.

Target Applications

  • Industrial control
  • Medical systems
  • Protocol converter
  • Communications

More

Buy/Parametrics










































































































N true 0 PSPLPC2458FET180en 22 Application Note Application Note t789 14 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Package Information Package Information t790 1 Supporting Information Supporting Information t531 2 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 4.2 English NXP Semiconductors designed the LPC2458 microcontroller around a 16-bit/32-bit ARM7TDMI-S CPU core with real-time debug interfaces that include both JTAG and embedded trace. The LPC2458 has 512 kB of on-chip high-speed flash memory. 1442056174418725999572 PSP 2.1 MB None None documents None 1442056174418725999572 /docs/en/data-sheet/LPC2458.pdf 2104054 /docs/en/data-sheet/LPC2458.pdf LPC2458 documents N N 2020-10-27 Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface /docs/en/data-sheet/LPC2458.pdf /docs/en/data-sheet/LPC2458.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 27, 2020 980000996212993340 Data Sheet Y N Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface Application Note Application Note 14 2 1.1 English 1442088474117708195799 PSP 151.2 KB None None documents None 1442088474117708195799 /docs/en/application-note/AN11392.pdf 151246 /docs/en/application-note/AN11392.pdf AN11392 documents N N 2016-07-06 Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf /docs/en/application-note/AN11392.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 20, 2014 645036621402383989 Application Note Y N Guidelines for full-speed USB on NXP's LPC microcontrollers 3 1.1 English 1442088592901733936348 PSP 7.5 MB None None documents None 1442088592901733936348 /docs/en/application-note/AN10687.zip 7469203 /docs/en/application-note/AN10687.zip AN10687 documents N N 2016-07-06 IEC 60601-1-8 audible alert generator using the LPC2000 /docs/en/application-note/AN10687.zip /docs/en/application-note/AN10687.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 9, 2013 645036621402383989 Application Note Y N IEC 60601-1-8 audible alert generator using the LPC2000 4 1.0 English Using IAP for LPC2000 Arm devices 1442087697754710004757 PSP 125.9 KB None None documents None 1442087697754710004757 /docs/en/application-note/AN10256.pdf 125883 /docs/en/application-note/AN10256.pdf AN10256 documents N N 2016-07-06 Using IAP for LPC2000 Arm<sup>&#174;</sup> devices /docs/en/application-note/AN10256.pdf /docs/en/application-note/AN10256.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 21, 2013 645036621402383989 Application Note Y N Using IAP for LPC2000 Arm<sup>&#174;</sup> devices 5 1.1 English 1442088842441710716254 PSP 542.0 KB None None documents None 1442088842441710716254 /docs/en/application-note/AN10950.pdf 542000 /docs/en/application-note/AN10950.pdf AN10950 documents N 2015-09-12 LPC24XX external memory bus example /docs/en/application-note/AN10950.pdf /docs/en/application-note/AN10950.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 12, 2012 645036621402383989 Application Note Y N LPC24XX external memory bus example 6 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP 7 2.0 English 1442089354584713932840 PSP 272.0 KB None None documents None 1442089354584713932840 /docs/en/application-note/AN10778.pdf 272000 /docs/en/application-note/AN10778.pdf AN10778 documents N 2015-09-12 PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf /docs/en/application-note/AN10778.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 22, 2011 645036621402383989 Application Note Y N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 8 1.0 English 1442088977196707522378 PSP 615.0 KB None None documents None 1442088977196707522378 /docs/en/application-note/AN10878.pdf 615000 /docs/en/application-note/AN10878.pdf AN10878 documents N 2015-09-12 Migrating to the LPC1700 series /docs/en/application-note/AN10878.pdf /docs/en/application-note/AN10878.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 6, 2009 645036621402383989 Application Note Y N Migrating to the LPC1700 series 9 1.0 English 1442087442725741030975 PSP 190.0 KB None None documents None 1442087442725741030975 /docs/en/application-note/AN10775.pdf 190000 /docs/en/application-note/AN10775.pdf AN10775 documents N 2015-09-12 NicheLite for LPC implementation notes /docs/en/application-note/AN10775.pdf /docs/en/application-note/AN10775.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 16, 2009 645036621402383989 Application Note Y N NicheLite for LPC implementation notes 10 1.0 English 1442089367747727517517 PSP 197.0 KB None None documents None 1442089367747727517517 /docs/en/application-note/AN10771.pdf 197000 /docs/en/application-note/AN10771.pdf AN10771 documents N 2015-09-12 Using the LPC24xx EMC peripheral to drive SDRAM /docs/en/application-note/AN10771.pdf /docs/en/application-note/AN10771.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 1, 2008 645036621402383989 Application Note Y N Using the LPC24xx EMC peripheral to drive SDRAM 11 1.0 English 1442086930165699196449 PSP 421.0 KB None None documents None 1442086930165699196449 /docs/en/application-note/AN10764.pdf 421000 /docs/en/application-note/AN10764.pdf AN10764 documents N 2015-09-12 USB secondary ISP bootloader for LPC24xx /docs/en/application-note/AN10764.pdf /docs/en/application-note/AN10764.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 24, 2008 645036621402383989 Application Note Y N USB secondary ISP bootloader for LPC24xx 12 1.0 English 1442087564154732372760 PSP 252.0 KB None None documents None 1442087564154732372760 /docs/en/application-note/AN10703.pdf 252000 /docs/en/application-note/AN10703.pdf AN10703 documents N 2015-09-12 NXP<sup>&#174;</sup> USB host lite /docs/en/application-note/AN10703.pdf /docs/en/application-note/AN10703.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 24, 2008 645036621402383989 Application Note Y N NXP<sup>&#174;</sup> USB host lite 13 1.0 English 1442088972824733753448 PSP 1.1 MB None None documents None 1442088972824733753448 /docs/en/application-note/AN10689.pdf 1050000 /docs/en/application-note/AN10689.pdf AN10689 documents N 2015-09-12 Full-duplex software UART for LPC2000 /docs/en/application-note/AN10689.pdf /docs/en/application-note/AN10689.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 18, 2008 645036621402383989 Application Note Y N Full-duplex software UART for LPC2000 14 1.0 English 1442087310883724131959 PSP 164.0 KB None None documents None 1442087310883724131959 /docs/en/application-note/AN10413.pdf 164000 /docs/en/application-note/AN10413.pdf AN10413 documents N 2015-09-12 uC/OS-II Time Management in LPC2000 /docs/en/application-note/AN10413.pdf /docs/en/application-note/AN10413.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 18, 2007 645036621402383989 Application Note Y N uC/OS-II Time Management in LPC2000 15 1.0 English 1442088086548713214133 PSP 191.0 KB None None documents None 1442088086548713214133 /docs/en/application-note/AN10576.pdf 191000 /docs/en/application-note/AN10576.pdf AN10576 documents N 2015-09-12 Migrating to the LPC2300/2400 family /docs/en/application-note/AN10576.pdf /docs/en/application-note/AN10576.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 5, 2007 645036621402383989 Application Note Y N Migrating to the LPC2300/2400 family User Guide User Guide 1 16 1.0 English 1442125905658747136561 PSP 4.8 MB None None documents None 1442125905658747136561 /docs/en/user-guide/UM10237.pdf 4824000 /docs/en/user-guide/UM10237.pdf UM10237 documents N 2015-09-12 LPC24XX User manual /docs/en/user-guide/UM10237.pdf /docs/en/user-guide/UM10237.pdf User Guide N 132339537837198660 2022-12-07 pdf en Aug 26, 2009 132339537837198660 User Guide Y N LPC24XX User manual Brochure Brochure 2 17 1.0 English 1442124656944726362331 PSP 1.1 MB None None documents None 1442124656944726362331 /docs/en/brochure/75016543.pdf 1091243 /docs/en/brochure/75016543.pdf 75016543 documents N N 2016-10-08 Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf /docs/en/brochure/75016543.pdf Brochure N 712453003803778552 2024-11-28 pdf N en Apr 8, 2018 712453003803778552 Brochure Y N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 18 1.0 English Arm<sup>&#174;</sup>7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC24xx 1442048141064696887636 PSP 123.0 KB None None documents None 1442048141064696887636 /docs/en/brochure/75016574.pdf 122993 /docs/en/brochure/75016574.pdf 75016574 documents N N 2011-07-03 Arm<sup>&#174;</sup>7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC24xx /docs/en/brochure/75016574.pdf /docs/en/brochure/75016574.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Aug 31, 2008 712453003803778552 Brochure Y N Arm<sup>&#174;</sup>7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC24xx Errata Errata 1 19 6.1 English 1442124291140735368169 PSP 133.0 KB None None documents None 1442124291140735368169 /docs/en/errata/ES_LPC2458.pdf 133000 /docs/en/errata/ES_LPC2458.pdf ES_LPC2458 documents N 2015-09-12 Errata sheet LPC2458 /docs/en/errata/ES_LPC2458.pdf /docs/en/errata/ES_LPC2458.pdf Errata N 155452329886410597 2022-12-07 pdf en Jul 23, 2012 155452329886410597 Errata Y N Errata sheet LPC2458 Package Information Package Information 1 20 kb 1.0 English 1455078938083719019437 PSP 536.0 KB None documents None 1455078938083719019437 /docs/en/package-information/SOT570-3.pdf 536000 /docs/en/package-information/SOT570-3.pdf SOT570-3 documents N N 2016-02-09 thin fine-pitch ball grid array package; 180 balls /docs/en/package-information/SOT570-3.pdf /docs/en/package-information/SOT570-3.pdf Package Information N 302435339416912908 Y 2022-12-07 PDF en Feb 8, 2016 302435339416912908 Package Information 536.0 MB N /docs/en/package-information/SOT570-3.pdf thin fine-pitch ball grid array package; 180 balls pdf Supporting Information Supporting Information 2 21 1.0 English 1442133580577719961178 PSP 148.8 KB None None documents None 1442133580577719961178 /docs/en/supporting-information/TN00009.pdf 148799 /docs/en/supporting-information/TN00009.pdf TN00009 documents N N 2016-07-07 ADC design guidelines /docs/en/supporting-information/TN00009.pdf /docs/en/supporting-information/TN00009.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en May 9, 2014 371282830530968666 Supporting Information Y N ADC design guidelines 22 1.0 English 1442133587656723427615 PSP 52.0 KB None None documents None 1442133587656723427615 /docs/en/supporting-information/TN0700x.zip 52000 /docs/en/supporting-information/TN0700x.zip TN0700X documents N 2015-09-13 PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx /docs/en/supporting-information/TN0700x.zip /docs/en/supporting-information/TN0700x.zip Supporting Information N 371282830530968666 2022-12-07 zip en Jun 22, 2007 371282830530968666 Supporting Information Y N PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx false 0 LPC2458FET180 downloads en true 1 Y PSP Y Y Application Note 14 /docs/en/application-note/AN11392.pdf 2016-07-06 1442088474117708195799 PSP 2 Feb 20, 2014 Application Note None /docs/en/application-note/AN11392.pdf English documents 151246 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11392.pdf Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Guidelines for full-speed USB on NXP's LPC microcontrollers 151.2 KB AN11392 N 1442088474117708195799 /docs/en/application-note/AN10687.zip 2016-07-06 1442088592901733936348 PSP 3 Aug 9, 2013 Application Note None /docs/en/application-note/AN10687.zip English documents 7469203 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10687.zip IEC 60601-1-8 audible alert generator using the LPC2000 /docs/en/application-note/AN10687.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N IEC 60601-1-8 audible alert generator using the LPC2000 7.5 MB AN10687 N 1442088592901733936348 /docs/en/application-note/AN10256.pdf 2016-07-06 1442087697754710004757 PSP 4 Jul 21, 2013 Application Note Using IAP for LPC2000 Arm devices None /docs/en/application-note/AN10256.pdf English documents 125883 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10256.pdf Using IAP for LPC2000 Arm<sup>&#174;</sup> devices /docs/en/application-note/AN10256.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Using IAP for LPC2000 Arm<sup>&#174;</sup> devices 125.9 KB AN10256 N 1442087697754710004757 /docs/en/application-note/AN10950.pdf 2015-09-12 1442088842441710716254 PSP 5 Nov 12, 2012 Application Note None /docs/en/application-note/AN10950.pdf English documents 542000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10950.pdf LPC24XX external memory bus example /docs/en/application-note/AN10950.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N LPC24XX external memory bus example 542.0 KB AN10950 N 1442088842441710716254 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 6 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 /docs/en/application-note/AN10778.pdf 2015-09-12 1442089354584713932840 PSP 7 Apr 22, 2011 Application Note None /docs/en/application-note/AN10778.pdf English documents 272000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10778.pdf PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 272.0 KB AN10778 N 1442089354584713932840 /docs/en/application-note/AN10878.pdf 2015-09-12 1442088977196707522378 PSP 8 Oct 6, 2009 Application Note None /docs/en/application-note/AN10878.pdf English documents 615000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10878.pdf Migrating to the LPC1700 series /docs/en/application-note/AN10878.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Migrating to the LPC1700 series 615.0 KB AN10878 N 1442088977196707522378 /docs/en/application-note/AN10775.pdf 2015-09-12 1442087442725741030975 PSP 9 Jul 16, 2009 Application Note None /docs/en/application-note/AN10775.pdf English documents 190000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10775.pdf NicheLite for LPC implementation notes /docs/en/application-note/AN10775.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N NicheLite for LPC implementation notes 190.0 KB AN10775 N 1442087442725741030975 /docs/en/application-note/AN10771.pdf 2015-09-12 1442089367747727517517 PSP 10 Dec 1, 2008 Application Note None /docs/en/application-note/AN10771.pdf English documents 197000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10771.pdf Using the LPC24xx EMC peripheral to drive SDRAM /docs/en/application-note/AN10771.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Using the LPC24xx EMC peripheral to drive SDRAM 197.0 KB AN10771 N 1442089367747727517517 /docs/en/application-note/AN10764.pdf 2015-09-12 1442086930165699196449 PSP 11 Nov 24, 2008 Application Note None /docs/en/application-note/AN10764.pdf English documents 421000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10764.pdf USB secondary ISP bootloader for LPC24xx /docs/en/application-note/AN10764.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N USB secondary ISP bootloader for LPC24xx 421.0 KB AN10764 N 1442086930165699196449 /docs/en/application-note/AN10703.pdf 2015-09-12 1442087564154732372760 PSP 12 Jul 24, 2008 Application Note None /docs/en/application-note/AN10703.pdf English documents 252000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10703.pdf NXP<sup>&#174;</sup> USB host lite /docs/en/application-note/AN10703.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N NXP<sup>&#174;</sup> USB host lite 252.0 KB AN10703 N 1442087564154732372760 /docs/en/application-note/AN10689.pdf 2015-09-12 1442088972824733753448 PSP 13 Jan 18, 2008 Application Note None /docs/en/application-note/AN10689.pdf English documents 1050000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10689.pdf Full-duplex software UART for LPC2000 /docs/en/application-note/AN10689.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Full-duplex software UART for LPC2000 1.1 MB AN10689 N 1442088972824733753448 /docs/en/application-note/AN10413.pdf 2015-09-12 1442087310883724131959 PSP 14 Jul 18, 2007 Application Note None /docs/en/application-note/AN10413.pdf English documents 164000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10413.pdf uC/OS-II Time Management in LPC2000 /docs/en/application-note/AN10413.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N uC/OS-II Time Management in LPC2000 164.0 KB AN10413 N 1442087310883724131959 /docs/en/application-note/AN10576.pdf 2015-09-12 1442088086548713214133 PSP 15 Feb 5, 2007 Application Note None /docs/en/application-note/AN10576.pdf English documents 191000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10576.pdf Migrating to the LPC2300/2400 family /docs/en/application-note/AN10576.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Migrating to the LPC2300/2400 family 191.0 KB AN10576 N 1442088086548713214133 Brochure 2 /docs/en/brochure/75016543.pdf 2016-10-08 1442124656944726362331 PSP 17 Apr 8, 2018 Brochure None /docs/en/brochure/75016543.pdf English documents 1091243 None 712453003803778552 2024-11-28 N /docs/en/brochure/75016543.pdf Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 1.1 MB 75016543 N 1442124656944726362331 /docs/en/brochure/75016574.pdf 2011-07-03 1442048141064696887636 PSP 18 Aug 31, 2008 Brochure Arm<sup>&#174;</sup>7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC24xx None /docs/en/brochure/75016574.pdf English documents 122993 None 712453003803778552 2022-12-07 N /docs/en/brochure/75016574.pdf Arm<sup>&#174;</sup>7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC24xx /docs/en/brochure/75016574.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Arm<sup>&#174;</sup>7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller; 72-MHz, 32-bit microcontroller with Arm7TDMI-S™ core LPC24xx 123.0 KB 75016574 N 1442048141064696887636 Data Sheet 1 /docs/en/data-sheet/LPC2458.pdf 2020-10-27 1442056174418725999572 PSP 1 Oct 27, 2020 Data Sheet NXP Semiconductors designed the LPC2458 microcontroller around a 16-bit/32-bit ARM7TDMI-S CPU core with real-time debug interfaces that include both JTAG and embedded trace. The LPC2458 has 512 kB of on-chip high-speed flash memory. None /docs/en/data-sheet/LPC2458.pdf English documents 2104054 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC2458.pdf Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface /docs/en/data-sheet/LPC2458.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.2 N N Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface 2.1 MB LPC2458 N 1442056174418725999572 Errata 1 /docs/en/errata/ES_LPC2458.pdf 2015-09-12 1442124291140735368169 PSP 19 Jul 23, 2012 Errata None /docs/en/errata/ES_LPC2458.pdf English documents 133000 None 155452329886410597 2022-12-07 /docs/en/errata/ES_LPC2458.pdf Errata sheet LPC2458 /docs/en/errata/ES_LPC2458.pdf documents 155452329886410597 Errata N en None Y pdf 6.1 N Errata sheet LPC2458 133.0 KB ES_LPC2458 N 1442124291140735368169 Package Information 1 /docs/en/package-information/SOT570-3.pdf 2016-02-09 1455078938083719019437 PSP 20 Feb 8, 2016 Package Information pdf None /docs/en/package-information/SOT570-3.pdf English documents 536000 kb 302435339416912908 2022-12-07 /docs/en/package-information/SOT570-3.pdf thin fine-pitch ball grid array package; 180 balls /docs/en/package-information/SOT570-3.pdf documents 302435339416912908 Package Information N en None N PDF 1.0 N thin fine-pitch ball grid array package; 180 balls Y 536.0 KB 536.0 MB SOT570-3 N /docs/en/package-information/SOT570-3.pdf 1455078938083719019437 Supporting Information 2 /docs/en/supporting-information/TN00009.pdf 2016-07-07 1442133580577719961178 PSP 21 May 9, 2014 Supporting Information None /docs/en/supporting-information/TN00009.pdf English documents 148799 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN00009.pdf ADC design guidelines /docs/en/supporting-information/TN00009.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N ADC design guidelines 148.8 KB TN00009 N 1442133580577719961178 /docs/en/supporting-information/TN0700x.zip 2015-09-13 1442133587656723427615 PSP 22 Jun 22, 2007 Supporting Information None /docs/en/supporting-information/TN0700x.zip English documents 52000 None 371282830530968666 2022-12-07 /docs/en/supporting-information/TN0700x.zip PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx /docs/en/supporting-information/TN0700x.zip documents 371282830530968666 Supporting Information N en None Y zip 1.0 N PWM dual edge driver for 3-phase motor control using LPC23xx, LPC24xx 52.0 KB TN0700X N 1442133587656723427615 User Guide 1 /docs/en/user-guide/UM10237.pdf 2015-09-12 1442125905658747136561 PSP 16 Aug 26, 2009 User Guide None /docs/en/user-guide/UM10237.pdf English documents 4824000 None 132339537837198660 2022-12-07 /docs/en/user-guide/UM10237.pdf LPC24XX User manual /docs/en/user-guide/UM10237.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N LPC24XX User manual 4.8 MB UM10237 N 1442125905658747136561 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (14)
Brochure (2)
Data Sheet (1)
Errata (1)
Package Information (1)
Supporting Information (2)
User Guide (1)

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?