16/32-bit Arm® microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface | NXP Semiconductors

16/32-bit Arm® microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface

  • This page contains information on a product that is not recommended for new designs.
More

See product image

Product Details

Block Diagram

Block diagram: LPC2292FBD144, LPC2292FET144, LPC2294HBD144

Features

Key features brought by LPC2292/2294/01 devices
  • Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original device. They also allow for a port pin to be read at any time regardless of its function.
  • Dedicated result registers for ADC(s) reduce interrupt overhead. The ADC pads are 5 V tolerant when configured for digital I/O function(s).
  • UART0/1 include fractional baud rate generator, auto-bauding capabilities and handshake flow-control fully implemented in hardware.
  • Buffered SSP serial controller supporting SPI, 4-wire SSI, and Microwire formats.
  • SPI programmable data length and leader mode enhancement.
  • Diversified Code Read Protection (CRP) enables different security levels to be implemented. This feature is available in LPC2292/2294/00 devices as well.
  • General purpose timers can operate as external event counters.

Key features common for all devices

  • 16/32-bit Arm7TDMI-S microcontroller in a LQFP144 package.
  • 16 kB on-chip static RAM and 256 kB on-chip flash program memory. 128-bit wide interface/accelerator enables high-speed 60 MHz operation.
  • In-System Programming/In-Application Programming (ISP/IAP) via on-chip bootloader software. Single flash sector or full chip erase in 400 ms and programming of 256 B in 1 ms.
  • EmbeddedICE-RT and Embedded Trace interfaces offer real-time debugging with the on-chip RealMonitor software as well as high-speed real-time tracing of instruction execution.
  • Two/four (LPC2292/2294) interconnected CAN interfaces with advanced acceptance filters. Additional serial interfaces include two UARTs (16C550), Fast I²C-bus (400 kbit/s) and two SPIs.
  • Eight channel 10-bit ADC with conversion time as low as 2.44 µs.
  • Two 32-bit timers (with four capture and four compare channels), PWM unit (six outputs), Real-Time Clock (RTC), and watchdog.
  • Vectored Interrupt Controller (VIC) with configurable priorities and vector addresses.
  • Configurable external memory interface with up to four banks, each up to 16 MB and 8/16/32-bit data width.
  • Up to 112 general purpose I/O pins (5 V tolerant). Up to nine edge/level sensitive external interrupt pins available.
  • 60 MHz maximum CPU clock available from programmable on-chip PLL with settling time of 100 µs.
  • The on-chip crystal oscillator should have an operating range of 1 MHz to 25 MHz.
  • Power saving modes include Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V ± 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V ± 10 %) with 5 V tolerant I/O pads.

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

SCTimer / PWM

Package Type

Temperature range

Status

Product category

1

LQFP144

-40 °C to +125 °C

End of Life

150-LPC2100/200/300/400-

N true 0 PSPLPC2294HBD144en 28 Application Note Application Note t789 19 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Errata Errata t522 2 Package Information Package Information t790 1 Supporting Information Supporting Information t531 2 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 8.0 English 1442054785278718408077 PSP 439.1 KB None None documents None 1442054785278718408077 /docs/en/data-sheet/LPC2292_2294.pdf 439124 /docs/en/data-sheet/LPC2292_2294.pdf LPC2292_2294 documents N N 2013-02-27 16/32-bit Arm<sup>®</sup> microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface /docs/en/data-sheet/LPC2292_2294.pdf /docs/en/data-sheet/LPC2292_2294.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jun 8, 2011 980000996212993340 Data Sheet Y N 16/32-bit Arm<sup>®</sup> microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface Application Note Application Note 19 2 1.1 English 1442088474117708195799 PSP 151.2 KB None None documents None 1442088474117708195799 /docs/en/application-note/AN11392.pdf 151246 /docs/en/application-note/AN11392.pdf AN11392 documents N N 2016-07-06 Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf /docs/en/application-note/AN11392.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 20, 2014 645036621402383989 Application Note Y N Guidelines for full-speed USB on NXP's LPC microcontrollers 3 2.0 English Connecting NXP Arm-based microcontroller LPC2200 to small page NAND flash 1442087055634713893099 PSP 171.7 KB None None documents None 1442087055634713893099 /docs/en/application-note/AN10600.zip 171734 /docs/en/application-note/AN10600.zip AN10600 documents N N 2013-07-24 Connecting NXP Arm<sup>&#174;</sup>-based microcontroller LPC2200 to small page NAND flash /docs/en/application-note/AN10600.zip /docs/en/application-note/AN10600.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 21, 2013 645036621402383989 Application Note Y N Connecting NXP Arm<sup>&#174;</sup>-based microcontroller LPC2200 to small page NAND flash 4 1.0 English Using IAP for LPC2000 Arm devices 1442087697754710004757 PSP 125.9 KB None None documents None 1442087697754710004757 /docs/en/application-note/AN10256.pdf 125883 /docs/en/application-note/AN10256.pdf AN10256 documents N N 2016-07-06 Using IAP for LPC2000 Arm<sup>&#174;</sup> devices /docs/en/application-note/AN10256.pdf /docs/en/application-note/AN10256.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 21, 2013 645036621402383989 Application Note Y N Using IAP for LPC2000 Arm<sup>&#174;</sup> devices 5 1.0 English 1442089092173704968586 PSP 142.1 KB None None documents None 1442089092173704968586 /docs/en/application-note/AN11229.pdf 142083 /docs/en/application-note/AN11229.pdf AN11229 documents N N 2016-07-07 UUencoding for UART ISP /docs/en/application-note/AN11229.pdf /docs/en/application-note/AN11229.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2012 645036621402383989 Application Note Y N UUencoding for UART ISP 6 2.0 English 1442089354584713932840 PSP 272.0 KB None None documents None 1442089354584713932840 /docs/en/application-note/AN10778.pdf 272000 /docs/en/application-note/AN10778.pdf AN10778 documents N 2015-09-12 PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf /docs/en/application-note/AN10778.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 22, 2011 645036621402383989 Application Note Y N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 7 4.0 English 1442087176781712982765 PSP 529.0 KB None None documents None 1442087176781712982765 /docs/en/application-note/AN10302.pdf 529000 /docs/en/application-note/AN10302.pdf AN10302 documents N 2015-09-12 Using the Philips LPC2000 Flash utility with the Keil MCB2100 and IAR LPC210x Kickstart evaluation boards /docs/en/application-note/AN10302.pdf /docs/en/application-note/AN10302.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 16, 2010 645036621402383989 Application Note Y N Using the Philips LPC2000 Flash utility with the Keil MCB2100 and IAR LPC210x Kickstart evaluation boards 8 1.0 English 1442088977196707522378 PSP 615.0 KB None None documents None 1442088977196707522378 /docs/en/application-note/AN10878.pdf 615000 /docs/en/application-note/AN10878.pdf AN10878 documents N 2015-09-12 Migrating to the LPC1700 series /docs/en/application-note/AN10878.pdf /docs/en/application-note/AN10878.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 6, 2009 645036621402383989 Application Note Y N Migrating to the LPC1700 series 9 1.0 English 1442087442725741030975 PSP 190.0 KB None None documents None 1442087442725741030975 /docs/en/application-note/AN10775.pdf 190000 /docs/en/application-note/AN10775.pdf AN10775 documents N 2015-09-12 NicheLite for LPC implementation notes /docs/en/application-note/AN10775.pdf /docs/en/application-note/AN10775.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 16, 2009 645036621402383989 Application Note Y N NicheLite for LPC implementation notes 10 1.0 English 1442088972824733753448 PSP 1.1 MB None None documents None 1442088972824733753448 /docs/en/application-note/AN10689.pdf 1050000 /docs/en/application-note/AN10689.pdf AN10689 documents N 2015-09-12 Full-duplex software UART for LPC2000 /docs/en/application-note/AN10689.pdf /docs/en/application-note/AN10689.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 18, 2008 645036621402383989 Application Note Y N Full-duplex software UART for LPC2000 11 1.0 English 1442087310883724131959 PSP 164.0 KB None None documents None 1442087310883724131959 /docs/en/application-note/AN10413.pdf 164000 /docs/en/application-note/AN10413.pdf AN10413 documents N 2015-09-12 uC/OS-II Time Management in LPC2000 /docs/en/application-note/AN10413.pdf /docs/en/application-note/AN10413.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 18, 2007 645036621402383989 Application Note Y N uC/OS-II Time Management in LPC2000 12 1.0 English 1442087971063747360484 PSP 509.0 KB None None documents None 1442087971063747360484 /docs/en/application-note/AN10389.pdf 509000 /docs/en/application-note/AN10389.pdf AN10389 documents N 2015-09-12 Getting started uClinux with LPC22xx /docs/en/application-note/AN10389.pdf /docs/en/application-note/AN10389.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 16, 2007 645036621402383989 Application Note Y N Getting started uClinux with LPC22xx 13 1.0 English 1442089371588731871560 PSP 242.0 KB None None documents None 1442089371588731871560 /docs/en/application-note/AN10403.pdf 242000 /docs/en/application-note/AN10403.pdf AN10403 documents N 2015-09-12 Connecting ethernet interface with LPC2000 /docs/en/application-note/AN10403.pdf /docs/en/application-note/AN10403.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 9, 2007 645036621402383989 Application Note Y N Connecting ethernet interface with LPC2000 14 1.0 English 1442088086548713214133 PSP 191.0 KB None None documents None 1442088086548713214133 /docs/en/application-note/AN10576.pdf 191000 /docs/en/application-note/AN10576.pdf AN10576 documents N 2015-09-12 Migrating to the LPC2300/2400 family /docs/en/application-note/AN10576.pdf /docs/en/application-note/AN10576.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 5, 2007 645036621402383989 Application Note Y N Migrating to the LPC2300/2400 family 15 1.0 English 1442087563422714266685 PSP 1.1 MB None None documents None 1442087563422714266685 /docs/en/application-note/AN10438.pdf 1142000 /docs/en/application-note/AN10438.pdf AN10438 documents N 2015-09-12 Philips LPC2000 CAN driver /docs/en/application-note/AN10438.pdf /docs/en/application-note/AN10438.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 2, 2006 645036621402383989 Application Note Y N Philips LPC2000 CAN driver 16 1.0 English 1442088212737702844021 PSP 182.0 KB None None documents None 1442088212737702844021 /docs/en/application-note/AN10414.pdf 182000 /docs/en/application-note/AN10414.pdf AN10414 documents N 2015-09-12 Handling of spurious interrupts in the LPC2000 /docs/en/application-note/AN10414.pdf /docs/en/application-note/AN10414.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 4, 2006 645036621402383989 Application Note Y N Handling of spurious interrupts in the LPC2000 17 1.0 English 1442089102188724656646 PSP 300.0 KB None None documents None 1442089102188724656646 /docs/en/application-note/AN10404.pdf 300000 /docs/en/application-note/AN10404.pdf AN10404 documents N 2015-09-12 Initialization code/hints for the LPC2000 family /docs/en/application-note/AN10404.pdf /docs/en/application-note/AN10404.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 1, 2005 645036621402383989 Application Note Y N Initialization code/hints for the LPC2000 family 18 1.0 English 1442088984238701576968 PSP 65.0 KB None None documents None 1442088984238701576968 /docs/en/application-note/AN10381.pdf 65000 /docs/en/application-note/AN10381.pdf AN10381 documents N 2015-09-12 Nesting of interrupts in the LPC2000 /docs/en/application-note/AN10381.pdf /docs/en/application-note/AN10381.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 6, 2005 645036621402383989 Application Note Y N Nesting of interrupts in the LPC2000 19 1.0 English 1442087571232737325087 PSP 265.5 KB None None documents None 1442087571232737325087 /docs/en/application-note/AN10369.pdf 265488 /docs/en/application-note/AN10369.pdf AN10369 documents N N 2011-07-04 AN10369 /docs/en/application-note/AN10369.pdf /docs/en/application-note/AN10369.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 12, 2005 645036621402383989 Application Note Y N AN10369 20 1.0 English 1442089496418730137055 PSP 107.0 KB None None documents None 1442089496418730137055 /docs/en/application-note/AN10324.pdf 107000 /docs/en/application-note/AN10324.pdf AN10324 documents N 2015-09-12 Implementing FullCAN-like message handling on the LPC21xx and LPC22xx /docs/en/application-note/AN10324.pdf /docs/en/application-note/AN10324.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 26, 2004 645036621402383989 Application Note Y N Implementing FullCAN-like message handling on the LPC21xx and LPC22xx User Guide User Guide 1 21 4.0 English 1442125791597721891158 PSP 1.7 MB None None documents None 1442125791597721891158 /docs/en/user-guide/UM10114.pdf 1682000 /docs/en/user-guide/UM10114.pdf UM10114 documents N 2015-09-12 LPC21xx and LPC22xx User manual /docs/en/user-guide/UM10114.pdf /docs/en/user-guide/UM10114.pdf User Guide N 132339537837198660 2022-12-07 pdf en May 24, 2012 132339537837198660 User Guide Y N LPC21xx and LPC22xx User manual Brochure Brochure 2 22 1.0 English 1442124656944726362331 PSP 1.1 MB None None documents None 1442124656944726362331 /docs/en/brochure/75016543.pdf 1091243 /docs/en/brochure/75016543.pdf 75016543 documents N N 2016-10-08 Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf /docs/en/brochure/75016543.pdf Brochure N 712453003803778552 2024-11-28 pdf N en Apr 8, 2018 712453003803778552 Brochure Y N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 23 1.0 English 1442048152959701142638 PSP 221.0 KB None None documents None 1442048152959701142638 /docs/en/brochure/LPC229xwith4xCAN.pdf 220995 /docs/en/brochure/LPC229xwith4xCAN.pdf LPC229XWITH4XCAN documents N N 2015-02-12 Arm7™-based MCUs with up to 256-KB Flash and 4x CAN /docs/en/brochure/LPC229xwith4xCAN.pdf /docs/en/brochure/LPC229xwith4xCAN.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Feb 28, 2007 712453003803778552 Brochure Y N Arm7™-based MCUs with up to 256-KB Flash and 4x CAN Errata Errata 2 24 3.0 English 1442123784885715533324 PSP 74.0 KB None None documents None 1442123784885715533324 /docs/en/errata/ES_LPC2292_94_01.pdf 74000 /docs/en/errata/ES_LPC2292_94_01.pdf ES_LPC2292_94_01 documents N 2015-09-12 Errata sheet LPC2292/01, LPC2294/01 /docs/en/errata/ES_LPC2292_94_01.pdf /docs/en/errata/ES_LPC2292_94_01.pdf Errata N 155452329886410597 2022-12-07 pdf en Oct 10, 2011 155452329886410597 Errata Y N Errata sheet LPC2292/01, LPC2294/01 25 3.0 English 1442124039996715044448 PSP 253.0 KB None None documents None 1442124039996715044448 /docs/en/errata/ES_LPC2292_94_00.pdf 253000 /docs/en/errata/ES_LPC2292_94_00.pdf ES_LPC2292_94_00 documents N 2015-09-12 Errata sheet LPC2292, LPC2294, LPC2292/00, LPC2294/00 /docs/en/errata/ES_LPC2292_94_00.pdf /docs/en/errata/ES_LPC2292_94_00.pdf Errata N 155452329886410597 2022-12-07 pdf en May 5, 2011 155452329886410597 Errata Y N Errata sheet LPC2292, LPC2294, LPC2292/00, LPC2294/00 Package Information Package Information 1 26 1.0 English 1455079124155726366869 PSP 830.0 KB None None documents None 1455079124155726366869 /docs/en/package-information/SOT486-1.pdf 830000 /docs/en/package-information/SOT486-1.pdf SOT486-1 documents N 2016-02-09 plastic low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm /docs/en/package-information/SOT486-1.pdf /docs/en/package-information/SOT486-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm Supporting Information Supporting Information 2 27 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering 28 1.0 English 1442133594605710898807 PSP 36.7 KB None None documents None 1442133594605710898807 /docs/en/supporting-information/TN08003.zip 36699 /docs/en/supporting-information/TN08003.zip TN08003 documents N N 2016-07-06 LPC21xx/22xx, 2104/5/6 revision defect (with software) /docs/en/supporting-information/TN08003.zip /docs/en/supporting-information/TN08003.zip Supporting Information N 371282830530968666 2022-12-07 zip N en Oct 12, 2008 371282830530968666 Supporting Information Y N LPC21xx/22xx, 2104/5/6 revision defect (with software) false 0 LPC2294HBD144 downloads en true 1 Y PSP Application Note 19 /docs/en/application-note/AN11392.pdf 2016-07-06 1442088474117708195799 PSP 2 Feb 20, 2014 Application Note None /docs/en/application-note/AN11392.pdf English documents 151246 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11392.pdf Guidelines for full-speed USB on NXP's LPC microcontrollers /docs/en/application-note/AN11392.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Guidelines for full-speed USB on NXP's LPC microcontrollers 151.2 KB AN11392 N 1442088474117708195799 /docs/en/application-note/AN10600.zip 2013-07-24 1442087055634713893099 PSP 3 Jul 21, 2013 Application Note Connecting NXP Arm-based microcontroller LPC2200 to small page NAND flash None /docs/en/application-note/AN10600.zip English documents 171734 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10600.zip Connecting NXP Arm<sup>&#174;</sup>-based microcontroller LPC2200 to small page NAND flash /docs/en/application-note/AN10600.zip documents 645036621402383989 Application Note N en None Y zip 2.0 N N Connecting NXP Arm<sup>&#174;</sup>-based microcontroller LPC2200 to small page NAND flash 171.7 KB AN10600 N 1442087055634713893099 /docs/en/application-note/AN10256.pdf 2016-07-06 1442087697754710004757 PSP 4 Jul 21, 2013 Application Note Using IAP for LPC2000 Arm devices None /docs/en/application-note/AN10256.pdf English documents 125883 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10256.pdf Using IAP for LPC2000 Arm<sup>&#174;</sup> devices /docs/en/application-note/AN10256.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Using IAP for LPC2000 Arm<sup>&#174;</sup> devices 125.9 KB AN10256 N 1442087697754710004757 /docs/en/application-note/AN11229.pdf 2016-07-07 1442089092173704968586 PSP 5 Jul 6, 2012 Application Note None /docs/en/application-note/AN11229.pdf English documents 142083 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11229.pdf UUencoding for UART ISP /docs/en/application-note/AN11229.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N UUencoding for UART ISP 142.1 KB AN11229 N 1442089092173704968586 /docs/en/application-note/AN10778.pdf 2015-09-12 1442089354584713932840 PSP 6 Apr 22, 2011 Application Note None /docs/en/application-note/AN10778.pdf English documents 272000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10778.pdf PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages /docs/en/application-note/AN10778.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N PCB layout guidelines for NXP<sup>&#174;</sup> MCUs in BGA packages 272.0 KB AN10778 N 1442089354584713932840 /docs/en/application-note/AN10302.pdf 2015-09-12 1442087176781712982765 PSP 7 Feb 16, 2010 Application Note None /docs/en/application-note/AN10302.pdf English documents 529000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10302.pdf Using the Philips LPC2000 Flash utility with the Keil MCB2100 and IAR LPC210x Kickstart evaluation boards /docs/en/application-note/AN10302.pdf documents 645036621402383989 Application Note N en None Y pdf 4.0 N Using the Philips LPC2000 Flash utility with the Keil MCB2100 and IAR LPC210x Kickstart evaluation boards 529.0 KB AN10302 N 1442087176781712982765 /docs/en/application-note/AN10878.pdf 2015-09-12 1442088977196707522378 PSP 8 Oct 6, 2009 Application Note None /docs/en/application-note/AN10878.pdf English documents 615000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10878.pdf Migrating to the LPC1700 series /docs/en/application-note/AN10878.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Migrating to the LPC1700 series 615.0 KB AN10878 N 1442088977196707522378 /docs/en/application-note/AN10775.pdf 2015-09-12 1442087442725741030975 PSP 9 Jul 16, 2009 Application Note None /docs/en/application-note/AN10775.pdf English documents 190000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10775.pdf NicheLite for LPC implementation notes /docs/en/application-note/AN10775.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N NicheLite for LPC implementation notes 190.0 KB AN10775 N 1442087442725741030975 /docs/en/application-note/AN10689.pdf 2015-09-12 1442088972824733753448 PSP 10 Jan 18, 2008 Application Note None /docs/en/application-note/AN10689.pdf English documents 1050000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10689.pdf Full-duplex software UART for LPC2000 /docs/en/application-note/AN10689.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Full-duplex software UART for LPC2000 1.1 MB AN10689 N 1442088972824733753448 /docs/en/application-note/AN10413.pdf 2015-09-12 1442087310883724131959 PSP 11 Jul 18, 2007 Application Note None /docs/en/application-note/AN10413.pdf English documents 164000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10413.pdf uC/OS-II Time Management in LPC2000 /docs/en/application-note/AN10413.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N uC/OS-II Time Management in LPC2000 164.0 KB AN10413 N 1442087310883724131959 /docs/en/application-note/AN10389.pdf 2015-09-12 1442087971063747360484 PSP 12 Feb 16, 2007 Application Note None /docs/en/application-note/AN10389.pdf English documents 509000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10389.pdf Getting started uClinux with LPC22xx /docs/en/application-note/AN10389.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Getting started uClinux with LPC22xx 509.0 KB AN10389 N 1442087971063747360484 /docs/en/application-note/AN10403.pdf 2015-09-12 1442089371588731871560 PSP 13 Feb 9, 2007 Application Note None /docs/en/application-note/AN10403.pdf English documents 242000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10403.pdf Connecting ethernet interface with LPC2000 /docs/en/application-note/AN10403.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Connecting ethernet interface with LPC2000 242.0 KB AN10403 N 1442089371588731871560 /docs/en/application-note/AN10576.pdf 2015-09-12 1442088086548713214133 PSP 14 Feb 5, 2007 Application Note None /docs/en/application-note/AN10576.pdf English documents 191000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10576.pdf Migrating to the LPC2300/2400 family /docs/en/application-note/AN10576.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Migrating to the LPC2300/2400 family 191.0 KB AN10576 N 1442088086548713214133 /docs/en/application-note/AN10438.pdf 2015-09-12 1442087563422714266685 PSP 15 Mar 2, 2006 Application Note None /docs/en/application-note/AN10438.pdf English documents 1142000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10438.pdf Philips LPC2000 CAN driver /docs/en/application-note/AN10438.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Philips LPC2000 CAN driver 1.1 MB AN10438 N 1442087563422714266685 /docs/en/application-note/AN10414.pdf 2015-09-12 1442088212737702844021 PSP 16 Jan 4, 2006 Application Note None /docs/en/application-note/AN10414.pdf English documents 182000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10414.pdf Handling of spurious interrupts in the LPC2000 /docs/en/application-note/AN10414.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Handling of spurious interrupts in the LPC2000 182.0 KB AN10414 N 1442088212737702844021 /docs/en/application-note/AN10404.pdf 2015-09-12 1442089102188724656646 PSP 17 Nov 1, 2005 Application Note None /docs/en/application-note/AN10404.pdf English documents 300000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10404.pdf Initialization code/hints for the LPC2000 family /docs/en/application-note/AN10404.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Initialization code/hints for the LPC2000 family 300.0 KB AN10404 N 1442089102188724656646 /docs/en/application-note/AN10381.pdf 2015-09-12 1442088984238701576968 PSP 18 Jun 6, 2005 Application Note None /docs/en/application-note/AN10381.pdf English documents 65000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10381.pdf Nesting of interrupts in the LPC2000 /docs/en/application-note/AN10381.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Nesting of interrupts in the LPC2000 65.0 KB AN10381 N 1442088984238701576968 /docs/en/application-note/AN10369.pdf 2011-07-04 1442087571232737325087 PSP 19 Apr 12, 2005 Application Note None /docs/en/application-note/AN10369.pdf English documents 265488 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10369.pdf AN10369 /docs/en/application-note/AN10369.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN10369 265.5 KB AN10369 N 1442087571232737325087 /docs/en/application-note/AN10324.pdf 2015-09-12 1442089496418730137055 PSP 20 Aug 26, 2004 Application Note None /docs/en/application-note/AN10324.pdf English documents 107000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10324.pdf Implementing FullCAN-like message handling on the LPC21xx and LPC22xx /docs/en/application-note/AN10324.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Implementing FullCAN-like message handling on the LPC21xx and LPC22xx 107.0 KB AN10324 N 1442089496418730137055 Brochure 2 /docs/en/brochure/75016543.pdf 2016-10-08 1442124656944726362331 PSP 22 Apr 8, 2018 Brochure None /docs/en/brochure/75016543.pdf English documents 1091243 None 712453003803778552 2024-11-28 N /docs/en/brochure/75016543.pdf Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 1.1 MB 75016543 N 1442124656944726362331 /docs/en/brochure/LPC229xwith4xCAN.pdf 2015-02-12 1442048152959701142638 PSP 23 Feb 28, 2007 Brochure None /docs/en/brochure/LPC229xwith4xCAN.pdf English documents 220995 None 712453003803778552 2022-12-07 N /docs/en/brochure/LPC229xwith4xCAN.pdf Arm7™-based MCUs with up to 256-KB Flash and 4x CAN /docs/en/brochure/LPC229xwith4xCAN.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Arm7™-based MCUs with up to 256-KB Flash and 4x CAN 221.0 KB LPC229XWITH4XCAN N 1442048152959701142638 Data Sheet 1 /docs/en/data-sheet/LPC2292_2294.pdf 2013-02-27 1442054785278718408077 PSP 1 Jun 8, 2011 Data Sheet None /docs/en/data-sheet/LPC2292_2294.pdf English documents 439124 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC2292_2294.pdf 16/32-bit Arm<sup>®</sup> microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface /docs/en/data-sheet/LPC2292_2294.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.0 N N 16/32-bit Arm<sup>®</sup> microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface 439.1 KB LPC2292_2294 N 1442054785278718408077 Errata 2 /docs/en/errata/ES_LPC2292_94_01.pdf 2015-09-12 1442123784885715533324 PSP 24 Oct 10, 2011 Errata None /docs/en/errata/ES_LPC2292_94_01.pdf English documents 74000 None 155452329886410597 2022-12-07 /docs/en/errata/ES_LPC2292_94_01.pdf Errata sheet LPC2292/01, LPC2294/01 /docs/en/errata/ES_LPC2292_94_01.pdf documents 155452329886410597 Errata N en None Y pdf 3.0 N Errata sheet LPC2292/01, LPC2294/01 74.0 KB ES_LPC2292_94_01 N 1442123784885715533324 /docs/en/errata/ES_LPC2292_94_00.pdf 2015-09-12 1442124039996715044448 PSP 25 May 5, 2011 Errata None /docs/en/errata/ES_LPC2292_94_00.pdf English documents 253000 None 155452329886410597 2022-12-07 /docs/en/errata/ES_LPC2292_94_00.pdf Errata sheet LPC2292, LPC2294, LPC2292/00, LPC2294/00 /docs/en/errata/ES_LPC2292_94_00.pdf documents 155452329886410597 Errata N en None Y pdf 3.0 N Errata sheet LPC2292, LPC2294, LPC2292/00, LPC2294/00 253.0 KB ES_LPC2292_94_00 N 1442124039996715044448 Package Information 1 /docs/en/package-information/SOT486-1.pdf 2016-02-09 1455079124155726366869 PSP 26 Feb 8, 2016 Package Information None /docs/en/package-information/SOT486-1.pdf English documents 830000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT486-1.pdf plastic low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm /docs/en/package-information/SOT486-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic low profile quad flat package; 144 leads; body 20 x 20 x 1.4 mm 830.0 KB SOT486-1 N 1455079124155726366869 Supporting Information 2 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 27 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 /docs/en/supporting-information/TN08003.zip 2016-07-06 1442133594605710898807 PSP 28 Oct 12, 2008 Supporting Information None /docs/en/supporting-information/TN08003.zip English documents 36699 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/TN08003.zip LPC21xx/22xx, 2104/5/6 revision defect (with software) /docs/en/supporting-information/TN08003.zip documents 371282830530968666 Supporting Information N en None Y zip 1.0 N N LPC21xx/22xx, 2104/5/6 revision defect (with software) 36.7 KB TN08003 N 1442133594605710898807 User Guide 1 /docs/en/user-guide/UM10114.pdf 2015-09-12 1442125791597721891158 PSP 21 May 24, 2012 User Guide None /docs/en/user-guide/UM10114.pdf English documents 1682000 None 132339537837198660 2022-12-07 /docs/en/user-guide/UM10114.pdf LPC21xx and LPC22xx User manual /docs/en/user-guide/UM10114.pdf documents 132339537837198660 User Guide N en None Y pdf 4.0 N LPC21xx and LPC22xx User manual 1.7 MB UM10114 N 1442125791597721891158 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 28 documents

Compact List

Application Note (19)
Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?