CodeWarrior® TAP | NXP Semiconductors

CodeWarrior® TAP

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

PowerQUICC II (MPC82xx)

PowerQUICC III (MPC85xx)

PowerQUICC I (MPC8xx)

PowerQUICC II Pro (MPC83xx)

Crypto Coprocessors

Digital Signal Processors

Layerscape Processors

T-Series

Qonverge Platform

More

Features

CodeWarrior® TAP

  • Allows either USB or Ethernet (10/100) host connection for the developer workstation
  • USB powered, even when using Ethernet
  • Low-cost removable probe tips sold separately
  • Supports debugging via JTAG interface
  • Automatically supports system voltage levels from 1.2 to 3.3
  • Supports all available core speeds and voltages for supported NXP® processors
  • As a convenience feature, the CodeWarrior can connect to a target systems serial port allowing telnet access to a remotely located system and control of the U-Boot program.
  • In conjunction with the CodeWarrior development system, the CodeWarrior TAP:
    • Programs system flash memory during debugging and development phases of the project, including most popular flash memories, but specifically all flash memories used with NXP development systems
    • Controls the target development system even when the system may have crashed during development
    • Offers complete system visibility and control, including reading/writing of CPU registers, memory mapped registers, block reading/writing of memories, single-step debugging, setting software and hardware breakpoints, and monitoring target system status
    • Gives control over the target system execution, including control of one or all cores, and resets
  • Contact NXP if you are interested in:
    • Integrating this probe into your software
    • Using this probe as your target debug probe

Buy Options

CWH-CTP-BASE-HE-Image

Click to expand

  • CWH-CTP-BASE-HE
    Active

  • CodeWarrior TAP High Performance Probe Base unit, supports Ethernet and USB (order tip separately).

  • $501.40 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPCW_TAPen 3 Application Note Application Note t789 1 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 1 en_US 1 1 1 English CodeWarrior TAP enables NXP target system debugging via a standard debug port (usually JTAG) while connected to a developer&#8217;s workstation via Ethernet or USB. CodeWarrior TAP may also be referred to by industry-standard terms such as probe, JTAG probe, JTAG emulator or target probe. 1341010674321741644270 TSP 145.3 KB Registration without Disclaimer None documents Extended 1341010674321741644270 /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf 145290 /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf CODEWARTAPFS Y N 2012-09-07 CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet /webapp/Download?colCode=CODEWARTAPFS /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf Fact Sheet N Y 736675474163315314 2023-06-18 pdf Y en Jan 21, 2013 Fact Sheet t523 Fact Sheet Fact Sheet Y N CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet false en_US 1 2 10.x English The CodeWarrior TAP probe allows your personal computer workstation to communicate with NXP Power Architecture, StarCore, and ColdFire processors using a privileged debug connection, such as COP, OnCE, or BDM. 1380893077623703606557 TSP 3.9 MB None None documents Y None 1380893077623703606557 /docs/en/user-guide/CWTAPUG.pdf 3942657 /docs/en/user-guide/CWTAPUG.pdf CWTAPUG N N 2017-08-13 CodeWarrior TAP Probe User Guide /docs/en/user-guide/CWTAPUG.pdf /docs/en/user-guide/CWTAPUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Aug 13, 2017 User Guide t792 User Guide User Guide N CodeWarrior TAP Probe User Guide false en Application Note Application Note 1 3 0 English AN4780: This application note provides the procedure for manually updating CodeWarrior for mobileGT<sup>&#174;</sup>, version 9.2, to enable the use of CodeWarrior TAP. 1384251579405735142804 TSP 325.5 KB None None documents None 1384251579405735142804 /docs/en/application-note/AN4780.pdf 325508 /docs/en/application-note/AN4780.pdf AN4780 documents N N 2013-11-12 AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note /docs/en/application-note/AN4780.pdf /docs/en/application-note/AN4780.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 12, 2013 645036621402383989 Application Note N AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note false 0 CW_TAP downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN4780.pdf 2013-11-12 1384251579405735142804 TSP 3 Nov 12, 2013 Application Note AN4780: This application note provides the procedure for manually updating CodeWarrior for mobileGT<sup>&#174;</sup>, version 9.2, to enable the use of CodeWarrior TAP. None /docs/en/application-note/AN4780.pdf English documents 325508 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4780.pdf AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note /docs/en/application-note/AN4780.pdf documents 645036621402383989 Application Note N en None pdf 0 N N AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note 325.5 KB AN4780 N 1384251579405735142804 Fact Sheet 1 /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf 2012-09-07 1341010674321741644270 TSP 1 Jan 21, 2013 Fact Sheet Fact Sheet CodeWarrior TAP enables NXP target system debugging via a standard debug port (usually JTAG) while connected to a developer&#8217;s workstation via Ethernet or USB. CodeWarrior TAP may also be referred to by industry-standard terms such as probe, JTAG probe, JTAG emulator or target probe. Registration without Disclaimer /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf English 145290 None Fact Sheet 2023-06-18 Y /webapp/Download?colCode=CODEWARTAPFS CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf documents 736675474163315314 Fact Sheet N Y en Extended Y t523 pdf 1 Y N CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet 145.3 KB CODEWARTAPFS N 1341010674321741644270 User Guide 1 /docs/en/user-guide/CWTAPUG.pdf 2017-08-13 1380893077623703606557 TSP 2 Aug 13, 2017 User Guide User Guide The CodeWarrior TAP probe allows your personal computer workstation to communicate with NXP Power Architecture, StarCore, and ColdFire processors using a privileged debug connection, such as COP, OnCE, or BDM. Y None /docs/en/user-guide/CWTAPUG.pdf English 3942657 None User Guide 2023-06-19 N /docs/en/user-guide/CWTAPUG.pdf CodeWarrior TAP Probe User Guide /docs/en/user-guide/CWTAPUG.pdf documents 132339537837198660 User Guide N en None t792 pdf 10.x N N CodeWarrior TAP Probe User Guide 3.9 MB CWTAPUG N 1380893077623703606557 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1-5 of 26 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history