Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe ColdFire® 32-bit MCUs offer wide flexibility and choice. The portfolio combines low-power performance with a diverse set of analog, connectivity and security peripherals – all contained in cost-effective, small footprint packages.
Choosing the right product just got easier. View all product finder tools.
ColdFire 32-bit embedded controllers combine high performance and extended functionality with flexibility or advanced flash memory technology in a compact, inexpensive package.
Family | Product | Description |
---|---|---|
ColdFire® V1 Processors | Flexis 32-Bit ColdFire. V1 Microcontrollers |
|
MCF51JM | Flexis 32-Bit V1 ColdFire USB Microcontroller |
|
MCF51JE |
Flexis™ 32-Bit ColdFire®. V1 Microcontrollers
|
|
MCF51MM |
Flexis 32-Bit ColdFire® V1 MCUs
|
|
MCF51QE |
Flexis 32-Bit ColdFire® V1 Microcontroller
|
|
ColdFire® V2 MCU | 32-Bit Microcontroller with USB On-The-Go |
|
32-Bit Microcontrollers with USB |
||
32-Bit Microcontroller |
||
Integrated ColdFire® V2 Ethernet Microcontrollers
|
||
One-Stop-Shop Connectivity 32-Bit Microcontrollers |
||
32-Bit Microcontroller with CAN |
||
Integrated ColdFire® V2 Ethernet, CAN and Flash Microcontroller
|
Enabled by innovative 90nm thin film storage (TFS) flash technology with FlexMemory, ColdFire+® 32-bit MCUs enable high-precision/high-performance mixed-signal capabilities, ultra-low-power and key peripherals for specific market applications. A comprehensive enablement bundle delivers a one-stop-shop solution for MCUs, development tools and runtime software to ease the development process.
Product | Description |
---|---|
32-Bit ColdFire V1 Microcontrollers |
|
MCF51AG | 32-Bit ColdFire V1 Microcontrollers |
MCF51EM |
MCF51EM256 32-Bit MCU for Smart Meter Applications
|
MCF51Jx |
ColdFire+ Jx Family
|
MCF51Qx |
ColdFire+ Qx Family
|
ColdFire delivers high performance (more than 500 MIPS) while maintaining a low cost and small size.
Family | Product | Description |
---|---|---|
ColdFire® V2 Processors |
Integrated ColdFire® Microprocessor with DMA
|
|
MCF5227X | V2 Microprocessor with Touchscreen, LCD Controller and USB |
|
MCF520X |
Integrated ColdFire® V2 External Memory and Ethernet Microprocessors
|
|
MCF524X |
Integrated ColdFire® Version 2 Microprocessor
|
|
MCF523X |
Integrated V2 ColdFire® Microprocessor
|
|
MCF527X |
ColdFire® V2 Integrated Microprocessor
|
|
MCF525X |
Integrated ColdFire® V2 Microprocessor
|
|
SCF5250 |
Integrated ColdFire® V2 Microprocessor
|
|
ColdFire® V3 Processors | Low-Power MPU with dual Ethernet, USB, and audio sub-system |
|
ColdFire® V3 Microprocessor with LCD driver, Ethernet, USB and CAN
|
||
Integrated ColdFire® V3 Microprocessor
|
||
Coldfire V3 Microprocessor with Ethernet, USB and Encryption |
||
ColdFire® V4 Processors |
ColdFire® V4 Microprocessor
|
|
ColdFire® V4e Microcontroller with Ethernet, CAN and Encryption
|
||
ColdFire® V4 Microprocessor with Ethernet and Encryption
|
||
32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryptio
|
||
32-Bit Microprocessor |
ColdFire 32-bit embedded controllers combine high performance and extended functionality with flexibility or advanced flash memory technology in a compact, inexpensive package.
Family | Product | Description |
---|---|---|
M680X0 | Low Cost 32-Bit Microprocessor (Including HC000, HC001, EC000 and SEC000) |
|
M683XX | 32 Bit Microcontroller |
|
32-Bit Microcontroller |
||
Integrated Multi-Protocol Processor |
||
Quad Integrated Communication Controller (QUICC) |
||
Integrated Processor with DMA |
||
32 Bit Microcontroller |
Help us improve your experience on our site. We invite you to take our five-question survey.