MCF52235 Evaluation Board | NXP Semiconductors

MCF52235 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 MCUs

Features

Memory devices

  • 256 KB flash internal to the MCF52235 device

User interface

  • Ethernet port 10/100 Mb/s with on-chip PHY
  • Abort/IRQ7 logic switch (debounced)
  • PLL clocking options - oscillator, crystal or SMA for external clocking signals
  • 3 - UART interfaces (auxiliary RS-232 serial port)and standard DB9 connections.
  • Supports Zigbee-ready RF daughter card.
  • Breakout connector for serial interfaces (including I2C, QSPI, GPIO, and ADC)
  • LEDs for power-up indication, general purpose I/O, and timer output signals
  • Power over Ethernet
  • Potentiometer and light sensor dedicated to the ADC
  • CAN transceiver interface>
  • BDM/JTAG interface
  • Software
  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third-party tool vendors
  • InterNiche TCP/IP Stack

Software

  • Resident firmware package that provides a self-contained programming and operating environment (dBUG)
  • Evaluation software from leading third-party tool vendors
  • InterNiche TCP/IP Stack
N true 0 TSPM52235EVBen 6 Errata Errata t522 1 Fact Sheet Fact Sheet t523 2 Supporting Information Supporting Information t531 3 en_US en_US en Errata Errata 1 1 9 English The latest version of the MCF5223x family is revision A or mask 3M23E. 1149609246573711038128 TSP 244.0 KB None None documents None 1149609246573711038128 /docs/en/errata/MCF52235DE.pdf 243987 /docs/en/errata/MCF52235DE.pdf MCF52235DE documents N N 2006-06-06 MCF52230 Chip Errata Silicon Revision: All - Errata /docs/en/errata/MCF52235DE.pdf /docs/en/errata/MCF52235DE.pdf Errata N 155452329886410597 2022-12-07 pdf N en Feb 10, 2015 155452329886410597 Errata Y N MCF52230 Chip Errata Silicon Revision: All - Errata Fact Sheet Fact Sheet 2 2 5 English The MCF5223x family of ColdFire devices are single-chip solutions that provide 32-bit control with an Ethernet interface. It combines a 10/100 Fast Ethernet controller (FEC), Ethernet Physical Layer (EPHY), CAN 2.0B and a Cryptographic Acceleration Unit (CAU) for secure hardware encryption with the Version 2 ColdFire core to provide excellent performance at a reasonable cost. 1144301345106707207821 TSP 128.2 KB None None documents None 1144301345106707207821 /docs/en/fact-sheet/MCF5223XFS.pdf 128238 /docs/en/fact-sheet/MCF5223XFS.pdf MCF5223XFS documents N N 2016-10-31 MCF5223x Family - Fact Sheet /docs/en/fact-sheet/MCF5223XFS.pdf /docs/en/fact-sheet/MCF5223XFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 18, 2020 736675474163315314 Fact Sheet Y N MCF5223x Family - Fact Sheet 3 1 English 1144869021076744961433 TSP 175.2 KB None None documents None 1144869021076744961433 /docs/en/fact-sheet/MCF5223XSS.pdf 175205 /docs/en/fact-sheet/MCF5223XSS.pdf MCF5223XSS documents N 2006-04-12 MCF5223x Family Specification Sheet /docs/en/fact-sheet/MCF5223XSS.pdf /docs/en/fact-sheet/MCF5223XSS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en May 2, 2006 736675474163315314 Fact Sheet Y N MCF5223x Family Specification Sheet Supporting Information Supporting Information 3 4 1 English 1144869976820731512638 TSP 2.4 MB None None documents None 1144869976820731512638 /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf 2438365 /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf COLDFIRETCPIPLITE documents N 2006-04-19 Information on the TCP/IP Stack for ColdFire<sup>&#174;</sup> by InterNiche /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf Supporting Information N 371282830530968666 2023-06-18 pdf en Aug 7, 2006 371282830530968666 Supporting Information Y N Information on the TCP/IP Stack for ColdFire<sup>&#174;</sup> by InterNiche 5 1 English 1146757007267698255994 TSP 48.7 KB None None documents None 1146757007267698255994 /docs/en/supporting-information/ColdFire_Lite_Doc.zip 48669 /docs/en/supporting-information/ColdFire_Lite_Doc.zip COLDFIRE_TCPIP_LITE_DOC documents N N 2016-10-31 Documentation for the ColdFire Lite TCP/IP Stack /docs/en/supporting-information/ColdFire_Lite_Doc.zip /docs/en/supporting-information/ColdFire_Lite_Doc.zip Supporting Information N 371282830530968666 2022-12-07 zip N en May 4, 2006 371282830530968666 Supporting Information Y N Documentation for the ColdFire Lite TCP/IP Stack 6 P0 English Bill of Materials for the MCF52235 Coldfire Evaluation Board. 1165973944755703747817 TSP 16.6 KB None None documents None 1165973944755703747817 /docs/en/supporting-information/M52235EVBBOM.pdf 16638 /docs/en/supporting-information/M52235EVBBOM.pdf M52235EVBBOM documents N 2006-12-12 AXM0375D.xls /docs/en/supporting-information/M52235EVBBOM.pdf /docs/en/supporting-information/M52235EVBBOM.pdf Supporting Information N 371282830530968666 2022-12-07 pdf en Mar 17, 2006 371282830530968666 Supporting Information D N AXM0375D.xls false 0 M52235EVB downloads en true 0 Y TSP Errata 1 /docs/en/errata/MCF52235DE.pdf 2006-06-06 1149609246573711038128 TSP 1 Feb 10, 2015 Errata The latest version of the MCF5223x family is revision A or mask 3M23E. None /docs/en/errata/MCF52235DE.pdf English documents 243987 None 155452329886410597 2022-12-07 N /docs/en/errata/MCF52235DE.pdf MCF52230 Chip Errata Silicon Revision: All - Errata /docs/en/errata/MCF52235DE.pdf documents 155452329886410597 Errata N en None Y pdf 9 N N MCF52230 Chip Errata Silicon Revision: All - Errata 244.0 KB MCF52235DE N 1149609246573711038128 Fact Sheet 2 /docs/en/fact-sheet/MCF5223XFS.pdf 2016-10-31 1144301345106707207821 TSP 2 Feb 18, 2020 Fact Sheet The MCF5223x family of ColdFire devices are single-chip solutions that provide 32-bit control with an Ethernet interface. It combines a 10/100 Fast Ethernet controller (FEC), Ethernet Physical Layer (EPHY), CAN 2.0B and a Cryptographic Acceleration Unit (CAU) for secure hardware encryption with the Version 2 ColdFire core to provide excellent performance at a reasonable cost. None /docs/en/fact-sheet/MCF5223XFS.pdf English documents 128238 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MCF5223XFS.pdf MCF5223x Family - Fact Sheet /docs/en/fact-sheet/MCF5223XFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 5 N N MCF5223x Family - Fact Sheet 128.2 KB MCF5223XFS N 1144301345106707207821 /docs/en/fact-sheet/MCF5223XSS.pdf 2006-04-12 1144869021076744961433 TSP 3 May 2, 2006 Fact Sheet None /docs/en/fact-sheet/MCF5223XSS.pdf English documents 175205 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/MCF5223XSS.pdf MCF5223x Family Specification Sheet /docs/en/fact-sheet/MCF5223XSS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N MCF5223x Family Specification Sheet 175.2 KB MCF5223XSS N 1144869021076744961433 Supporting Information 3 /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf 2006-04-19 1144869976820731512638 TSP 4 Aug 7, 2006 Supporting Information None /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf English documents 2438365 None 371282830530968666 2023-06-18 /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf Information on the TCP/IP Stack for ColdFire<sup>&#174;</sup> by InterNiche /docs/en/supporting-information/COLDFIRETCPIPLITE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1 N Information on the TCP/IP Stack for ColdFire<sup>&#174;</sup> by InterNiche 2.4 MB COLDFIRETCPIPLITE N 1144869976820731512638 /docs/en/supporting-information/ColdFire_Lite_Doc.zip 2016-10-31 1146757007267698255994 TSP 5 May 4, 2006 Supporting Information None /docs/en/supporting-information/ColdFire_Lite_Doc.zip English documents 48669 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/ColdFire_Lite_Doc.zip Documentation for the ColdFire Lite TCP/IP Stack /docs/en/supporting-information/ColdFire_Lite_Doc.zip documents 371282830530968666 Supporting Information N en None Y zip 1 N N Documentation for the ColdFire Lite TCP/IP Stack 48.7 KB COLDFIRE_TCPIP_LITE_DOC N 1146757007267698255994 /docs/en/supporting-information/M52235EVBBOM.pdf 2006-12-12 1165973944755703747817 TSP 6 Mar 17, 2006 Supporting Information Bill of Materials for the MCF52235 Coldfire Evaluation Board. None /docs/en/supporting-information/M52235EVBBOM.pdf English documents 16638 None 371282830530968666 2022-12-07 /docs/en/supporting-information/M52235EVBBOM.pdf AXM0375D.xls /docs/en/supporting-information/M52235EVBBOM.pdf documents 371282830530968666 Supporting Information N en None D pdf P0 N AXM0375D.xls 16.6 KB M52235EVBBOM N 1165973944755703747817 true Y Tools

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Errata (1)
Fact Sheet (2)
Supporting Information (3)

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history