Application Note (14)
-
Display eGUI using TWR-LCD board[AN4452]
Sign in for a personalized NXP experience.
The MCF5223x family of ColdFire® devices are single-chip solutions that provide 32-bit control with an Ethernet interface. It combines a 10/100 Fast Ethernet controller (FEC) and Ethernet physical layer (EPHY) with the ColdFire V2 core for high performance at a reasonable cost. The MCF5223x embedded controller provides designers with the right set of peripherals and memory size for a compact Ethernet-enabled platform that reduces development time and cost to help products get to market quicker.
The MCF5223x family integrates standard ColdFire peripherals, including three universal asynchronous receiver/transmitters (UARTs) for medium-and long-distance connections, an inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) for in-system communications to connected peripherals.
All family members are pin-to-pin compatible within the MCF5222x family (in like packages). MCF52231 adds a CAN module, MCF52233 adds 128 KB of flash, MCF52234 adds CAN module and 128 KB of flash and MCF52235 adds a cryptographic acceleration unit, a CAN module and 128 KB of flash to the standard MCF5223x peripheral set.
Note: To see the product features close this window.
Features |
MCF52230 |
MCF52231
|
MCF52232
|
MCF52233
|
MCF52234
|
MCF52235
|
MCF52236
|
Core | |||||||
Clock (MHz) |
60
|
60
|
50
|
60
|
60
|
60
|
50
|
Performance (Dhrystone 2.1 MIPS) |
56
|
56
|
46
|
56
|
56
|
56
|
46
|
Flash |
128 KB
|
128 KB
|
128 KB
|
256 KB
|
256 KB
|
256 KB
|
256 KB
|
Crypto |
NO
|
NO
|
NO
|
NO
|
NO
|
YES
|
NO
|
CAN |
-
|
1
|
-
|
-
|
1
|
1
|
-
|
Board |
1-10 of 15 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Budgetary Price excluding tax | Operating Frequency [Max] (MHz) | Flash (kB) | RAM (kB) | GPIO | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | LQFP80 | 80 | 10K @ US$10.51 | 60 | 128 | 32 | 43 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP112 | 112 | 10K @ US$10.98 | 60 | 128 | 32 | 73 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP80 | 80 | 10K @ US$10.91 | 60 | 128 | 32 | 43 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP112 | 112 | 10K @ US$11.39 | 60 | 128 | 32 | 73 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP80 | 80 | 10K @ US$9.25 | 50 | 128 | 32 | 43 | 3 | 3.6 | 0 to 70 | |||
Active | LQFP80 | 80 | 10K @ US$10.16 | 50 | 128 | 32 | 43 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP80 | 80 | 10K @ US$11.58 | 60 | 256 | 32 | 43 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP112 | 112 | 10K @ US$12.09 | 60 | 256 | 32 | 73 | 3 | 3.6 | -40 to 85 | |||
Active | LBGA121 | 121 | 10K @ US$12.09 | 60 | 256 | 32 | 80 | 3 | 3.6 | -40 to 85 | |||
Active | LQFP112 | 112 | 10K @ US$12.51 | 60 | 256 | 32 | 73 | 3 | 3.6 | -40 to 85 |
MCF5223X
Quick reference to our documentation types.
1-10 of 37 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 37 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 13 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 18 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 13 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
EdgeLock® SE050: Plug and Trust Secure Element Family – Enhanced IoT Security with High Flexibility
buy optionsHelp us improve your experience on our site. We invite you to take our five-question survey.