Flexis 32-Bit V1 ColdFire USB Microcontroller | NXP Semiconductors

Flexis 32-Bit V1 ColdFire USB Microcontroller

Block Diagram

ColdFire MCF51JM Microcontroller Block Diagram

ColdFire MCF51JM Microcontroller Block Diagram

Features

  • Up to 50.33 MHz V1 ColdFire® core offering 2.7 to 5.5 volts across a temperature range of -40°C to +105°C
  • Up to 128 KB flash read/program/erase over full operating voltage and temperature
  • Up to 16 KB RAM with security circuit
  • Four low-power modes
  • Integrated peripherals:
    • Dual-role USB OTG device supports USB in either device, host or OTG configuration
    • Controller area network (CAN)
    • Cryptographic acceleration unit (CAU)
    • ADC 12-channel, 12-bit resolution
    • Random number generator accelerator (RNGA)
    • Low-voltage detection and a COP module
    • 2 serial communications interface (SCI)
    • 2 serial peripheral interface (SPI)
    • 2 I²C
    • Two 16 bit timers, 2/6-channel
    • Up to 16 keyboard interrupts (KBI)
    • Up to 66 general-purpose input/outputs (GPIOs)
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics

1-10 of 19 results

Include 0 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Budgetary Price excluding tax

Operating Frequency [Max] (MHz)

Flash (kB)

RAM (kB)

GPIO

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Active

44

LQFP44

10K @ US$6.81

50

128

16

33

2.7

5.5

-40 to 105

Active

64

LQFP64

10K @ US$6.94

50

128

16

51

2.7

5.5

-40 to 105

Active

80

LQFP80

10K @ US$7.76

50

128

16

66

2.7

5.5

-40 to 105

Active

64

QFP64

10K @ US$6.94

50

128

16

51

2.7

5.5

-40 to 105

Active

44

LQFP44

10K @ US$5.90

50

128

16

33

2.7

5.5

-40 to 105

Active

64

LQFP64

10K @ US$6.03

50

128

16

51

2.7

5.5

-40 to 105

Active

80

LQFP80

10K @ US$6.20

50

128

16

66

2.7

5.5

-40 to 105

Active

64

QFP64

10K @ US$6.03

50

128

16

51

2.7

5.5

-40 to 105

Active

44

LQFP44

10K @ US$4.49

50

32

16

33

2.7

5.5

-40 to 105

Active

44

LQFP44

10K @ US$3.57

50

32

16

33

2.7

5.5

-40 to 105

N true 0 PSPMCF51JMen 37 Application Note Application Note t789 13 Application Note Software Application Note Software t783 2 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Errata Errata t522 2 Fact Sheet Fact Sheet t523 1 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 7 User Guide User Guide t792 9 en_US 4 1 1 Chinese 1202850581552691920210zh PSP 199.0 KB None None documents None 1202850581552691920210 /docs/zh/fact-sheet/MCF51JM128FS.pdf 199041 /docs/zh/fact-sheet/MCF51JM128FS.pdf MCF51JM128FS documents N N 2020-02-18 MCF51JM128 Fact Sheet /docs/zh/fact-sheet/MCF51JM128FS.pdf /docs/zh/fact-sheet/MCF51JM128FS.pdf /docs/zh/fact-sheet/MCF51JM128FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet Y N MCF51JM128 简介 2 English 1202850581552691920210 PSP 199.0 KB None None documents None 1202850581552691920210 /docs/en/fact-sheet/MCF51JM128FS.pdf 199041 /docs/en/fact-sheet/MCF51JM128FS.pdf MCF51JM128FS N N 2020-02-18 MCF51JM128 Fact Sheet /docs/en/fact-sheet/MCF51JM128FS.pdf /docs/en/fact-sheet/MCF51JM128FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Feb 18, 2020 Fact Sheet t523 Fact Sheet Fact Sheet Y N MCF51JM128 Fact Sheet 2 0 English These labs will show you the various USB examples included with the complimentary USB-LITE by CMX stack for MCF51JM128. 1203999550461698087275 PSP 296.0 KB None None documents None 1203999550461698087275 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf 295969 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf DEMO51JM128LAB N 2008-02-25 DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf en Feb 25, 2008 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide N N DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 3 2 English The MCF51JM128 series microcontrollers are systems-on-chip (SoCs) that are based on the V1 ColdFire core and: Operate at processor core speeds up to 50.33 MHz (peripherals operate at half of this speed), integrate technologies that are important for today&#8217;s consumer and industrial applications, such as USB On-The-Go, Controller Area Network, and cryptographic acceleration. Are the ideal upgrade for designs based on the MC9S08JM60 series microcontrollers. 1204062710851719319521 PSP 7.1 MB None None documents None 1204062710851719319521 /docs/en/reference-manual/MCF51JM128RM.pdf 7060562 /docs/en/reference-manual/MCF51JM128RM.pdf MCF51JM128RM N 2008-02-26 MCF51JM128 ColdFire<sup>&#174;</sup> &#174; Integrated Microcontroller - Reference Manual /docs/en/reference-manual/MCF51JM128RM.pdf /docs/en/reference-manual/MCF51JM128RM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf en Jun 16, 2009 Reference Manual t877 Reference Manual Reference Manual Y N MCF51JM128 ColdFire<sup>&#174;</sup> &#174; Integrated Microcontroller - Reference Manual 4 4 English The MCF51JM128 is a member of the ColdFire &#174; family of 32-bit reduced instruction set computing (RISC) microprocessors. This document provides an overview of the MCF51JM128 series, focusing on its highly integrated and diverse feature set. The MCF51JM128 series is based on the V1 ColdFire core and operates at processor core speeds up to 50.33 MHz. This MCF51JM128 has the following features: 128 KB of flash memory, 16 KB of static RAM (SRAM). 1204063457127717933201 PSP 835.5 KB None None documents None 1204063457127717933201 /docs/en/data-sheet/MCF51JM128.pdf 835534 /docs/en/data-sheet/MCF51JM128.pdf MCF51JM128 N N 2008-02-26 MCF51JM128 ColdFire<sup>&#174;</sup> Microcontroller - Data Sheet /docs/en/data-sheet/MCF51JM128.pdf /docs/en/data-sheet/MCF51JM128.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en May 1, 2012 Data Sheet t520 Data Sheet Data Sheet Y N MCF51JM128 ColdFire<sup>&#174;</sup> Microcontroller - Data Sheet false en_US en Reference Manual Reference Manual 6 5 2 English This book describes the NXP USB stack with PHDC OTG device and class API functions. It describes in detail the API functions that can be used to program the USB controller at various levels. 1298613204450719428983 PSP 243.9 KB None None documents None 1298613204450719428983 /docs/en/reference-manual/USBOTGAPIRM.pdf 243884 /docs/en/reference-manual/USBOTGAPIRM.pdf USBOTGAPIRM documents N 2011-02-24 NXP<sup>&#174;</sup> USB Stack OTG API - Reference Manual /docs/en/reference-manual/USBOTGAPIRM.pdf /docs/en/reference-manual/USBOTGAPIRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en May 31, 2012 500633505221135046 Reference Manual Y N NXP<sup>&#174;</sup> USB Stack OTG API - Reference Manual 6 5 English USB Host Stack API Reference Manual 1312389116820699488600 PSP 1.1 MB None None documents None 1312389116820699488600 /docs/en/reference-manual/USBHOSTAPIRM.pdf 1117845 /docs/en/reference-manual/USBHOSTAPIRM.pdf USBHOSTAPIRM documents N 2011-08-03 USB Stack Host API Reference Manual /docs/en/reference-manual/USBHOSTAPIRM.pdf /docs/en/reference-manual/USBHOSTAPIRM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf en May 31, 2012 500633505221135046 Reference Manual Y N USB Stack Host API Reference Manual 7 10 English The NXP USB Stack with PHDC device API consists of the functions that can be used at the device level and the class level. This enables you to implement new classes. This document describes four generic class implementations: Communication Device Class (CDC), Human Interface Device (HID), Mass Storage Class (MSD), and Personal Healthcare Device Class (PHDC) API functions that are provided as part of the software suite. 1312388911430709666464 PSP 238.5 KB None None documents None 1312388911430709666464 /docs/en/reference-manual/USBAPIRM.pdf 238537 /docs/en/reference-manual/USBAPIRM.pdf USBAPIRM documents N 2011-08-03 NXP<sup>&#174;</sup> USB Stack with PHDC Device API - Reference Manual /docs/en/reference-manual/USBAPIRM.pdf /docs/en/reference-manual/USBAPIRM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf en May 31, 2012 500633505221135046 Reference Manual Y N NXP<sup>&#174;</sup> USB Stack with PHDC Device API - Reference Manual 8 4 English This book describes the NXP Medical Connectivity Library API functions. It describes in detail the API functions that can be used by application code to develop various Medical device specializations. 1257531401094724206767 PSP 140.6 KB None None documents None 1257531401094724206767 /docs/en/reference-manual/MEDCONLIBAPIRM.pdf 140571 /docs/en/reference-manual/MEDCONLIBAPIRM.pdf MEDCONLIBAPIRM documents N 2009-11-20 NXP<sup>&#174;</sup> Medical Connectivity Library API - Reference Manual /docs/en/reference-manual/MEDCONLIBAPIRM.pdf /docs/en/reference-manual/MEDCONLIBAPIRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en May 5, 2012 500633505221135046 Reference Manual Y N NXP<sup>&#174;</sup> Medical Connectivity Library API - Reference Manual 9 0 English This book describes the MSD FATFSAPI functions. It describes in detail the API functions that can be used to develop FATFS applications. The FATFS API consists of the functions that can be used at the application level. These enable you to implement file system application. Steps to use FATFS APIs similar to the second method to use the Host Layer API of NXP USB Stack with PHDC Host API Reference Manual. 1299746685798739545413 PSP 398.7 KB None None documents None 1299746685798739545413 /docs/en/reference-manual/MSDFATFSAPIRM.pdf 398686 /docs/en/reference-manual/MSDFATFSAPIRM.pdf MSDFATFSAPIRM documents N 2011-03-10 NXP<sup>&#174;</sup> MSD FATFS API - Reference Manual /docs/en/reference-manual/MSDFATFSAPIRM.pdf /docs/en/reference-manual/MSDFATFSAPIRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Mar 9, 2011 500633505221135046 Reference Manual Y N NXP<sup>&#174;</sup> MSD FATFS API - Reference Manual 10 3 English This manual contains detailed information about the instruction set architecture (ISA) for all versions of ColdFire &#174; microprocessors. Within the ColdFire Family, each generation of hardware microarchitecture is known as a Version, beginning with the original Version 2 (V2) core implementation, the first native ColdFire processor implementation. The original ColdFire ISA was developed from a reduced version of the M68000 instruction set that was targeted to hit a &#8220;sweet-spot&#8221;. C996188491014 PSP 1.7 MB None None documents None C996188491014 /docs/en/reference-manual/CFPRM.pdf 1706629 /docs/en/reference-manual/CFPRM.pdf CFPRM documents N 2001-07-26 ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual /docs/en/reference-manual/CFPRM.pdf /docs/en/reference-manual/CFPRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Mar 8, 2005 500633505221135046 Reference Manual Y N ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual Application Note Application Note 13 11 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 12 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 13 0 English This Application Note discusses important considerations and guidelines for implementing in-software flash programming on Kinetis and ColdFire+ MCUs 1366267658721722833617 PSP 260.0 KB None None documents None 1366267658721722833617 /docs/en/application-note/AN4695.pdf 260008 /docs/en/application-note/AN4695.pdf AN4695 documents N N 2016-10-31 Implementing in-software flash programming on Kinetis MCUs /docs/en/application-note/AN4695.pdf /docs/en/application-note/AN4695.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 17, 2013 645036621402383989 Application Note N Implementing in-software flash programming on Kinetis MCUs 14 1 Chinese 1317278007486716651166zh PSP 2.7 MB None None documents None 1317278007486716651166 /docs/zh/application-note/AN4368.pdf 2707809 /docs/zh/application-note/AN4368.pdf AN4368 documents N N 2016-10-31 USB Mass Storage Device (MSD) Host Bootloader /docs/zh/application-note/AN4368.pdf /docs/zh/application-note/AN4368.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N USB大容量存储设备(MSD)主机引导加载程序 1 English This Application Note demonstrate how the USB Mass Storage Device (MSD) host bootloaders works for Kinetis K, L and W Series MCUs and ColdFire. 1317278007486716651166 PSP 2.7 MB None None documents None 1317278007486716651166 /docs/en/application-note/AN4368.pdf 2707809 /docs/en/application-note/AN4368.pdf AN4368 documents N N 2016-10-31 USB Mass Storage Device (MSD) Host Bootloader /docs/en/application-note/AN4368.pdf /docs/en/application-note/AN4368.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 6, 2012 645036621402383989 Application Note Y N USB Mass Storage Device (MSD) Host Bootloader 15 1 Chinese 1316456087290714612014zh PSP 2.6 MB None None documents None 1316456087290714612014 /docs/zh/application-note/AN4370.pdf 2617227 /docs/zh/application-note/AN4370.pdf AN4370 documents N N 2016-10-31 USB device firmware update (DFU) for Kinetis MCUs /docs/zh/application-note/AN4370.pdf /docs/zh/application-note/AN4370.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N Kinetis MCU USB设备固件更新(DFU) 1 English This Application Note describes how to use the USB device firmware update (DFU) class for Kinetis K, L and W Series MCUs, ColdFire and SO8 devices. 1316456087290714612014 PSP 2.6 MB None None documents None 1316456087290714612014 /docs/en/application-note/AN4370.pdf 2617227 /docs/en/application-note/AN4370.pdf AN4370 documents N N 2016-10-31 USB device firmware update (DFU) for Kinetis MCUs /docs/en/application-note/AN4370.pdf /docs/en/application-note/AN4370.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 7, 2012 645036621402383989 Application Note Y N USB device firmware update (DFU) for Kinetis MCUs 16 0 English AN4511SW.zip /docs/en/application-note-software/AN4511SW.zip /docs/en/application-note-software/AN4511SW.zip AN4511: A traditional method of providing in-circuit programming of an Electronic Control Module (ECM) is based on the Universal Asynchronous Receiver / Transmitter (UART), or an MCU-specific interface. Using this approach requires dedicated hardware on each ECM. The benefits of utilizing Controller Area Network (CAN) as an in-circuit programming method can be easily understood. For systems already using CAN connections, no additional hardware is required. 1334305856366714053224 PSP 1.4 MB None None documents None 1334305856366714053224 /docs/en/application-note/AN4511.pdf 1438063 /docs/en/application-note/AN4511.pdf AN4511 documents N N 2012-04-13 AN4511, CAN Bootloader in the MCF51JM - Application Notes /docs/en/application-note/AN4511.pdf /docs/en/application-note/AN4511.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 12, 2012 645036621402383989 Application Note Y N AN4511, CAN Bootloader in the MCF51JM - Application Notes 17 0 Chinese 1326899406187705806071zh PSP 1.7 MB None None documents None 1326899406187705806071 /docs/zh/application-note/AN4452.pdf 1718385 /docs/zh/application-note/AN4452.pdf AN4452 documents N N 2016-10-31 Display eGUI using TWR-LCD board /docs/zh/application-note/AN4452.pdf /docs/zh/application-note/AN4452.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N 采用TWR-LCD电路板显示eGUI 0 English This Application Note describes how to use Tower<sup>&#174;</sup> TWR-LCD board to display eGUI or other graphic user interfaces such as microWindows with Kinetis MCUs 1326899406187705806071 PSP 1.7 MB None None documents None 1326899406187705806071 /docs/en/application-note/AN4452.pdf 1718385 /docs/en/application-note/AN4452.pdf AN4452 documents N N 2016-10-31 Display eGUI using TWR-LCD board /docs/en/application-note/AN4452.pdf /docs/en/application-note/AN4452.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 17, 2012 645036621402383989 Application Note Y N Display eGUI using TWR-LCD board 18 0 Chinese 1318880133881734730624zh PSP 511.8 KB None None documents None 1318880133881734730624 /docs/zh/application-note/AN4379.pdf 511834 /docs/zh/application-note/AN4379.pdf AN4379 documents N N 2016-10-31 USB Mass Storage Device (MSD) Bootloader /docs/zh/application-note/AN4379.pdf /docs/zh/application-note/AN4379.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N USB大容量存储设备(MSD)引导加载程序 0 English This Application Note shows an implementation of a mass storage device (MSD) USB bootloader for Kinetis K, L and W Series MCUs, MCF51JM and MCF522xx 1318880133881734730624 PSP 511.8 KB None None documents None 1318880133881734730624 /docs/en/application-note/AN4379.pdf 511834 /docs/en/application-note/AN4379.pdf AN4379 documents N N 2016-10-31 USB Mass Storage Device (MSD) Bootloader /docs/en/application-note/AN4379.pdf /docs/en/application-note/AN4379.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 17, 2011 645036621402383989 Application Note Y N USB Mass Storage Device (MSD) Bootloader 19 0 English AN4307SW.zip /docs/en/application-note-software/AN4307SW.zip /docs/en/application-note-software/AN4307SW.zip Guidelines to use crypto algorithms and hashing functions leveraging Kinetis/ColdFire(+)&#8217;s mmCAU for security applications such as SSL, SSH or Ipsec 1301930559496692320962 PSP 190.4 KB None None documents None 1301930559496692320962 /docs/en/application-note/AN4307.pdf 190357 /docs/en/application-note/AN4307.pdf AN4307 documents N N 2016-10-31 Using the CAU/mmCAU in ColdFire and Kinetis families /docs/en/application-note/AN4307.pdf /docs/en/application-note/AN4307.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 18, 2011 645036621402383989 Application Note N Using the CAU/mmCAU in ColdFire and Kinetis families 20 0 English AN3942: This application note describes flash programming routines for the HC9S08 and the ColdFire V1 family MCUs. These programming routines can be used to program and erase the flash memory. Because of differences between the 8-bit and 32-bit MCUs (flash module and address space) two software versions were created: The first version is for 8-bit MCUs. The second version is for 32-bit MCUs. The ColdFire V1 (MCF51JM, MCF51QE, MCF51AC). 1260863193646737046117 PSP 84.7 KB None None documents None 1260863193646737046117 /docs/en/application-note/AN3942.pdf 84673 /docs/en/application-note/AN3942.pdf AN3942 documents N N 2016-10-31 AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes /docs/en/application-note/AN3942.pdf /docs/en/application-note/AN3942.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 14, 2009 645036621402383989 Application Note Y N AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes 21 0 English AN3927SW.zip /docs/en/application-note-software/AN3927SW.zip /docs/en/application-note-software/AN3927SW.zip AN3927: NXP offers a broad selection of microcontrollers with USB. Designing a product with USB allows for an easy interface to do field updates of the product&#8217;s firmware. This application note describes a mass storage device (MSD) USB bootloader written to work with several NXP USB families. A device with this bootloader is connected to a host computer, and the bootloader enumerates as a new drive. 1257313030112728643914 PSP 747.5 KB None None documents None 1257313030112728643914 /docs/en/application-note/AN3927.pdf 747532 /docs/en/application-note/AN3927.pdf AN3927 documents N 2009-11-03 AN3927, NXP<sup>&#174;</sup> S08 USB Mass Storage Device Bootloader - Application Notes /docs/en/application-note/AN3927.pdf /docs/en/application-note/AN3927.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 3, 2009 645036621402383989 Application Note Y N AN3927, NXP<sup>&#174;</sup> S08 USB Mass Storage Device Bootloader - Application Notes 22 0 English JM128_USB_Bootloader.zip /docs/en/application-note-software/JM128_USB_Bootloader.zip /docs/en/application-note-software/JM128_USB_Bootloader.zip AN3748: MCF51JM128 is a member of the NXP Flex JM family. It uses the ColdFire ? V1 core and integrates abundant peripherals, such as a full-speed USB OTG module, SPI, IIC, CAN, SCI, and ADC. This application note describes a bootloader that allows you to upgrade the MCF51JM128 firmware via USB interface. 1218125635501715053957 PSP 446.6 KB None None documents None 1218125635501715053957 /docs/en/application-note/AN3748.pdf 446644 /docs/en/application-note/AN3748.pdf AN3748 documents N 2008-08-07 AN3748, USB BootLoader for MCF51JM128 - Application Notes /docs/en/application-note/AN3748.pdf /docs/en/application-note/AN3748.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 7, 2008 645036621402383989 Application Note Y N AN3748, USB BootLoader for MCF51JM128 - Application Notes 23 0 English AN3690SW.zip /secured/assets/documents/en/application-note-software/AN3690SW.zip /webapp/Download?colCode=AN3690SW&appType=license&docLang=en AN3690: Universal Serial Bus (USB) is a low-cost, fast, bi-directional, isochronous, dynamically attachable serial interface that is consistent with the requirements of the PC platform. MCF51JM128 devices integrate a USB On-The-Go (OTG)-capable controller and NXP?s Controller Area Network (MSCAN) module. Thanks to the USB OTG controller, these devices can be used as a USB host, a USB full-speed device. 1213201852614704261442 PSP 315.1 KB None None documents None 1213201852614704261442 /docs/en/application-note/AN3690.pdf 315119 /docs/en/application-note/AN3690.pdf AN3690 documents N 2008-06-11 AN3690, CAN-to-USB Bridge - Application Notes /docs/en/application-note/AN3690.pdf /docs/en/application-note/AN3690.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 11, 2008 645036621402383989 Application Note Y N AN3690, CAN-to-USB Bridge - Application Notes User Guide User Guide 9 24 12 English NXP USB Stack with PHDC Device Users Guide 1312388457649697374933 PSP 9.0 MB None None documents None 1312388457649697374933 /docs/en/user-guide/USBUG.pdf 9005954 /docs/en/user-guide/USBUG.pdf USBUG documents N N 2011-08-03 USB Stack Users Guide /docs/en/user-guide/USBUG.pdf /docs/en/user-guide/USBUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en May 31, 2012 132339537837198660 User Guide Y N USB Stack Users Guide 25 6 English USB Host Stack with PHDC-Host Architecture class functionality. 1312389554462696840387 PSP 4.2 MB None None documents None 1312389554462696840387 /docs/en/user-guide/USBHOSTUG.pdf 4190258 /docs/en/user-guide/USBHOSTUG.pdf USBHOSTUG documents N 2011-08-03 NXP<sup>&#174;</sup> USB Stack Host Users Guide /docs/en/user-guide/USBHOSTUG.pdf /docs/en/user-guide/USBHOSTUG.pdf User Guide N 132339537837198660 2023-06-19 pdf en May 31, 2012 132339537837198660 User Guide Y N NXP<sup>&#174;</sup> USB Stack Host Users Guide 26 2 English This book describes the NXP USB Stack with PHDC OTG additional architecture. NXP Semiconductors provides the USB Host and Device Stacks with PHDC OTG software support for manipulation of these stacks (loading and unloading) according to the bus configuration or user application requirements, demo applications are also provided. 1298613306946708614917 PSP 1.2 MB None None documents None 1298613306946708614917 /docs/en/user-guide/USBOTGUG.pdf 1249297 /docs/en/user-guide/USBOTGUG.pdf USBOTGUG documents N 2011-02-24 NXP<sup>&#174;</sup> USB Stack OTG - User&#8217;s Guide /docs/en/user-guide/USBOTGUG.pdf /docs/en/user-guide/USBOTGUG.pdf User Guide N 132339537837198660 2023-06-19 pdf en May 31, 2012 132339537837198660 User Guide Y N NXP<sup>&#174;</sup> USB Stack OTG - User&#8217;s Guide 27 5 English The increased use of electronic devices in the medical domain has created a need for the development of common protocol for data interchange between various devices. NXP Medical Connectivity Library allows customers to implement various device specializations defined under this standard without worrying about details of implementation of this protocol. The library is transport independent, allowing users to use different transport technologies like Ethernet, USB. 1257530579922698774751 PSP 3.4 MB None None documents None 1257530579922698774751 /docs/en/user-guide/MEDCONLIBUG.pdf 3410415 /docs/en/user-guide/MEDCONLIBUG.pdf MEDCONLIBUG documents N 2009-11-06 Medical Connectivity Library - User&#8217;s Guide /docs/en/user-guide/MEDCONLIBUG.pdf /docs/en/user-guide/MEDCONLIBUG.pdf User Guide N 132339537837198660 2023-06-18 pdf en May 5, 2012 132339537837198660 User Guide Y N Medical Connectivity Library - User&#8217;s Guide 28 0 English This book describes how to use File Allocation Table File System module with NXP USB Host Stack. The FATFS module is developed based on MSD class of NXP USB Stack with PHDC Software Suite. Its architecture contains USB driver code, disk I/O interface functions, FAT APIs, and some applications. This document intends to help you gain an insight into the File Allocation Table and capabilities to develop your own applications. 1299748391042704977776 PSP 1.1 MB None None documents None 1299748391042704977776 /docs/en/user-guide/MSDFATFSUG.pdf 1099296 /docs/en/user-guide/MSDFATFSUG.pdf MSDFATFSUG documents N 2011-03-10 NXP<sup>&#174;</sup> MSD FATFS - User&#8217;s Guide /docs/en/user-guide/MSDFATFSUG.pdf /docs/en/user-guide/MSDFATFSUG.pdf User Guide N 132339537837198660 2023-06-18 pdf en Mar 9, 2011 132339537837198660 User Guide Y N NXP<sup>&#174;</sup> MSD FATFS - User&#8217;s Guide 29 0 English 1239719097706725007507 PSP 281.2 KB None None documents None 1239719097706725007507 /docs/en/user-guide/MCF51_ACLIB.pdf 281239 /docs/en/user-guide/MCF51_ACLIB.pdf MCF51_ACLIB documents N 2009-04-14 MCF51 Advanced Control Library User&#8217;s Reference Manual /docs/en/user-guide/MCF51_ACLIB.pdf /docs/en/user-guide/MCF51_ACLIB.pdf User Guide N 132339537837198660 2023-06-18 pdf en Apr 14, 2009 132339537837198660 User Guide Y N MCF51 Advanced Control Library User&#8217;s Reference Manual 30 0 English 1233058542365723023391 PSP 1.1 MB Registration without Disclaimer None documents Extended 1233058542365723023391 /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf 1106546 /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf MCF51_GFLIB documents Y N 2016-10-31 MCF51 General Functions Library User’s Reference Manual /webapp/Download?colCode=MCF51_GFLIB /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jan 27, 2009 132339537837198660 User Guide Y N MCF51 General Functions Library User’s Reference Manual 31 0 English 1233057872421710682141 PSP 972.4 KB Registration without Disclaimer None documents Extended 1233057872421710682141 /secured/assets/documents/en/user-guide/MCF51_MCLIB.pdf 972426 /secured/assets/documents/en/user-guide/MCF51_MCLIB.pdf MCF51_MCLIB documents Y N 2016-10-31 MCF51 Motor Control Library User’s Reference Manual /webapp/Download?colCode=MCF51_MCLIB /secured/assets/documents/en/user-guide/MCF51_MCLIB.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Jan 27, 2009 132339537837198660 User Guide Y N MCF51 Motor Control Library User’s Reference Manual 32 0 English 1233057355837720019261 PSP 445.3 KB Registration without Disclaimer None documents Extended 1233057355837720019261 /secured/assets/documents/en/user-guide/MCF51_GDFLIB.pdf 445252 /secured/assets/documents/en/user-guide/MCF51_GDFLIB.pdf MCF51_GDFLIB documents Y N 2016-10-31 MCF51 General Digital Filters Library User’s Reference Manual /webapp/Download?colCode=MCF51_GDFLIB /secured/assets/documents/en/user-guide/MCF51_GDFLIB.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Jan 27, 2009 132339537837198660 User Guide Y N MCF51 General Digital Filters Library User’s Reference Manual Application Note Software Application Note Software 2 33 0 English This application note explains a simple bootloader implementation using CAN. It also provides a low-level driver (MSCAN driver) that can be used in CAN applications. 1334305271519693094264 PSP 1.4 MB None None documents None 1334305271519693094264 /docs/en/application-note-software/AN4511SW.zip 1353415 /docs/en/application-note-software/AN4511SW.zip AN4511SW documents N N 2012-04-13 Software files for AN4511 /docs/en/application-note-software/AN4511SW.zip /docs/en/application-note-software/AN4511SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Apr 12, 2012 789425793691620447 Application Note Software D N Software files for AN4511 34 0 English Bootloader is a small program put into a device that allows user application codes to be programmed to the device. USB Host bootloaders using USB mass storage device (MSD) class were built for NXP 32-bit ColdFire and Kinetis MCU&#13;&#10;families. 1317274188787722689955 PSP 4.7 MB Registration without Disclaimer None documents Extended 1317274188787722689955 /secured/assets/documents/en/application-note-software/AN4368SW.zip 4674045 /secured/assets/documents/en/application-note-software/AN4368SW.zip AN4368SW documents Y N 2016-10-31 Software for AN4368 /webapp/Download?colCode=AN4368SW /secured/assets/documents/en/application-note-software/AN4368SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Sep 28, 2011 789425793691620447 Application Note Software Y N Software for AN4368 Brochure Brochure 1 35 0 English 1203627146742710032569 PSP 2.9 MB None None documents None 1203627146742710032569 /docs/en/brochure/BRCTRLCTNUSBSOL.pdf 2857292 /docs/en/brochure/BRCTRLCTNUSBSOL.pdf BRCTRLCTNUSBSOL documents N 2008-02-21 NXP&#8217;s Controller Continuum USB solutions /docs/en/brochure/BRCTRLCTNUSBSOL.pdf /docs/en/brochure/BRCTRLCTNUSBSOL.pdf Brochure N 712453003803778552 2022-12-07 pdf en Feb 22, 2008 712453003803778552 Brochure Y N NXP&#8217;s Controller Continuum USB solutions Errata Errata 2 36 0 English MSEF51JM128_2M92K: This report applies to mask 2M92K for these products: MCF51JM128, MCF51JM64 and MCF51JM32. 1257962905768710381160 PSP 24.0 KB None None documents None 1257962905768710381160 /docs/en/errata/MSEF51JM128_2M92K.pdf 24001 /docs/en/errata/MSEF51JM128_2M92K.pdf MSEF51JM128_2M92K documents N 2009-11-11 Mask Set Errata: 2M92K - Errata /docs/en/errata/MSEF51JM128_2M92K.pdf /docs/en/errata/MSEF51JM128_2M92K.pdf Errata N 155452329886410597 2022-12-07 pdf en Nov 11, 2009 155452329886410597 Errata Y N Mask Set Errata: 2M92K - Errata 37 0 English This mask set errata applies to the mask for these products: MCF51JM128, MCF51JM64 and MCF51JM32. 1214916788255718606471 PSP 43.1 KB None None documents None 1214916788255718606471 /docs/en/errata/MSEF51JM128_1M92K.pdf 43073 /docs/en/errata/MSEF51JM128_1M92K.pdf MSEF51JM128_1M92K documents N 2008-07-01 Mask Set Errata: 1M92K - Errata /docs/en/errata/MSEF51JM128_1M92K.pdf /docs/en/errata/MSEF51JM128_1M92K.pdf Errata N 155452329886410597 2022-12-07 pdf en Jun 30, 2008 155452329886410597 Errata Y N Mask Set Errata: 1M92K - Errata false 0 MCF51JM downloads en true 1 Y PSP Application Note 13 /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 11 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 12 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 /docs/en/application-note/AN4695.pdf 2016-10-31 1366267658721722833617 PSP 13 Apr 17, 2013 Application Note This Application Note discusses important considerations and guidelines for implementing in-software flash programming on Kinetis and ColdFire+ MCUs None /docs/en/application-note/AN4695.pdf English documents 260008 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4695.pdf Implementing in-software flash programming on Kinetis MCUs /docs/en/application-note/AN4695.pdf documents 645036621402383989 Application Note N en None pdf 0 N N Implementing in-software flash programming on Kinetis MCUs 260.0 KB AN4695 N 1366267658721722833617 /docs/en/application-note/AN4368.pdf 2016-10-31 1317278007486716651166 PSP 14 Dec 6, 2012 Application Note This Application Note demonstrate how the USB Mass Storage Device (MSD) host bootloaders works for Kinetis K, L and W Series MCUs and ColdFire. None /docs/en/application-note/AN4368.pdf English documents 2707809 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4368.pdf USB Mass Storage Device (MSD) Host Bootloader /docs/en/application-note/AN4368.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N USB Mass Storage Device (MSD) Host Bootloader 2.7 MB AN4368 N 1317278007486716651166 /docs/en/application-note/AN4370.pdf 2016-10-31 1316456087290714612014 PSP 15 Oct 7, 2012 Application Note This Application Note describes how to use the USB device firmware update (DFU) class for Kinetis K, L and W Series MCUs, ColdFire and SO8 devices. None /docs/en/application-note/AN4370.pdf English documents 2617227 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4370.pdf USB device firmware update (DFU) for Kinetis MCUs /docs/en/application-note/AN4370.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N USB device firmware update (DFU) for Kinetis MCUs 2.6 MB AN4370 N 1316456087290714612014 /docs/en/application-note/AN4511.pdf 2012-04-13 1334305856366714053224 PSP 16 Apr 12, 2012 Application Note AN4511: A traditional method of providing in-circuit programming of an Electronic Control Module (ECM) is based on the Universal Asynchronous Receiver / Transmitter (UART), or an MCU-specific interface. Using this approach requires dedicated hardware on each ECM. The benefits of utilizing Controller Area Network (CAN) as an in-circuit programming method can be easily understood. For systems already using CAN connections, no additional hardware is required. None /docs/en/application-note/AN4511.pdf English documents 1438063 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4511.pdf AN4511, CAN Bootloader in the MCF51JM - Application Notes /docs/en/application-note/AN4511.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4511, CAN Bootloader in the MCF51JM - Application Notes 1.4 MB AN4511 N 1334305856366714053224 /docs/en/application-note/AN4452.pdf 2016-10-31 1326899406187705806071 PSP 17 Jan 17, 2012 Application Note This Application Note describes how to use Tower<sup>&#174;</sup> TWR-LCD board to display eGUI or other graphic user interfaces such as microWindows with Kinetis MCUs None /docs/en/application-note/AN4452.pdf English documents 1718385 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4452.pdf Display eGUI using TWR-LCD board /docs/en/application-note/AN4452.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Display eGUI using TWR-LCD board 1.7 MB AN4452 N 1326899406187705806071 /docs/en/application-note/AN4379.pdf 2016-10-31 1318880133881734730624 PSP 18 Oct 17, 2011 Application Note This Application Note shows an implementation of a mass storage device (MSD) USB bootloader for Kinetis K, L and W Series MCUs, MCF51JM and MCF522xx None /docs/en/application-note/AN4379.pdf English documents 511834 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4379.pdf USB Mass Storage Device (MSD) Bootloader /docs/en/application-note/AN4379.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N USB Mass Storage Device (MSD) Bootloader 511.8 KB AN4379 N 1318880133881734730624 /docs/en/application-note/AN4307.pdf 2016-10-31 1301930559496692320962 PSP 19 May 18, 2011 Application Note Guidelines to use crypto algorithms and hashing functions leveraging Kinetis/ColdFire(+)&#8217;s mmCAU for security applications such as SSL, SSH or Ipsec None /docs/en/application-note/AN4307.pdf English documents 190357 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4307.pdf Using the CAU/mmCAU in ColdFire and Kinetis families /docs/en/application-note/AN4307.pdf documents 645036621402383989 Application Note N en None pdf 0 N N Using the CAU/mmCAU in ColdFire and Kinetis families 190.4 KB AN4307 N 1301930559496692320962 /docs/en/application-note/AN3942.pdf 2016-10-31 1260863193646737046117 PSP 20 Dec 14, 2009 Application Note AN3942: This application note describes flash programming routines for the HC9S08 and the ColdFire V1 family MCUs. These programming routines can be used to program and erase the flash memory. Because of differences between the 8-bit and 32-bit MCUs (flash module and address space) two software versions were created: The first version is for 8-bit MCUs. The second version is for 32-bit MCUs. The ColdFire V1 (MCF51JM, MCF51QE, MCF51AC). None /docs/en/application-note/AN3942.pdf English documents 84673 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3942.pdf AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes /docs/en/application-note/AN3942.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes 84.7 KB AN3942 N 1260863193646737046117 /docs/en/application-note/AN3927.pdf 2009-11-03 1257313030112728643914 PSP 21 Nov 3, 2009 Application Note AN3927: NXP offers a broad selection of microcontrollers with USB. Designing a product with USB allows for an easy interface to do field updates of the product&#8217;s firmware. This application note describes a mass storage device (MSD) USB bootloader written to work with several NXP USB families. A device with this bootloader is connected to a host computer, and the bootloader enumerates as a new drive. None /docs/en/application-note/AN3927.pdf English documents 747532 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3927.pdf AN3927, NXP<sup>&#174;</sup> S08 USB Mass Storage Device Bootloader - Application Notes /docs/en/application-note/AN3927.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3927, NXP<sup>&#174;</sup> S08 USB Mass Storage Device Bootloader - Application Notes 747.5 KB AN3927 N 1257313030112728643914 /docs/en/application-note/AN3748.pdf 2008-08-07 1218125635501715053957 PSP 22 Aug 7, 2008 Application Note AN3748: MCF51JM128 is a member of the NXP Flex JM family. It uses the ColdFire ? V1 core and integrates abundant peripherals, such as a full-speed USB OTG module, SPI, IIC, CAN, SCI, and ADC. This application note describes a bootloader that allows you to upgrade the MCF51JM128 firmware via USB interface. None /docs/en/application-note/AN3748.pdf English documents 446644 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3748.pdf AN3748, USB BootLoader for MCF51JM128 - Application Notes /docs/en/application-note/AN3748.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3748, USB BootLoader for MCF51JM128 - Application Notes 446.6 KB AN3748 N 1218125635501715053957 /docs/en/application-note/AN3690.pdf 2008-06-11 1213201852614704261442 PSP 23 Jun 11, 2008 Application Note AN3690: Universal Serial Bus (USB) is a low-cost, fast, bi-directional, isochronous, dynamically attachable serial interface that is consistent with the requirements of the PC platform. MCF51JM128 devices integrate a USB On-The-Go (OTG)-capable controller and NXP?s Controller Area Network (MSCAN) module. Thanks to the USB OTG controller, these devices can be used as a USB host, a USB full-speed device. None /docs/en/application-note/AN3690.pdf English documents 315119 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3690.pdf AN3690, CAN-to-USB Bridge - Application Notes /docs/en/application-note/AN3690.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3690, CAN-to-USB Bridge - Application Notes 315.1 KB AN3690 N 1213201852614704261442 Application Note Software 2 /docs/en/application-note-software/AN4511SW.zip 2012-04-13 1334305271519693094264 PSP 33 Apr 12, 2012 Application Note Software This application note explains a simple bootloader implementation using CAN. It also provides a low-level driver (MSCAN driver) that can be used in CAN applications. None /docs/en/application-note-software/AN4511SW.zip English documents 1353415 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN4511SW.zip Software files for AN4511 /docs/en/application-note-software/AN4511SW.zip documents 789425793691620447 Application Note Software N en None D zip 0 N N Software files for AN4511 1.4 MB AN4511SW N 1334305271519693094264 /secured/assets/documents/en/application-note-software/AN4368SW.zip 2016-10-31 1317274188787722689955 PSP 34 Sep 28, 2011 Application Note Software Bootloader is a small program put into a device that allows user application codes to be programmed to the device. USB Host bootloaders using USB mass storage device (MSD) class were built for NXP 32-bit ColdFire and Kinetis MCU&#13;&#10;families. Registration without Disclaimer /secured/assets/documents/en/application-note-software/AN4368SW.zip English documents 4674045 None 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN4368SW Software for AN4368 /secured/assets/documents/en/application-note-software/AN4368SW.zip documents 789425793691620447 Application Note Software N en Extended Y zip 0 Y N Software for AN4368 4.7 MB AN4368SW N 1317274188787722689955 Brochure 1 /docs/en/brochure/BRCTRLCTNUSBSOL.pdf 2008-02-21 1203627146742710032569 PSP 35 Feb 22, 2008 Brochure None /docs/en/brochure/BRCTRLCTNUSBSOL.pdf English documents 2857292 None 712453003803778552 2022-12-07 /docs/en/brochure/BRCTRLCTNUSBSOL.pdf NXP&#8217;s Controller Continuum USB solutions /docs/en/brochure/BRCTRLCTNUSBSOL.pdf documents 712453003803778552 Brochure N en None Y pdf 0 N NXP&#8217;s Controller Continuum USB solutions 2.9 MB BRCTRLCTNUSBSOL N 1203627146742710032569 Data Sheet 1 /docs/en/data-sheet/MCF51JM128.pdf 2008-02-26 1204063457127717933201 PSP 4 May 1, 2012 Data Sheet Data Sheet The MCF51JM128 is a member of the ColdFire &#174; family of 32-bit reduced instruction set computing (RISC) microprocessors. This document provides an overview of the MCF51JM128 series, focusing on its highly integrated and diverse feature set. The MCF51JM128 series is based on the V1 ColdFire core and operates at processor core speeds up to 50.33 MHz. This MCF51JM128 has the following features: 128 KB of flash memory, 16 KB of static RAM (SRAM). None /docs/en/data-sheet/MCF51JM128.pdf English 835534 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MCF51JM128.pdf MCF51JM128 ColdFire<sup>&#174;</sup> Microcontroller - Data Sheet /docs/en/data-sheet/MCF51JM128.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 4 N N MCF51JM128 ColdFire<sup>&#174;</sup> Microcontroller - Data Sheet 835.5 KB MCF51JM128 N 1204063457127717933201 Errata 2 /docs/en/errata/MSEF51JM128_2M92K.pdf 2009-11-11 1257962905768710381160 PSP 36 Nov 11, 2009 Errata MSEF51JM128_2M92K: This report applies to mask 2M92K for these products: MCF51JM128, MCF51JM64 and MCF51JM32. None /docs/en/errata/MSEF51JM128_2M92K.pdf English documents 24001 None 155452329886410597 2022-12-07 /docs/en/errata/MSEF51JM128_2M92K.pdf Mask Set Errata: 2M92K - Errata /docs/en/errata/MSEF51JM128_2M92K.pdf documents 155452329886410597 Errata N en None Y pdf 0 N Mask Set Errata: 2M92K - Errata 24.0 KB MSEF51JM128_2M92K N 1257962905768710381160 /docs/en/errata/MSEF51JM128_1M92K.pdf 2008-07-01 1214916788255718606471 PSP 37 Jun 30, 2008 Errata This mask set errata applies to the mask for these products: MCF51JM128, MCF51JM64 and MCF51JM32. None /docs/en/errata/MSEF51JM128_1M92K.pdf English documents 43073 None 155452329886410597 2022-12-07 /docs/en/errata/MSEF51JM128_1M92K.pdf Mask Set Errata: 1M92K - Errata /docs/en/errata/MSEF51JM128_1M92K.pdf documents 155452329886410597 Errata N en None Y pdf 0 N Mask Set Errata: 1M92K - Errata 43.1 KB MSEF51JM128_1M92K N 1214916788255718606471 Fact Sheet 1 /docs/en/fact-sheet/MCF51JM128FS.pdf 2020-02-18 1202850581552691920210 PSP 1 Feb 18, 2020 Fact Sheet Fact Sheet None /docs/en/fact-sheet/MCF51JM128FS.pdf English 199041 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MCF51JM128FS.pdf MCF51JM128 Fact Sheet /docs/en/fact-sheet/MCF51JM128FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2 N N MCF51JM128 Fact Sheet 199.0 KB MCF51JM128FS N 1202850581552691920210 Quick Reference Guide 1 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf 2008-02-25 1203999550461698087275 PSP 2 Feb 25, 2008 Quick Reference Guide Quick Reference Guide These labs will show you the various USB examples included with the complimentary USB-LITE by CMX stack for MCF51JM128. None /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf English 295969 None Quick Reference Guide 2022-12-07 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf documents 803735842453594974 Quick Reference Guide N Y en None N t525 pdf 0 N DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 296.0 KB DEMO51JM128LAB N 1203999550461698087275 Reference Manual 7 /docs/en/reference-manual/USBOTGAPIRM.pdf 2011-02-24 1298613204450719428983 PSP 5 May 31, 2012 Reference Manual This book describes the NXP USB stack with PHDC OTG device and class API functions. It describes in detail the API functions that can be used to program the USB controller at various levels. None /docs/en/reference-manual/USBOTGAPIRM.pdf English documents 243884 None 500633505221135046 2022-12-07 /docs/en/reference-manual/USBOTGAPIRM.pdf NXP<sup>&#174;</sup> USB Stack OTG API - Reference Manual /docs/en/reference-manual/USBOTGAPIRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 2 N NXP<sup>&#174;</sup> USB Stack OTG API - Reference Manual 243.9 KB USBOTGAPIRM N 1298613204450719428983 /docs/en/reference-manual/USBHOSTAPIRM.pdf 2011-08-03 1312389116820699488600 PSP 6 May 31, 2012 Reference Manual USB Host Stack API Reference Manual None /docs/en/reference-manual/USBHOSTAPIRM.pdf English documents 1117845 None 500633505221135046 2023-06-18 /docs/en/reference-manual/USBHOSTAPIRM.pdf USB Stack Host API Reference Manual /docs/en/reference-manual/USBHOSTAPIRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 5 N USB Stack Host API Reference Manual 1.1 MB USBHOSTAPIRM N 1312389116820699488600 /docs/en/reference-manual/USBAPIRM.pdf 2011-08-03 1312388911430709666464 PSP 7 May 31, 2012 Reference Manual The NXP USB Stack with PHDC device API consists of the functions that can be used at the device level and the class level. This enables you to implement new classes. This document describes four generic class implementations: Communication Device Class (CDC), Human Interface Device (HID), Mass Storage Class (MSD), and Personal Healthcare Device Class (PHDC) API functions that are provided as part of the software suite. None /docs/en/reference-manual/USBAPIRM.pdf English documents 238537 None 500633505221135046 2023-06-18 /docs/en/reference-manual/USBAPIRM.pdf NXP<sup>&#174;</sup> USB Stack with PHDC Device API - Reference Manual /docs/en/reference-manual/USBAPIRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 10 N NXP<sup>&#174;</sup> USB Stack with PHDC Device API - Reference Manual 238.5 KB USBAPIRM N 1312388911430709666464 /docs/en/reference-manual/MEDCONLIBAPIRM.pdf 2009-11-20 1257531401094724206767 PSP 8 May 5, 2012 Reference Manual This book describes the NXP Medical Connectivity Library API functions. It describes in detail the API functions that can be used by application code to develop various Medical device specializations. None /docs/en/reference-manual/MEDCONLIBAPIRM.pdf English documents 140571 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MEDCONLIBAPIRM.pdf NXP<sup>&#174;</sup> Medical Connectivity Library API - Reference Manual /docs/en/reference-manual/MEDCONLIBAPIRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 4 N NXP<sup>&#174;</sup> Medical Connectivity Library API - Reference Manual 140.6 KB MEDCONLIBAPIRM N 1257531401094724206767 /docs/en/reference-manual/MSDFATFSAPIRM.pdf 2011-03-10 1299746685798739545413 PSP 9 Mar 9, 2011 Reference Manual This book describes the MSD FATFSAPI functions. It describes in detail the API functions that can be used to develop FATFS applications. The FATFS API consists of the functions that can be used at the application level. These enable you to implement file system application. Steps to use FATFS APIs similar to the second method to use the Host Layer API of NXP USB Stack with PHDC Host API Reference Manual. None /docs/en/reference-manual/MSDFATFSAPIRM.pdf English documents 398686 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MSDFATFSAPIRM.pdf NXP<sup>&#174;</sup> MSD FATFS API - Reference Manual /docs/en/reference-manual/MSDFATFSAPIRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 0 N NXP<sup>&#174;</sup> MSD FATFS API - Reference Manual 398.7 KB MSDFATFSAPIRM N 1299746685798739545413 /docs/en/reference-manual/CFPRM.pdf 2001-07-26 C996188491014 PSP 10 Mar 8, 2005 Reference Manual This manual contains detailed information about the instruction set architecture (ISA) for all versions of ColdFire &#174; microprocessors. Within the ColdFire Family, each generation of hardware microarchitecture is known as a Version, beginning with the original Version 2 (V2) core implementation, the first native ColdFire processor implementation. The original ColdFire ISA was developed from a reduced version of the M68000 instruction set that was targeted to hit a &#8220;sweet-spot&#8221;. None /docs/en/reference-manual/CFPRM.pdf English documents 1706629 None 500633505221135046 2022-12-07 /docs/en/reference-manual/CFPRM.pdf ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual /docs/en/reference-manual/CFPRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 3 N ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual 1.7 MB CFPRM N C996188491014 /docs/en/reference-manual/MCF51JM128RM.pdf 2008-02-26 1204062710851719319521 PSP 3 Jun 16, 2009 Reference Manual Reference Manual The MCF51JM128 series microcontrollers are systems-on-chip (SoCs) that are based on the V1 ColdFire core and: Operate at processor core speeds up to 50.33 MHz (peripherals operate at half of this speed), integrate technologies that are important for today&#8217;s consumer and industrial applications, such as USB On-The-Go, Controller Area Network, and cryptographic acceleration. Are the ideal upgrade for designs based on the MC9S08JM60 series microcontrollers. None /docs/en/reference-manual/MCF51JM128RM.pdf English 7060562 None Reference Manual 2022-12-07 /docs/en/reference-manual/MCF51JM128RM.pdf MCF51JM128 ColdFire<sup>&#174;</sup> &#174; Integrated Microcontroller - Reference Manual /docs/en/reference-manual/MCF51JM128RM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 2 N MCF51JM128 ColdFire<sup>&#174;</sup> &#174; Integrated Microcontroller - Reference Manual 7.1 MB MCF51JM128RM N 1204062710851719319521 User Guide 9 /docs/en/user-guide/USBUG.pdf 2011-08-03 1312388457649697374933 PSP 24 May 31, 2012 User Guide NXP USB Stack with PHDC Device Users Guide None /docs/en/user-guide/USBUG.pdf English documents 9005954 None 132339537837198660 2023-06-19 N /docs/en/user-guide/USBUG.pdf USB Stack Users Guide /docs/en/user-guide/USBUG.pdf documents 132339537837198660 User Guide N en None Y pdf 12 N N USB Stack Users Guide 9.0 MB USBUG N 1312388457649697374933 /docs/en/user-guide/USBHOSTUG.pdf 2011-08-03 1312389554462696840387 PSP 25 May 31, 2012 User Guide USB Host Stack with PHDC-Host Architecture class functionality. None /docs/en/user-guide/USBHOSTUG.pdf English documents 4190258 None 132339537837198660 2023-06-19 /docs/en/user-guide/USBHOSTUG.pdf NXP<sup>&#174;</sup> USB Stack Host Users Guide /docs/en/user-guide/USBHOSTUG.pdf documents 132339537837198660 User Guide N en None Y pdf 6 N NXP<sup>&#174;</sup> USB Stack Host Users Guide 4.2 MB USBHOSTUG N 1312389554462696840387 /docs/en/user-guide/USBOTGUG.pdf 2011-02-24 1298613306946708614917 PSP 26 May 31, 2012 User Guide This book describes the NXP USB Stack with PHDC OTG additional architecture. NXP Semiconductors provides the USB Host and Device Stacks with PHDC OTG software support for manipulation of these stacks (loading and unloading) according to the bus configuration or user application requirements, demo applications are also provided. None /docs/en/user-guide/USBOTGUG.pdf English documents 1249297 None 132339537837198660 2023-06-19 /docs/en/user-guide/USBOTGUG.pdf NXP<sup>&#174;</sup> USB Stack OTG - User&#8217;s Guide /docs/en/user-guide/USBOTGUG.pdf documents 132339537837198660 User Guide N en None Y pdf 2 N NXP<sup>&#174;</sup> USB Stack OTG - User&#8217;s Guide 1.2 MB USBOTGUG N 1298613306946708614917 /docs/en/user-guide/MEDCONLIBUG.pdf 2009-11-06 1257530579922698774751 PSP 27 May 5, 2012 User Guide The increased use of electronic devices in the medical domain has created a need for the development of common protocol for data interchange between various devices. NXP Medical Connectivity Library allows customers to implement various device specializations defined under this standard without worrying about details of implementation of this protocol. The library is transport independent, allowing users to use different transport technologies like Ethernet, USB. None /docs/en/user-guide/MEDCONLIBUG.pdf English documents 3410415 None 132339537837198660 2023-06-18 /docs/en/user-guide/MEDCONLIBUG.pdf Medical Connectivity Library - User&#8217;s Guide /docs/en/user-guide/MEDCONLIBUG.pdf documents 132339537837198660 User Guide N en None Y pdf 5 N Medical Connectivity Library - User&#8217;s Guide 3.4 MB MEDCONLIBUG N 1257530579922698774751 /docs/en/user-guide/MSDFATFSUG.pdf 2011-03-10 1299748391042704977776 PSP 28 Mar 9, 2011 User Guide This book describes how to use File Allocation Table File System module with NXP USB Host Stack. The FATFS module is developed based on MSD class of NXP USB Stack with PHDC Software Suite. Its architecture contains USB driver code, disk I/O interface functions, FAT APIs, and some applications. This document intends to help you gain an insight into the File Allocation Table and capabilities to develop your own applications. None /docs/en/user-guide/MSDFATFSUG.pdf English documents 1099296 None 132339537837198660 2023-06-18 /docs/en/user-guide/MSDFATFSUG.pdf NXP<sup>&#174;</sup> MSD FATFS - User&#8217;s Guide /docs/en/user-guide/MSDFATFSUG.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N NXP<sup>&#174;</sup> MSD FATFS - User&#8217;s Guide 1.1 MB MSDFATFSUG N 1299748391042704977776 /docs/en/user-guide/MCF51_ACLIB.pdf 2009-04-14 1239719097706725007507 PSP 29 Apr 14, 2009 User Guide None /docs/en/user-guide/MCF51_ACLIB.pdf English documents 281239 None 132339537837198660 2023-06-18 /docs/en/user-guide/MCF51_ACLIB.pdf MCF51 Advanced Control Library User&#8217;s Reference Manual /docs/en/user-guide/MCF51_ACLIB.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N MCF51 Advanced Control Library User&#8217;s Reference Manual 281.2 KB MCF51_ACLIB N 1239719097706725007507 /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf 2016-10-31 1233058542365723023391 PSP 30 Jan 27, 2009 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf English documents 1106546 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=MCF51_GFLIB MCF51 General Functions Library User’s Reference Manual /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N MCF51 General Functions Library User’s Reference Manual 1.1 MB MCF51_GFLIB N 1233058542365723023391 /secured/assets/documents/en/user-guide/MCF51_MCLIB.pdf 2016-10-31 1233057872421710682141 PSP 31 Jan 27, 2009 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/MCF51_MCLIB.pdf English documents 972426 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=MCF51_MCLIB MCF51 Motor Control Library User’s Reference Manual /secured/assets/documents/en/user-guide/MCF51_MCLIB.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N MCF51 Motor Control Library User’s Reference Manual 972.4 KB MCF51_MCLIB N 1233057872421710682141 /secured/assets/documents/en/user-guide/MCF51_GDFLIB.pdf 2016-10-31 1233057355837720019261 PSP 32 Jan 27, 2009 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/MCF51_GDFLIB.pdf English documents 445252 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=MCF51_GDFLIB MCF51 General Digital Filters Library User’s Reference Manual /secured/assets/documents/en/user-guide/MCF51_GDFLIB.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N MCF51 General Digital Filters Library User’s Reference Manual 445.3 KB MCF51_GDFLIB N 1233057355837720019261 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 37 documents

Compact List

Application Note (13)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

View or edit your browsing history