Flexis 32-Bit ColdFire® V1 Microcontroller | NXP Semiconductors

Flexis 32-Bit ColdFire® V1 Microcontroller

Block Diagram

ColdFire MCF51QE Microcontroller Block Diagram

ColdFire MCF51QE Microcontroller Block Diagram

Features

  • 50 MHz ColdFire V1 core /25 MHz bus speed
  • Up to 128 KB flash memory
  • Up to 8 KB random access memory (RAM)
  • 1.8 to 3.6-volt operating voltage range
  • Loop-control oscillator
  • Highly accurate internal clock (ICS)
  • Single-wire background debug interface
  • Up to 70 general-purpose input/output (GPIO) ports, plus 16 bits of rapid GPIO
  • 16 keyboard interrupt (KBI) pins
  • -40°C to +85°C temperature range
  • Pin compatibility in 64- and 80-pin LQFP packages
  • Common development tools including CodeWarrior® for microcontrollers 6.0
  • Peripherals
    • 24-channel, 12-bit ADC
    • 2 analog comparators
    • 2 Serial communications interface (SCI/UART)
    • 2 serial peripheral interface (SPI)
    • 2 I²C
  • Timers
    • One 16-bit, 6-channel timer
    • Two 16-bit, 3-channel timer
    • Input capture, output compare and pulse width modulation for improved motor control
    • Real time clock
  • Low-Power Benefits
    • Low-power run and wait modes that enable reduced current and reduced speed modes for peripherals
    • Run currents
      • 27 mA (50 MHz CPU, 3-volt VDD )
      • 50 μA (32 KHz CPU, 3-volt VDD)
    • Two ultra-low power stop modes
      • Stop 2 - 600 nA
      • Stop 3 - 800 nA
    • Fast start-up from stop mode (6 μs)
    • Flash programming from 1.8 to 3.6-volts
    • Low-power ADC
    • Flexible clock modules
  • The MCF51EM32/128 is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics

7 results

Include 0 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Budgetary Price excluding tax

Operating Frequency [Max] (MHz)

Flash (kB)

RAM (kB)

GPIO

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Active

64

LQFP64

10K @ US$5.16

50

128

8

54

1.8

3.6

-40 to 85

Active

80

LQFP80

10K @ US$5.34

50

128

8

70

1.8

3.6

-40 to 85

Active

64

LQFP64

10K @ US$3.96

50

32

8

54

1.8

3.6

-40 to 85

Active

64

LQFP64

10K @ US$3.59

50

32

8

54

1.8

3.6

0 to 70

Active

64

LQFP64

10K @ US$4.62

50

64

8

54

1.8

3.6

-40 to 85

Active

64

LQFP64

10K @ US$4.89

50

96

8

54

1.8

3.6

-40 to 85

Active

80

LQFP80

10K @ US$5.07

50

96

8

70

1.8

3.6

-40 to 85

N true 0 PSPMCF51QEen 36 Application Note Application Note t789 14 Application Note Software Application Note Software t783 2 Data Sheet Data Sheet t520 1 Errata Errata t522 5 Fact Sheet Fact Sheet t523 4 Reference Manual Reference Manual t877 2 User Guide User Guide t792 4 White Paper White Paper t530 4 en_US 6 1 1 English MCF51QE128 Overview. MCF51QE128 is the first 32-bit device in the Flexis<sup>&#174;</sup> series. This innovative product line breaks new ground in 8- to 32-bit compatibility. The S08QE128 (8-bit) and MCF51QE128 (32-bit ColdFire embedded controller) both feature basic building blocks for controller compatibility. 1180506424340718632176 PSP 192.2 KB None None documents None 1180506424340718632176 /docs/en/fact-sheet/MCF51QE128FS.pdf 192161 /docs/en/fact-sheet/MCF51QE128FS.pdf MCF51QE128FS N N 2020-02-18 MCF51QE128 Fact Sheet /docs/en/fact-sheet/MCF51QE128FS.pdf /docs/en/fact-sheet/MCF51QE128FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Feb 18, 2020 Fact Sheet t523 Fact Sheet Fact Sheet Y N MCF51QE128 Fact Sheet 2 0 English CodeWarriorTM Develpment Studio is a single integrated tool suite with optimized tools that allows the handle 8-bit entry-level applications to 32-bit, high-end applications. Covers features, benefits, Specs and System Requierements. 1180973912228731431931 PSP 1.4 MB None None documents None 1180973912228731431931 /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf 1383475 /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf CWDEVSTUDIO60FS N 2007-06-04 Fact Sheet: CodeWarrior<sup>&#174;</sup>TM Development Studio v6.0 for Microcontrollers /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf en Jun 4, 2007 Fact Sheet t523 Fact Sheet Fact Sheet N N Fact Sheet: CodeWarrior<sup>&#174;</sup>TM Development Studio v6.0 for Microcontrollers 3 3.1 English The MCF51QE128, MCF51QE64, and MCF51QE32 are members of the low-cost, low-power, high-performance Version 1 (V1) ColdFire family of 32-bit microcontroller units (MCUs). This MCF51QE128 has the following features: Up to 50.33-MHz ColdFire CPU, Provides 0.94 Dhrystone 2.1 MIPS per MHz, 70 GPIOs. Covers MCF51QE128, MCF51QE64, MCF51QE32. 1182550563761705802822 PSP 2.4 MB None None documents None 1182550563761705802822 /docs/en/reference-manual/MCF51QE128RM.pdf 2395890 /docs/en/reference-manual/MCF51QE128RM.pdf MCF51QE128RM N N 2007-06-22 MCF51QE128 - Reference Manual /docs/en/reference-manual/MCF51QE128RM.pdf /docs/en/reference-manual/MCF51QE128RM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf N en Jun 28, 2012 Reference Manual t877 Reference Manual Reference Manual Y N MCF51QE128 - Reference Manual 4 7 English This device contains the following features: 32-Bit Version 1 ColdFire ? Central Processor Unit (CPU), Oscillator (XOSC), Oscillator (XOSC), Internal Clock Source (ICS), FLL, Watchdog computer operating properly (COP), ADC 24-channel, ACMPx, Two SCIs with full duplex non-return to zero (NRZ), Two IICs with up to 100 kbps. Covers: MCF51QE96, MCF51QE64, MCF51QE32. 1182550940387695219052 PSP 1.0 MB None None documents None 1182550940387695219052 /docs/en/data-sheet/MCF51QE128.pdf 1001821 /docs/en/data-sheet/MCF51QE128.pdf MCF51QE128 N 2007-06-25 MCF51QE128 Series - Data Sheet /docs/en/data-sheet/MCF51QE128.pdf /docs/en/data-sheet/MCF51QE128.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf en Oct 14, 2008 Data Sheet t520 Data Sheet Data Sheet Y N MCF51QE128 Series - Data Sheet 5 1 English This document is a brief description of the QE128 microcontroller unit (MCU) in an 8-bit version and 32-bit version. There is also useful information about core differences. Each section in this document contains an example that works with an evaluation board (EVB) and Demo board with both 8-bit and 32-bit cores versions. These examples were developed using CodeWarrior &#8482; 6.0 version. Consult the device reference manual for specific part information. 1182796469369710085259 PSP 2.1 MB None None documents None 1182796469369710085259 /docs/en/user-guide/QE128QRUG.pdf 2078494 /docs/en/user-guide/QE128QRUG.pdf QE128QRUG N 2007-06-25 QE128 Quick Reference - User&#8217;s Guide /docs/en/user-guide/QE128QRUG.pdf /docs/en/user-guide/QE128QRUG.pdf User Guide N Y 132339537837198660 2023-06-19 pdf en Jun 25, 2007 User Guide t792 User Guide User Guide Y N QE128 Quick Reference - User&#8217;s Guide 6 Rev. 0 English 1182811078168749891414 PSP 11.8 MB None None documents None 1182811078168749891414 /docs/en/user-guide/QE128QRUGSW.zip 11810546 /docs/en/user-guide/QE128QRUGSW.zip QE128QRUGSW N N 2016-10-31 Software to accompany QE128QRUG /docs/en/user-guide/QE128QRUGSW.zip /docs/en/user-guide/QE128QRUGSW.zip User Guide N Y 132339537837198660 2022-12-07 zip N en Jun 25, 2007 User Guide t792 User Guide User Guide Y N Software to accompany QE128QRUG false en_US en Reference Manual Reference Manual 1 7 3 English This manual contains detailed information about the instruction set architecture (ISA) for all versions of ColdFire &#174; microprocessors. Within the ColdFire Family, each generation of hardware microarchitecture is known as a Version, beginning with the original Version 2 (V2) core implementation, the first native ColdFire processor implementation. The original ColdFire ISA was developed from a reduced version of the M68000 instruction set that was targeted to hit a &#8220;sweet-spot&#8221;. C996188491014 PSP 1.7 MB None None documents None C996188491014 /docs/en/reference-manual/CFPRM.pdf 1706629 /docs/en/reference-manual/CFPRM.pdf CFPRM documents N 2001-07-26 ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual /docs/en/reference-manual/CFPRM.pdf /docs/en/reference-manual/CFPRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Mar 8, 2005 500633505221135046 Reference Manual Y N ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual Application Note Application Note 14 8 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 9 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 10 0 English This Application Note discusses important considerations and guidelines for implementing in-software flash programming on Kinetis and ColdFire+ MCUs 1366267658721722833617 PSP 260.0 KB None None documents None 1366267658721722833617 /docs/en/application-note/AN4695.pdf 260008 /docs/en/application-note/AN4695.pdf AN4695 documents N N 2016-10-31 Implementing in-software flash programming on Kinetis MCUs /docs/en/application-note/AN4695.pdf /docs/en/application-note/AN4695.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 17, 2013 645036621402383989 Application Note N Implementing in-software flash programming on Kinetis MCUs 11 0 Chinese 1326899406187705806071zh PSP 1.7 MB None None documents None 1326899406187705806071 /docs/zh/application-note/AN4452.pdf 1718385 /docs/zh/application-note/AN4452.pdf AN4452 documents N N 2016-10-31 Display eGUI using TWR-LCD board /docs/zh/application-note/AN4452.pdf /docs/zh/application-note/AN4452.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N 采用TWR-LCD电路板显示eGUI 0 English This Application Note describes how to use Tower<sup>&#174;</sup> TWR-LCD board to display eGUI or other graphic user interfaces such as microWindows with Kinetis MCUs 1326899406187705806071 PSP 1.7 MB None None documents None 1326899406187705806071 /docs/en/application-note/AN4452.pdf 1718385 /docs/en/application-note/AN4452.pdf AN4452 documents N N 2016-10-31 Display eGUI using TWR-LCD board /docs/en/application-note/AN4452.pdf /docs/en/application-note/AN4452.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 17, 2012 645036621402383989 Application Note Y N Display eGUI using TWR-LCD board 12 0 English AN3942: This application note describes flash programming routines for the HC9S08 and the ColdFire V1 family MCUs. These programming routines can be used to program and erase the flash memory. Because of differences between the 8-bit and 32-bit MCUs (flash module and address space) two software versions were created: The first version is for 8-bit MCUs. The second version is for 32-bit MCUs. The ColdFire V1 (MCF51JM, MCF51QE, MCF51AC). 1260863193646737046117 PSP 84.7 KB None None documents None 1260863193646737046117 /docs/en/application-note/AN3942.pdf 84673 /docs/en/application-note/AN3942.pdf AN3942 documents N N 2016-10-31 AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes /docs/en/application-note/AN3942.pdf /docs/en/application-note/AN3942.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 14, 2009 645036621402383989 Application Note Y N AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes 13 0 English From the RS08 to our highest performance ColdFire&#174; V4 devices, the Controller Continuum provides compatibility for an easy migration path up or down the performance spectrum. The connection point on the Controller Continuum is where complementary families of S08 and ColdFire V1 microcontrollers share a common set of peripherals and development tools to deliver the ultimate in migration flexibility. Pin-for-pin compatibility between many Flexis devices allows controller exchanges without redesigning the 1218208704205727381788 PSP 95.6 KB None None documents None 1218208704205727381788 /docs/en/application-note/AN3629.pdf 95565 /docs/en/application-note/AN3629.pdf AN3629 documents N 2008-08-08 Migrating from the MC9S08QE32 to the MCF51QE32 /docs/en/application-note/AN3629.pdf /docs/en/application-note/AN3629.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 30, 2008 645036621402383989 Application Note Y N Migrating from the MC9S08QE32 to the MCF51QE32 14 0 English The MCF51QE128 provides balance between flexibility and high performance. The MCF51QE128 is part of Our Controller Continuum, providing a compatibility path from the ultra-low end RS08 to the high-end ColdFire V4. It also includes mid-end HCS08 ColdFire V2 and V3 families. It has a high performance core and high integration of peripherals with high levels of flexibility and simple programming. 1210958558656725143049 PSP 983.1 KB None None documents None 1210958558656725143049 /docs/en/application-note/AN3466.pdf 983077 /docs/en/application-note/AN3466.pdf AN3466 documents N N 2016-10-31 Differences Between a Cortex<sup>&#174;</sup> M3 Processor and the MCF51QE128 /docs/en/application-note/AN3466.pdf /docs/en/application-note/AN3466.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 16, 2008 645036621402383989 Application Note Y N Differences Between a Cortex<sup>&#174;</sup> M3 Processor and the MCF51QE128 15 0 English This application note shows how to port uC/OS kernel on ColdFire version 1 and make it run on the silicon of MCF51QE128. The ColdFire V1 architecture and the uC/OS-II kernel are not detailed in this application note. However, it is beneficial to have some information on ColdFire V1 architecture and uC/OS-II kernel. All the code in this application note has been tested and debugged on MCF51QE128. 1200345299631694301811 PSP 212.4 KB None None documents None 1200345299631694301811 /docs/en/application-note/AN3586.pdf 212386 /docs/en/application-note/AN3586.pdf AN3586 documents N 2008-01-14 Run uC/OS-II on MCF51QE128 /docs/en/application-note/AN3586.pdf /docs/en/application-note/AN3586.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 14, 2008 645036621402383989 Application Note Y N Run uC/OS-II on MCF51QE128 16 0 English AN3552: The purpose of the document is to explain the multiple uses of the built-in analog comparator of the MC9S08QG8 microcontroller. This note explains each application, implementation information, and provides tips to gain optimal performance. All the applications are performed using the DEMO9S08QG8 board. 1195499539799700467634 PSP 2.1 MB None None documents None 1195499539799700467634 /docs/en/application-note/AN3552.pdf 2139950 /docs/en/application-note/AN3552.pdf AN3552 documents N 2007-11-19 AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes /docs/en/application-note/AN3552.pdf /docs/en/application-note/AN3552.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 19, 2007 645036621402383989 Application Note Y N AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes 17 0 English From the RS08 to our highest-performance ColdFire&#174;&#13;&#10;V4 devices, the Controller Continuum provides&#13;&#10;compatibility for an easy migration path up or down the&#13;&#10;performance spectrum. The connection point on the&#13;&#10;Controller Continuum is where complimentary families&#13;&#10;of the S08 and ColdFire V1 (CFV1) microcontrollers&#13;&#10;share a common set of peripherals and development tools&#13;&#10;to deliver the ultimate in migration flexibility.&#13;&#10;Pin-for-pin compatibil 1190924477146700884456 PSP 305.2 KB None None documents None 1190924477146700884456 /docs/en/application-note/AN3502.pdf 305228 /docs/en/application-note/AN3502.pdf AN3502 documents N 2007-10-01 Differences between the TI MSP430 and MC9S08QE128 and MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers /docs/en/application-note/AN3502.pdf /docs/en/application-note/AN3502.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 1, 2007 645036621402383989 Application Note Y N Differences between the TI MSP430 and MC9S08QE128 and MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers 18 1 English This document details how to migrate C code of the common peripherals used in the MCF51QE128 to&#13;&#10;MCF52210, such as the analog-to-digital converter, timers, serial communications interface, serial&#13;&#10;peripheral interface, inter-integrated circuit, and general-purpose input/output. This document also&#13;&#10;describes the interrupt processing in both architectures. 1182466416674717809647 PSP 328.3 KB None None documents None 1182466416674717809647 /docs/en/application-note/AN3464.pdf 328334 /docs/en/application-note/AN3464.pdf AN3464 documents N 2007-06-25 Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 /docs/en/application-note/AN3464.pdf /docs/en/application-note/AN3464.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 20, 2007 645036621402383989 Application Note Y N Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 19 0 English 1182184902302703497470 PSP 333.5 KB None None documents None 1182184902302703497470 /docs/en/application-note/AN3460.pdf 333549 /docs/en/application-note/AN3460.pdf AN3460 documents N 2007-06-20 Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers /docs/en/application-note/AN3460.pdf /docs/en/application-note/AN3460.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 26, 2007 645036621402383989 Application Note Y N Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers 20 Rev. 0 English AN3465SW.zip /docs/en/application-note-software/AN3465SW.zip /docs/en/application-note-software/AN3465SW.zip As product complexity grows and the need to add new features accelerates, engineers face a challenging task of migrating applications from 8-bit to 32-bit microcontrollers (MCU). This application note describes how the Flexis family of MCUs eases this task. Although peripherals are identical in this family, there are differences between 8-bit and 32 bit architectures. This document provides a guide on how to develop an application where the same code can be used in both cores without changes. 1182754187676721516359 PSP 2.0 MB None None documents None 1182754187676721516359 /docs/en/application-note/AN3465.pdf 1991838 /docs/en/application-note/AN3465.pdf AN3465 documents N 2007-06-24 Migrating within the contoller continuum /docs/en/application-note/AN3465.pdf /docs/en/application-note/AN3465.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 24, 2007 645036621402383989 Application Note N N Migrating within the contoller continuum 21 Rev. 0 English AN3467SW.zip /docs/en/application-note-software/AN3467SW.zip /docs/en/application-note-software/AN3467SW.zip AN3467: This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. 1182744804178700133456 PSP 7.1 MB None None documents None 1182744804178700133456 /docs/en/application-note/AN3467.pdf 7092271 /docs/en/application-note/AN3467.pdf AN3467 documents N 2007-06-24 AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes /docs/en/application-note/AN3467.pdf /docs/en/application-note/AN3467.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2007 645036621402383989 Application Note Y N AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes User Guide User Guide 2 22 0 English 1239719097706725007507 PSP 281.2 KB None None documents None 1239719097706725007507 /docs/en/user-guide/MCF51_ACLIB.pdf 281239 /docs/en/user-guide/MCF51_ACLIB.pdf MCF51_ACLIB documents N 2009-04-14 MCF51 Advanced Control Library User&#8217;s Reference Manual /docs/en/user-guide/MCF51_ACLIB.pdf /docs/en/user-guide/MCF51_ACLIB.pdf User Guide N 132339537837198660 2023-06-18 pdf en Apr 14, 2009 132339537837198660 User Guide Y N MCF51 Advanced Control Library User&#8217;s Reference Manual 23 0 English 1233058542365723023391 PSP 1.1 MB Registration without Disclaimer None documents Extended 1233058542365723023391 /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf 1106546 /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf MCF51_GFLIB documents Y N 2016-10-31 MCF51 General Functions Library User’s Reference Manual /webapp/Download?colCode=MCF51_GFLIB /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jan 27, 2009 132339537837198660 User Guide Y N MCF51 General Functions Library User’s Reference Manual Application Note Software Application Note Software 2 24 Rev. 0 English As product complexity grows and the need to add new features accelerates, engineers face a challenging task of migrating applications from 8-bit to 32-bit microcontrollers (MCU). This application note describes how the Flexis family of MCUs eases this task. Although peripherals are identical in this family, there are differences between 8-bit and 32 bit architectures. This document provides a guide on how to develop an application where the same code can be used in both cores without changes. 1182833279276679124774 PSP 592.9 KB None None documents None 1182833279276679124774 /docs/en/application-note-software/AN3465SW.zip 592921 /docs/en/application-note-software/AN3465SW.zip AN3465SW documents N 2007-06-25 Software to accompany application note AN3465 /docs/en/application-note-software/AN3465SW.zip /docs/en/application-note-software/AN3465SW.zip Application Note Software N 789425793691620447 2022-12-07 zip en Jun 25, 2007 789425793691620447 Application Note Software N N Software to accompany application note AN3465 25 Rev. 0 English This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. 1182882351350735110679 PSP 1.7 MB None None documents None 1182882351350735110679 /docs/en/application-note-software/AN3467SW.zip 1731290 /docs/en/application-note-software/AN3467SW.zip AN3467SW documents N 2007-06-26 Softwate to accompany application note AN3467 /docs/en/application-note-software/AN3467SW.zip /docs/en/application-note-software/AN3467SW.zip Application Note Software N 789425793691620447 2022-12-07 zip en Jun 24, 2007 789425793691620447 Application Note Software N N Softwate to accompany application note AN3467 Errata Errata 5 26 0 English Mask Set Errata for Mask 3M12J 1440667212540714269865 PSP 99.6 KB None None documents None 1440667212540714269865 /docs/en/errata/MSEF51QE128_3M12J.pdf 99627 /docs/en/errata/MSEF51QE128_3M12J.pdf MSEF51QE128_3M12J documents N N 2015-08-27 Mask Set Errata for Mask 3M12J - Errata /docs/en/errata/MSEF51QE128_3M12J.pdf /docs/en/errata/MSEF51QE128_3M12J.pdf Errata N 155452329886410597 2022-12-07 pdf N en Aug 26, 2015 155452329886410597 Errata N N Mask Set Errata for Mask 3M12J - Errata 27 2 English MSEF51QE128_1M12J: This report applies to mask 1M12J for these products: MSEF51QE128, MSEF51QE96, MSEF51QE64 and MSEF51QE32. 1215112193646727156113 PSP 35.2 KB None None documents None 1215112193646727156113 /docs/en/errata/MSEF51QE128_1M12J.pdf 35227 /docs/en/errata/MSEF51QE128_1M12J.pdf MSEF51QE128_1M12J documents N 2008-07-03 Mask Set Errata: 1M12J - Errata /docs/en/errata/MSEF51QE128_1M12J.pdf /docs/en/errata/MSEF51QE128_1M12J.pdf Errata N 155452329886410597 2022-12-07 pdf en May 12, 2010 155452329886410597 Errata Y N Mask Set Errata: 1M12J - Errata 28 2 English MSEF51QE128_0M12J: This report applies to mask 0M12J for these products: MCF51QE128, MCF51QE96, MCF51QE64 and MCF51QE32. 1182807339079711738672 PSP 39.6 KB None None documents None 1182807339079711738672 /docs/en/errata/MSEF51QE128_0M12J.pdf 39611 /docs/en/errata/MSEF51QE128_0M12J.pdf MSEF51QE128_0M12J documents N 2007-06-25 Mask Set Errata: 0M12J - Errata /docs/en/errata/MSEF51QE128_0M12J.pdf /docs/en/errata/MSEF51QE128_0M12J.pdf Errata N 155452329886410597 2022-12-07 pdf en May 12, 2010 155452329886410597 Errata Y N Mask Set Errata: 0M12J - Errata 29 1 English MSEF51QE128_2M12J: This report applies to mask 2M12J for these products: MCF51QE128, MCF51QE96, MCF51QE64 and MCF51QE32. 1257962905301702615291 PSP 33.6 KB None None documents None 1257962905301702615291 /docs/en/errata/MSEF51QE128_2M12J.pdf 33639 /docs/en/errata/MSEF51QE128_2M12J.pdf MSEF51QE128_2M12J documents N 2009-11-11 Mask Set Errata: 2M12J - Errata /docs/en/errata/MSEF51QE128_2M12J.pdf /docs/en/errata/MSEF51QE128_2M12J.pdf Errata N 155452329886410597 2022-12-07 pdf en May 12, 2010 155452329886410597 Errata Y N Mask Set Errata: 2M12J - Errata 30 0 English Mask set errata document, covering mask 2M12J for the MCF51QE128 and MCF51QE96 products. 1216081040198712363930 PSP 16.4 KB None None documents None 1216081040198712363930 /docs/en/errata/MSE51QE128_2M12J 16401 /docs/en/errata/MSE51QE128_2M12J MSE51QE128_2M12J documents N N 2016-10-31 Mask Set Errata for 2M12J /docs/en/errata/MSE51QE128_2M12J /docs/en/errata/MSE51QE128_2M12J Errata N 155452329886410597 2022-12-07 N en Jul 14, 2008 155452329886410597 Errata Y N Mask Set Errata for 2M12J Fact Sheet Fact Sheet 2 31 1 English MC9S08QE128FS: The S08QE128 device pushes the boundaries of 8-bit performance with up to 128 KB of flash memory and a 24-channel, 12-bit analog-to-digital converter (ADC). The S08QE128 includes up to 3.6V supply voltage, a 50 MHz CPU core and three timers for improved motor control&#8212;perfect for health care monitoring instrumentation and electronics such as digital and web cameras. 1180505039495708150434 PSP 170.0 KB None None documents None 1180505039495708150434 /docs/en/fact-sheet/MC9S08QE128FS.pdf 170047 /docs/en/fact-sheet/MC9S08QE128FS.pdf MC9S08QE128FS documents N 2007-05-29 MC9S08QE128 8-bit - Fact Sheet /docs/en/fact-sheet/MC9S08QE128FS.pdf /docs/en/fact-sheet/MC9S08QE128FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Jun 18, 2009 736675474163315314 Fact Sheet Y N MC9S08QE128 8-bit - Fact Sheet 32 1 English Covers the ultra-low power benefits featured in the QE128 family 1180630319928728959297 PSP 146.4 KB None None documents None 1180630319928728959297 /docs/en/fact-sheet/QE128LWPWRFS.pdf 146423 /docs/en/fact-sheet/QE128LWPWRFS.pdf QE128LWPWRFS documents N 2007-05-31 QE128 Low Power Benefits Fact Sheet /docs/en/fact-sheet/QE128LWPWRFS.pdf /docs/en/fact-sheet/QE128LWPWRFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Jun 17, 2008 736675474163315314 Fact Sheet N N QE128 Low Power Benefits Fact Sheet White Paper White Paper 4 33 5 Chinese 1182319116217738360151zh PSP 632.3 KB None None documents None 1182319116217738360151 /docs/zh/white-paper/ENERGYEFFWP.pdf 632300 /docs/zh/white-paper/ENERGYEFFWP.pdf ENERGYEFFWP documents N 2007-06-19 NXP<sup>&#174;</sup> Technologies for Energy Efficiency /docs/zh/white-paper/ENERGYEFFWP.pdf /docs/zh/white-paper/ENERGYEFFWP.pdf White Paper N 918633085541740938 2023-06-19 zh 918633085541740938 White Paper N 飞思卡尔节能技术 5 English The NXP Energy Efficiency Target is a holistic approach to energy&#13;&#10;management, where interaction among the technologies and techniques is&#13;&#10;critical to achieve optimal energy savings. 1182319116217738360151 PSP 632.3 KB None None documents None 1182319116217738360151 /docs/en/white-paper/ENERGYEFFWP.pdf 632300 /docs/en/white-paper/ENERGYEFFWP.pdf ENERGYEFFWP documents N 2007-06-19 NXP<sup>&#174;</sup> Technologies for Energy Efficiency /docs/en/white-paper/ENERGYEFFWP.pdf /docs/en/white-paper/ENERGYEFFWP.pdf White Paper N 918633085541740938 2023-06-19 pdf en Nov 19, 2010 918633085541740938 White Paper N N NXP<sup>&#174;</sup> Technologies for Energy Efficiency 34 0 English Covers how to switch between the S08 and ColdFire V1 Flexis<sup>&#174;</sup> Microcontrollers. 1181234550360726204803 PSP 88.6 KB None None documents None 1181234550360726204803 /docs/en/white-paper/QE128SWITCHWP.pdf 88624 /docs/en/white-paper/QE128SWITCHWP.pdf QE128SWITCHWP documents N 2007-06-20 Switching between the S08 and ColdFire<sup>&#174;</sup> V1 Microcontrollers /docs/en/white-paper/QE128SWITCHWP.pdf /docs/en/white-paper/QE128SWITCHWP.pdf White Paper N 918633085541740938 2023-06-19 pdf en May 31, 2007 918633085541740938 White Paper Y N Switching between the S08 and ColdFire<sup>&#174;</sup> V1 Microcontrollers 35 0 English Comparison between the MC9S08QE128 and the MCF51QE128 microcontrollers. 1179156534947703294287 PSP 93.8 KB None None documents None 1179156534947703294287 /docs/en/white-paper/QE128COMPWP.pdf 93751 /docs/en/white-paper/QE128COMPWP.pdf QE128COMPWP documents N 2007-05-16 Comparison of MC9S08QE128 and MCF51QE128 Microcontrollers /docs/en/white-paper/QE128COMPWP.pdf /docs/en/white-paper/QE128COMPWP.pdf White Paper N 918633085541740938 2023-06-19 pdf en May 14, 2007 918633085541740938 White Paper Y N Comparison of MC9S08QE128 and MCF51QE128 Microcontrollers 36 0 English 1153849964371695683434 PSP 1.5 MB None None documents None 1153849964371695683434 /docs/en/white-paper/V1CFWP.pdf 1526423 /docs/en/white-paper/V1CFWP.pdf V1CFWP documents N 2006-07-25 ColdFire<sup>&#174;</sup> V1 White Paper /docs/en/white-paper/V1CFWP.pdf /docs/en/white-paper/V1CFWP.pdf White Paper N 918633085541740938 2023-06-19 pdf en Jul 25, 2006 918633085541740938 White Paper Y N ColdFire<sup>&#174;</sup> V1 White Paper false 0 MCF51QE downloads en true 1 Y PSP Application Note 14 /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 8 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 9 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 /docs/en/application-note/AN4695.pdf 2016-10-31 1366267658721722833617 PSP 10 Apr 17, 2013 Application Note This Application Note discusses important considerations and guidelines for implementing in-software flash programming on Kinetis and ColdFire+ MCUs None /docs/en/application-note/AN4695.pdf English documents 260008 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4695.pdf Implementing in-software flash programming on Kinetis MCUs /docs/en/application-note/AN4695.pdf documents 645036621402383989 Application Note N en None pdf 0 N N Implementing in-software flash programming on Kinetis MCUs 260.0 KB AN4695 N 1366267658721722833617 /docs/en/application-note/AN4452.pdf 2016-10-31 1326899406187705806071 PSP 11 Jan 17, 2012 Application Note This Application Note describes how to use Tower<sup>&#174;</sup> TWR-LCD board to display eGUI or other graphic user interfaces such as microWindows with Kinetis MCUs None /docs/en/application-note/AN4452.pdf English documents 1718385 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4452.pdf Display eGUI using TWR-LCD board /docs/en/application-note/AN4452.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Display eGUI using TWR-LCD board 1.7 MB AN4452 N 1326899406187705806071 /docs/en/application-note/AN3942.pdf 2016-10-31 1260863193646737046117 PSP 12 Dec 14, 2009 Application Note AN3942: This application note describes flash programming routines for the HC9S08 and the ColdFire V1 family MCUs. These programming routines can be used to program and erase the flash memory. Because of differences between the 8-bit and 32-bit MCUs (flash module and address space) two software versions were created: The first version is for 8-bit MCUs. The second version is for 32-bit MCUs. The ColdFire V1 (MCF51JM, MCF51QE, MCF51AC). None /docs/en/application-note/AN3942.pdf English documents 84673 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3942.pdf AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes /docs/en/application-note/AN3942.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN3942, Flash Programming Routines for the S08 and the ColdFire (V1) Devices - Application Notes 84.7 KB AN3942 N 1260863193646737046117 /docs/en/application-note/AN3629.pdf 2008-08-08 1218208704205727381788 PSP 13 Jun 30, 2008 Application Note From the RS08 to our highest performance ColdFire&#174; V4 devices, the Controller Continuum provides compatibility for an easy migration path up or down the performance spectrum. The connection point on the Controller Continuum is where complementary families of S08 and ColdFire V1 microcontrollers share a common set of peripherals and development tools to deliver the ultimate in migration flexibility. Pin-for-pin compatibility between many Flexis devices allows controller exchanges without redesigning the None /docs/en/application-note/AN3629.pdf English documents 95565 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3629.pdf Migrating from the MC9S08QE32 to the MCF51QE32 /docs/en/application-note/AN3629.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Migrating from the MC9S08QE32 to the MCF51QE32 95.6 KB AN3629 N 1218208704205727381788 /docs/en/application-note/AN3466.pdf 2016-10-31 1210958558656725143049 PSP 14 May 16, 2008 Application Note The MCF51QE128 provides balance between flexibility and high performance. The MCF51QE128 is part of Our Controller Continuum, providing a compatibility path from the ultra-low end RS08 to the high-end ColdFire V4. It also includes mid-end HCS08 ColdFire V2 and V3 families. It has a high performance core and high integration of peripherals with high levels of flexibility and simple programming. None /docs/en/application-note/AN3466.pdf English documents 983077 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3466.pdf Differences Between a Cortex<sup>&#174;</sup> M3 Processor and the MCF51QE128 /docs/en/application-note/AN3466.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Differences Between a Cortex<sup>&#174;</sup> M3 Processor and the MCF51QE128 983.1 KB AN3466 N 1210958558656725143049 /docs/en/application-note/AN3586.pdf 2008-01-14 1200345299631694301811 PSP 15 Jan 14, 2008 Application Note This application note shows how to port uC/OS kernel on ColdFire version 1 and make it run on the silicon of MCF51QE128. The ColdFire V1 architecture and the uC/OS-II kernel are not detailed in this application note. However, it is beneficial to have some information on ColdFire V1 architecture and uC/OS-II kernel. All the code in this application note has been tested and debugged on MCF51QE128. None /docs/en/application-note/AN3586.pdf English documents 212386 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3586.pdf Run uC/OS-II on MCF51QE128 /docs/en/application-note/AN3586.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Run uC/OS-II on MCF51QE128 212.4 KB AN3586 N 1200345299631694301811 /docs/en/application-note/AN3552.pdf 2007-11-19 1195499539799700467634 PSP 16 Nov 19, 2007 Application Note AN3552: The purpose of the document is to explain the multiple uses of the built-in analog comparator of the MC9S08QG8 microcontroller. This note explains each application, implementation information, and provides tips to gain optimal performance. All the applications are performed using the DEMO9S08QG8 board. None /docs/en/application-note/AN3552.pdf English documents 2139950 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3552.pdf AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes /docs/en/application-note/AN3552.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes 2.1 MB AN3552 N 1195499539799700467634 /docs/en/application-note/AN3502.pdf 2007-10-01 1190924477146700884456 PSP 17 Oct 1, 2007 Application Note From the RS08 to our highest-performance ColdFire&#174;&#13;&#10;V4 devices, the Controller Continuum provides&#13;&#10;compatibility for an easy migration path up or down the&#13;&#10;performance spectrum. The connection point on the&#13;&#10;Controller Continuum is where complimentary families&#13;&#10;of the S08 and ColdFire V1 (CFV1) microcontrollers&#13;&#10;share a common set of peripherals and development tools&#13;&#10;to deliver the ultimate in migration flexibility.&#13;&#10;Pin-for-pin compatibil None /docs/en/application-note/AN3502.pdf English documents 305228 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3502.pdf Differences between the TI MSP430 and MC9S08QE128 and MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers /docs/en/application-note/AN3502.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Differences between the TI MSP430 and MC9S08QE128 and MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers 305.2 KB AN3502 N 1190924477146700884456 /docs/en/application-note/AN3464.pdf 2007-06-25 1182466416674717809647 PSP 18 Jul 20, 2007 Application Note This document details how to migrate C code of the common peripherals used in the MCF51QE128 to&#13;&#10;MCF52210, such as the analog-to-digital converter, timers, serial communications interface, serial&#13;&#10;peripheral interface, inter-integrated circuit, and general-purpose input/output. This document also&#13;&#10;describes the interrupt processing in both architectures. None /docs/en/application-note/AN3464.pdf English documents 328334 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3464.pdf Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 /docs/en/application-note/AN3464.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 328.3 KB AN3464 N 1182466416674717809647 /docs/en/application-note/AN3460.pdf 2007-06-20 1182184902302703497470 PSP 19 Jun 26, 2007 Application Note None /docs/en/application-note/AN3460.pdf English documents 333549 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3460.pdf Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers /docs/en/application-note/AN3460.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers 333.5 KB AN3460 N 1182184902302703497470 /docs/en/application-note/AN3465.pdf 2007-06-24 1182754187676721516359 PSP 20 Jun 24, 2007 Application Note As product complexity grows and the need to add new features accelerates, engineers face a challenging task of migrating applications from 8-bit to 32-bit microcontrollers (MCU). This application note describes how the Flexis family of MCUs eases this task. Although peripherals are identical in this family, there are differences between 8-bit and 32 bit architectures. This document provides a guide on how to develop an application where the same code can be used in both cores without changes. None /docs/en/application-note/AN3465.pdf English documents 1991838 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3465.pdf Migrating within the contoller continuum /docs/en/application-note/AN3465.pdf documents 645036621402383989 Application Note N en None N pdf Rev. 0 N Migrating within the contoller continuum 2.0 MB AN3465 N 1182754187676721516359 /docs/en/application-note/AN3467.pdf 2007-06-24 1182744804178700133456 PSP 21 May 1, 2007 Application Note AN3467: This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. None /docs/en/application-note/AN3467.pdf English documents 7092271 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3467.pdf AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes /docs/en/application-note/AN3467.pdf documents 645036621402383989 Application Note N en None Y pdf Rev. 0 N AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes 7.1 MB AN3467 N 1182744804178700133456 Application Note Software 2 /docs/en/application-note-software/AN3465SW.zip 2007-06-25 1182833279276679124774 PSP 24 Jun 25, 2007 Application Note Software As product complexity grows and the need to add new features accelerates, engineers face a challenging task of migrating applications from 8-bit to 32-bit microcontrollers (MCU). This application note describes how the Flexis family of MCUs eases this task. Although peripherals are identical in this family, there are differences between 8-bit and 32 bit architectures. This document provides a guide on how to develop an application where the same code can be used in both cores without changes. None /docs/en/application-note-software/AN3465SW.zip English documents 592921 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN3465SW.zip Software to accompany application note AN3465 /docs/en/application-note-software/AN3465SW.zip documents 789425793691620447 Application Note Software N en None N zip Rev. 0 N Software to accompany application note AN3465 592.9 KB AN3465SW N 1182833279276679124774 /docs/en/application-note-software/AN3467SW.zip 2007-06-26 1182882351350735110679 PSP 25 Jun 24, 2007 Application Note Software This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. None /docs/en/application-note-software/AN3467SW.zip English documents 1731290 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN3467SW.zip Softwate to accompany application note AN3467 /docs/en/application-note-software/AN3467SW.zip documents 789425793691620447 Application Note Software N en None N zip Rev. 0 N Softwate to accompany application note AN3467 1.7 MB AN3467SW N 1182882351350735110679 Data Sheet 1 /docs/en/data-sheet/MCF51QE128.pdf 2007-06-25 1182550940387695219052 PSP 4 Oct 14, 2008 Data Sheet Data Sheet This device contains the following features: 32-Bit Version 1 ColdFire ? Central Processor Unit (CPU), Oscillator (XOSC), Oscillator (XOSC), Internal Clock Source (ICS), FLL, Watchdog computer operating properly (COP), ADC 24-channel, ACMPx, Two SCIs with full duplex non-return to zero (NRZ), Two IICs with up to 100 kbps. Covers: MCF51QE96, MCF51QE64, MCF51QE32. None /docs/en/data-sheet/MCF51QE128.pdf English 1001821 None Data Sheet 2022-12-07 /docs/en/data-sheet/MCF51QE128.pdf MCF51QE128 Series - Data Sheet /docs/en/data-sheet/MCF51QE128.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 7 N MCF51QE128 Series - Data Sheet 1.0 MB MCF51QE128 N 1182550940387695219052 Errata 5 /docs/en/errata/MSEF51QE128_3M12J.pdf 2015-08-27 1440667212540714269865 PSP 26 Aug 26, 2015 Errata Mask Set Errata for Mask 3M12J None /docs/en/errata/MSEF51QE128_3M12J.pdf English documents 99627 None 155452329886410597 2022-12-07 N /docs/en/errata/MSEF51QE128_3M12J.pdf Mask Set Errata for Mask 3M12J - Errata /docs/en/errata/MSEF51QE128_3M12J.pdf documents 155452329886410597 Errata N en None N pdf 0 N N Mask Set Errata for Mask 3M12J - Errata 99.6 KB MSEF51QE128_3M12J N 1440667212540714269865 /docs/en/errata/MSEF51QE128_1M12J.pdf 2008-07-03 1215112193646727156113 PSP 27 May 12, 2010 Errata MSEF51QE128_1M12J: This report applies to mask 1M12J for these products: MSEF51QE128, MSEF51QE96, MSEF51QE64 and MSEF51QE32. None /docs/en/errata/MSEF51QE128_1M12J.pdf English documents 35227 None 155452329886410597 2022-12-07 /docs/en/errata/MSEF51QE128_1M12J.pdf Mask Set Errata: 1M12J - Errata /docs/en/errata/MSEF51QE128_1M12J.pdf documents 155452329886410597 Errata N en None Y pdf 2 N Mask Set Errata: 1M12J - Errata 35.2 KB MSEF51QE128_1M12J N 1215112193646727156113 /docs/en/errata/MSEF51QE128_0M12J.pdf 2007-06-25 1182807339079711738672 PSP 28 May 12, 2010 Errata MSEF51QE128_0M12J: This report applies to mask 0M12J for these products: MCF51QE128, MCF51QE96, MCF51QE64 and MCF51QE32. None /docs/en/errata/MSEF51QE128_0M12J.pdf English documents 39611 None 155452329886410597 2022-12-07 /docs/en/errata/MSEF51QE128_0M12J.pdf Mask Set Errata: 0M12J - Errata /docs/en/errata/MSEF51QE128_0M12J.pdf documents 155452329886410597 Errata N en None Y pdf 2 N Mask Set Errata: 0M12J - Errata 39.6 KB MSEF51QE128_0M12J N 1182807339079711738672 /docs/en/errata/MSEF51QE128_2M12J.pdf 2009-11-11 1257962905301702615291 PSP 29 May 12, 2010 Errata MSEF51QE128_2M12J: This report applies to mask 2M12J for these products: MCF51QE128, MCF51QE96, MCF51QE64 and MCF51QE32. None /docs/en/errata/MSEF51QE128_2M12J.pdf English documents 33639 None 155452329886410597 2022-12-07 /docs/en/errata/MSEF51QE128_2M12J.pdf Mask Set Errata: 2M12J - Errata /docs/en/errata/MSEF51QE128_2M12J.pdf documents 155452329886410597 Errata N en None Y pdf 1 N Mask Set Errata: 2M12J - Errata 33.6 KB MSEF51QE128_2M12J N 1257962905301702615291 /docs/en/errata/MSE51QE128_2M12J 2016-10-31 1216081040198712363930 PSP 30 Jul 14, 2008 Errata Mask set errata document, covering mask 2M12J for the MCF51QE128 and MCF51QE96 products. None /docs/en/errata/MSE51QE128_2M12J English documents 16401 None 155452329886410597 2022-12-07 N /docs/en/errata/MSE51QE128_2M12J Mask Set Errata for 2M12J /docs/en/errata/MSE51QE128_2M12J documents 155452329886410597 Errata N en None Y 0 N N Mask Set Errata for 2M12J 16.4 KB MSE51QE128_2M12J N 1216081040198712363930 Fact Sheet 4 /docs/en/fact-sheet/MC9S08QE128FS.pdf 2007-05-29 1180505039495708150434 PSP 31 Jun 18, 2009 Fact Sheet MC9S08QE128FS: The S08QE128 device pushes the boundaries of 8-bit performance with up to 128 KB of flash memory and a 24-channel, 12-bit analog-to-digital converter (ADC). The S08QE128 includes up to 3.6V supply voltage, a 50 MHz CPU core and three timers for improved motor control&#8212;perfect for health care monitoring instrumentation and electronics such as digital and web cameras. None /docs/en/fact-sheet/MC9S08QE128FS.pdf English documents 170047 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/MC9S08QE128FS.pdf MC9S08QE128 8-bit - Fact Sheet /docs/en/fact-sheet/MC9S08QE128FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N MC9S08QE128 8-bit - Fact Sheet 170.0 KB MC9S08QE128FS N 1180505039495708150434 /docs/en/fact-sheet/QE128LWPWRFS.pdf 2007-05-31 1180630319928728959297 PSP 32 Jun 17, 2008 Fact Sheet Covers the ultra-low power benefits featured in the QE128 family None /docs/en/fact-sheet/QE128LWPWRFS.pdf English documents 146423 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/QE128LWPWRFS.pdf QE128 Low Power Benefits Fact Sheet /docs/en/fact-sheet/QE128LWPWRFS.pdf documents 736675474163315314 Fact Sheet N en None N pdf 1 N QE128 Low Power Benefits Fact Sheet 146.4 KB QE128LWPWRFS N 1180630319928728959297 /docs/en/fact-sheet/MCF51QE128FS.pdf 2020-02-18 1180506424340718632176 PSP 1 Feb 18, 2020 Fact Sheet Fact Sheet MCF51QE128 Overview. MCF51QE128 is the first 32-bit device in the Flexis<sup>&#174;</sup> series. This innovative product line breaks new ground in 8- to 32-bit compatibility. The S08QE128 (8-bit) and MCF51QE128 (32-bit ColdFire embedded controller) both feature basic building blocks for controller compatibility. None /docs/en/fact-sheet/MCF51QE128FS.pdf English 192161 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MCF51QE128FS.pdf MCF51QE128 Fact Sheet /docs/en/fact-sheet/MCF51QE128FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N N MCF51QE128 Fact Sheet 192.2 KB MCF51QE128FS N 1180506424340718632176 /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf 2007-06-04 1180973912228731431931 PSP 2 Jun 4, 2007 Fact Sheet Fact Sheet CodeWarriorTM Develpment Studio is a single integrated tool suite with optimized tools that allows the handle 8-bit entry-level applications to 32-bit, high-end applications. Covers features, benefits, Specs and System Requierements. None /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf English 1383475 None Fact Sheet 2022-12-07 /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf Fact Sheet: CodeWarrior<sup>&#174;</sup>TM Development Studio v6.0 for Microcontrollers /docs/en/fact-sheet/CWDEVSTUDIO60FS.pdf documents 736675474163315314 Fact Sheet N Y en None N t523 pdf 0 N Fact Sheet: CodeWarrior<sup>&#174;</sup>TM Development Studio v6.0 for Microcontrollers 1.4 MB CWDEVSTUDIO60FS N 1180973912228731431931 Reference Manual 2 /docs/en/reference-manual/CFPRM.pdf 2001-07-26 C996188491014 PSP 7 Mar 8, 2005 Reference Manual This manual contains detailed information about the instruction set architecture (ISA) for all versions of ColdFire &#174; microprocessors. Within the ColdFire Family, each generation of hardware microarchitecture is known as a Version, beginning with the original Version 2 (V2) core implementation, the first native ColdFire processor implementation. The original ColdFire ISA was developed from a reduced version of the M68000 instruction set that was targeted to hit a &#8220;sweet-spot&#8221;. None /docs/en/reference-manual/CFPRM.pdf English documents 1706629 None 500633505221135046 2022-12-07 /docs/en/reference-manual/CFPRM.pdf ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual /docs/en/reference-manual/CFPRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 3 N ColdFire<sup>&#174;</sup> &#174; Family Programmer&#8217;s - Reference Manual 1.7 MB CFPRM N C996188491014 /docs/en/reference-manual/MCF51QE128RM.pdf 2007-06-22 1182550563761705802822 PSP 3 Jun 28, 2012 Reference Manual Reference Manual The MCF51QE128, MCF51QE64, and MCF51QE32 are members of the low-cost, low-power, high-performance Version 1 (V1) ColdFire family of 32-bit microcontroller units (MCUs). This MCF51QE128 has the following features: Up to 50.33-MHz ColdFire CPU, Provides 0.94 Dhrystone 2.1 MIPS per MHz, 70 GPIOs. Covers MCF51QE128, MCF51QE64, MCF51QE32. None /docs/en/reference-manual/MCF51QE128RM.pdf English 2395890 None Reference Manual 2022-12-07 N /docs/en/reference-manual/MCF51QE128RM.pdf MCF51QE128 - Reference Manual /docs/en/reference-manual/MCF51QE128RM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 3.1 N N MCF51QE128 - Reference Manual 2.4 MB MCF51QE128RM N 1182550563761705802822 User Guide 4 /docs/en/user-guide/MCF51_ACLIB.pdf 2009-04-14 1239719097706725007507 PSP 22 Apr 14, 2009 User Guide None /docs/en/user-guide/MCF51_ACLIB.pdf English documents 281239 None 132339537837198660 2023-06-18 /docs/en/user-guide/MCF51_ACLIB.pdf MCF51 Advanced Control Library User&#8217;s Reference Manual /docs/en/user-guide/MCF51_ACLIB.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N MCF51 Advanced Control Library User&#8217;s Reference Manual 281.2 KB MCF51_ACLIB N 1239719097706725007507 /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf 2016-10-31 1233058542365723023391 PSP 23 Jan 27, 2009 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf English documents 1106546 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=MCF51_GFLIB MCF51 General Functions Library User’s Reference Manual /secured/assets/documents/en/user-guide/MCF51_GFLIB.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N MCF51 General Functions Library User’s Reference Manual 1.1 MB MCF51_GFLIB N 1233058542365723023391 /docs/en/user-guide/QE128QRUG.pdf 2007-06-25 1182796469369710085259 PSP 5 Jun 25, 2007 User Guide User Guide This document is a brief description of the QE128 microcontroller unit (MCU) in an 8-bit version and 32-bit version. There is also useful information about core differences. Each section in this document contains an example that works with an evaluation board (EVB) and Demo board with both 8-bit and 32-bit cores versions. These examples were developed using CodeWarrior &#8482; 6.0 version. Consult the device reference manual for specific part information. None /docs/en/user-guide/QE128QRUG.pdf English 2078494 None User Guide 2023-06-19 /docs/en/user-guide/QE128QRUG.pdf QE128 Quick Reference - User&#8217;s Guide /docs/en/user-guide/QE128QRUG.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 1 N QE128 Quick Reference - User&#8217;s Guide 2.1 MB QE128QRUG N 1182796469369710085259 /docs/en/user-guide/QE128QRUGSW.zip 2016-10-31 1182811078168749891414 PSP 6 Jun 25, 2007 User Guide User Guide None /docs/en/user-guide/QE128QRUGSW.zip English 11810546 None User Guide 2022-12-07 N /docs/en/user-guide/QE128QRUGSW.zip Software to accompany QE128QRUG /docs/en/user-guide/QE128QRUGSW.zip documents 132339537837198660 User Guide N Y en None Y t792 zip Rev. 0 N N Software to accompany QE128QRUG 11.8 MB QE128QRUGSW N 1182811078168749891414 White Paper 4 /docs/en/white-paper/ENERGYEFFWP.pdf 2007-06-19 1182319116217738360151 PSP 33 Nov 19, 2010 White Paper The NXP Energy Efficiency Target is a holistic approach to energy&#13;&#10;management, where interaction among the technologies and techniques is&#13;&#10;critical to achieve optimal energy savings. None /docs/en/white-paper/ENERGYEFFWP.pdf English documents 632300 None 918633085541740938 2023-06-19 /docs/en/white-paper/ENERGYEFFWP.pdf NXP<sup>&#174;</sup> Technologies for Energy Efficiency /docs/en/white-paper/ENERGYEFFWP.pdf documents 918633085541740938 White Paper N en None N pdf 5 N NXP<sup>&#174;</sup> Technologies for Energy Efficiency 632.3 KB ENERGYEFFWP N 1182319116217738360151 /docs/en/white-paper/QE128SWITCHWP.pdf 2007-06-20 1181234550360726204803 PSP 34 May 31, 2007 White Paper Covers how to switch between the S08 and ColdFire V1 Flexis<sup>&#174;</sup> Microcontrollers. None /docs/en/white-paper/QE128SWITCHWP.pdf English documents 88624 None 918633085541740938 2023-06-19 /docs/en/white-paper/QE128SWITCHWP.pdf Switching between the S08 and ColdFire<sup>&#174;</sup> V1 Microcontrollers /docs/en/white-paper/QE128SWITCHWP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N Switching between the S08 and ColdFire<sup>&#174;</sup> V1 Microcontrollers 88.6 KB QE128SWITCHWP N 1181234550360726204803 /docs/en/white-paper/QE128COMPWP.pdf 2007-05-16 1179156534947703294287 PSP 35 May 14, 2007 White Paper Comparison between the MC9S08QE128 and the MCF51QE128 microcontrollers. None /docs/en/white-paper/QE128COMPWP.pdf English documents 93751 None 918633085541740938 2023-06-19 /docs/en/white-paper/QE128COMPWP.pdf Comparison of MC9S08QE128 and MCF51QE128 Microcontrollers /docs/en/white-paper/QE128COMPWP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N Comparison of MC9S08QE128 and MCF51QE128 Microcontrollers 93.8 KB QE128COMPWP N 1179156534947703294287 /docs/en/white-paper/V1CFWP.pdf 2006-07-25 1153849964371695683434 PSP 36 Jul 25, 2006 White Paper None /docs/en/white-paper/V1CFWP.pdf English documents 1526423 None 918633085541740938 2023-06-19 /docs/en/white-paper/V1CFWP.pdf ColdFire<sup>&#174;</sup> V1 White Paper /docs/en/white-paper/V1CFWP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N ColdFire<sup>&#174;</sup> V1 White Paper 1.5 MB V1CFWP N 1153849964371695683434 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 36 documents

Compact List

Application Note (14)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

View or edit your browsing history