S08LL|Segment LCD LL MCUs | NXP Semiconductors

8-bit Segment LCD LL MCUs

Block Diagram

S08LL Microcontroller Block Diagram

S08LL Microcontroller Block Diagram

Features

S08 Central Processor Unit (CPU)

  • Up to 40 Mhz CPI at 3.6V to 2.1V
  • Up to 20 MHz CPU at 2.1V to 1.8V across temperature range of -40°C to +85°C
  • HCS08 instruction set with added BGND instruction

Enablement and Development Support

  • Low-cost, reconfigurable Tower® evaluation and demonstration platform
  • Breakpoint capability
  • ICE debug module
    • three comparators and nine trigger modes
    • Eight deep FIFO for storing change-of-flow addresses and event-only data
    • supports both tag and force breakpoints.
  • Migration path from smaller flash size devices (LL16)

Power-Saving Features

  • Two ultra-low-power stop modes, one of which allows limited use of peripherals
  • New low-power run and wait modes
  • 6 µs typical wake-up time from stop mode
  • Internal clock source (ICS) module containing a frequencylocked loop (FLL) controlled by internal or external reference
  • Ultra-low-power oscillator (OSC)
  • Clock gating disables clocks to unused peripherals

LCD Driver and Internal Charge Pump

  • Integrated LCD driver supports both standard 3V and 5V LCD glass
  • Configurable display for 8 x 36 or 4 x 40 segment display
  • Low-power blinking mode
  • Internal charge pump
  • Front plane (FP) and back plane (BP) re-assignments
  • Capable of running in STOP3 and STOP2 mode
  • LCD driver pins are muxed with GPIO and other functions

On-Chip Memory

  • Up to 64 KB flash compromised of two separate arrays to facilitate read/program/erase over full operating voltage and temperature
  • 1.8V to 3.6V RAM

Peripherals

  • Analog-to-digital converter (ADC)
    • Up to 10-channel
    • 12-bit resolution
    • 2.5 µs conversion time
    • Automatic compare function
    • Internal temperature sensor
    • Internal bandgap reference channel
    • Operation in stop mode
  • Timer
    • Two 2-channel (TPM1 and TPM2)
    • Selectable input capture
    • Output compare
    • Buffered-edge or center-aligned PWM on each channel
  • Two serial communications interfaces (SCI) modules
    • Asynchronous communications
    • 13-bit break option
    • Flexible baud rate generator
    • Double buffered transmit and receive and optional HW parity checking and generation
  • Time of day (TOD) 8-bit
    • Quarter second counter with match register
    • External clock source for precise time base
    • Calendar
    • Task scheduling functions
  • Serial peripheral interface (SPI) module
    • Full-duplex or single-wire bidirectional
    • Double-buffered transmit and receive leader or follower mode
    • MSB-first or LSB first shifting
  • I²C with up to 100 kbps with maximum bus loading
    • Multicontroller operation
    • Programmable target address
    • Interruptdriven byte-by-byte data transfer
    • Support for broadcast mode and 10-bit addressing

Input/Output

  • Up to 39 general purpose input/output (GPIO)
  • Two output-only pins
  • Eight keyboard interrupt (KBI) pins with selectable polarity

System Protection

  • Watchdog computer operating properly (COP) reset with option to run from dedicated 1 kHz internal clock source or bus clock
  • Low-voltage detection with reset or interrupt, selectable trip points
  • Illegal op code and illegal address detection with reset
  • Flash block protection

More

Buy/Parametrics

8 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Flash (kB)

RAM (kB)

Operating Frequency [Max] (MHz)

Bus Frequency (typ) (MHz)

SPI

PWM

Timers

Segment LCD

Supply Voltage [Min to Max] (V)

GPIO

Ambient Operating Temperature (Min to Max) (℃)

SCI

Active

HVQFN48

48

16

2

20

10

1

1

1

4x20, 8x16

1.8 to 3.6

31

-40 to 85

1

Active

LQFP48

48

16

2

20

10

1

1

1

4x20, 8x16

1.8 to 3.6

31

-40 to 85

1

Active

LQFP64

64

16

2

20

10

1

2

2

4x28, 8x24

1.8 to 3.6

38

-40 to 85

1

Active

LQFP64

64

36

4

40

20

1

2

2

4x41, 8x36

1.8 to 3.6

37

-40 to 85

2

Active

LQFP64

64

64

4

40

20

1

2

2

4x28, 8x24

1.8 to 3.6

37

-40 to 85

2

Active

LQFP80

80

64

4

40

20

1

2

2

4x40, 8x36

1.8 to 3.6

39

-40 to 85

2

Active

HVQFN48

48

10

2

20

10

1

1

1

4x20, 8x16

1.8 to 3.6

31

-40 to 85

1

Active

LQFP48

48

10

2

20

10

1

1

1

4x20, 8x16

1.8 to 3.6

31

-40 to 85

1

N true 0 PSPS08LLen 41 Application Note Application Note t789 15 Application Note Software Application Note Software t783 1 Brochure Brochure t518 1 Data Sheet Data Sheet t520 2 Errata Errata t522 2 Fact Sheet Fact Sheet t523 3 Product Change Notice Product Change Notice t526 2 Reference Manual Reference Manual t877 3 Reliability and Quality Information Reliability and Quality Information t791 3 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 1 Technical Notes Technical Notes t521 3 User Guide User Guide t792 2 White Paper White Paper t530 2 en_US 7 1 1 English NXP introduces the first S08 ultra-low-power MCU with LCD driver.&#13;&#10;The MC9S08LL16/8 helps you reach your target performance levels while minimizing power consumption in your design, demonstrating extreme energy efficiency for ultra-long operation in battery-powered applications. 1221083428792706952271 PSP 181.0 KB None None documents None 1221083428792706952271 /docs/en/fact-sheet/MC9RS08LL16FS.pdf 181007 /docs/en/fact-sheet/MC9RS08LL16FS.pdf MC9S08LL16FS N 2008-09-10 MC9S08LL16/8 Fact Sheet /docs/en/fact-sheet/MC9RS08LL16FS.pdf /docs/en/fact-sheet/MC9RS08LL16FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf en Nov 20, 2008 Fact Sheet t523 Fact Sheet Fact Sheet N N MC9S08LL16/8 Fact Sheet 2 6 English The MC9S08LL16 and MC9S08LL8 are members of the low-cost, low-power, high-performance S08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory types, and package types. 1225749523649711071727 PSP 4.8 MB None None documents None 1225749523649711071727 /docs/en/reference-manual/MC9S08LL16RM.pdf 4759436 /docs/en/reference-manual/MC9S08LL16RM.pdf MC9S08LL16RM N 2008-11-03 MC9S08LL16, MC9S08LL8 - Reference Manual /docs/en/reference-manual/MC9S08LL16RM.pdf /docs/en/reference-manual/MC9S08LL16RM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf en Jul 27, 2009 Reference Manual t877 Reference Manual Reference Manual Y N MC9S08LL16, MC9S08LL8 - Reference Manual 3 MC9S08LL16CGT,MC9S08LL16CLF,MC9S08LL16CLH,MC9S08LL8CGT,MC9S08LL8CLF 7.1 English This device contains the following features: 8-Bit S08 Central Processor Unit (CPU), Dual Array FLASH, Random-access memory (RAM), Oscillator (XOSC), Internal Clock Source (ICS). Covers: MC9S08LL16 and MC9S08LL8. 1225751550700728645268 PSP 747.5 KB None None documents None 1225751550700728645268 /docs/en/data-sheet/MC9S08LL16.pdf 747506 /docs/en/data-sheet/MC9S08LL16.pdf MC9S08LL16 N N 2008-11-03 MC9S08LL16 Series - Data Sheet /docs/en/data-sheet/MC9S08LL16.pdf /docs/en/data-sheet/MC9S08LL16.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Aug 7, 2014 Data Sheet t520 Data Sheet Data Sheet Y N MC9S08LL16 Series - Data Sheet 4 1 Chinese 恩智浦丰富了其领先业界的带LCD驱动器的超低功耗MCU产品。MC9S08LL64/36器件可帮助您实现您期望达到的性能水平,同时将功耗降至最低,为您展示电池供电的应用在超长工作条件下极高的能源效率,如:恒温器与滚动显示屏。 1254326476059720206095zh PSP 735.0 KB None None documents None 1254326476059720206095 /docs/zh/fact-sheet/DEMO9S08LL6436FS.pdf 735048 /docs/zh/fact-sheet/DEMO9S08LL6436FS.pdf DEMO9S08LL6436FS documents N 2009-10-05 MC9S08LL64/36 - Fact Sheet /docs/zh/fact-sheet/DEMO9S08LL6436FS.pdf /docs/zh/fact-sheet/DEMO9S08LL6436FS.pdf /docs/zh/fact-sheet/DEMO9S08LL6436FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 zh 736675474163315314 Fact Sheet Y N MC9S08LL64/36 - 简介 1 English NXP expands the industry&#8217;s best-in-class ultra-low-power MCU with LCD driver. The MC9S08LL64/36 helps you reach your target performance levels while minimizing power consumption in your design, demonstrating extreme energy efficiency for ultra-long operation in battery-powered applications such as: Thermostats and Scrolling text displays. 1254326476059720206095 PSP 735.0 KB None None documents None 1254326476059720206095 /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf 735048 /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf DEMO9S08LL6436FS N 2009-10-05 MC9S08LL64/36 - Fact Sheet /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf en Jan 14, 2010 Fact Sheet t523 Fact Sheet Fact Sheet Y N MC9S08LL64/36 - Fact Sheet 5 MC9S08LL36CLH,MC9S08LL64CLH,MC9S08LL64CLK 7.1 English This device contains the following features: 8-Bit S08 Central Processor Unit (CPU), Random-access memory (RAM), Very low-power external oscillator, Internal Clock Source (ICS). Covers: MC9S08LL64 and MC9S08LL36. 1256747680578729600222 PSP 766.2 KB None None documents None 1256747680578729600222 /docs/en/data-sheet/MC9S08LL64.pdf 766241 /docs/en/data-sheet/MC9S08LL64.pdf MC9S08LL64 N N 2009-12-07 MC9S08LL64 Series - Data Sheet /docs/en/data-sheet/MC9S08LL64.pdf /docs/en/data-sheet/MC9S08LL64.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Aug 2, 2012 Data Sheet t520 Data Sheet Data Sheet Y N MC9S08LL64 Series - Data Sheet 6 6 English MC9S08LL64 Reference Manual 1256747827125705758348 PSP 5.0 MB None None documents None 1256747827125705758348 /docs/en/reference-manual/MC9S08LL64RM.pdf 5009639 /docs/en/reference-manual/MC9S08LL64RM.pdf MC9S08LL64RM N 2009-12-07 MC9S08LL64 Reference Manual: Covers LL64 and LL36 /docs/en/reference-manual/MC9S08LL64RM.pdf /docs/en/reference-manual/MC9S08LL64RM.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf en Jun 22, 2010 Reference Manual t877 Reference Manual Reference Manual Y N MC9S08LL64 Reference Manual: Covers LL64 and LL36 7 0 Chinese 1359380607024706733761zh PSP 674.9 KB None None documents None 1359380607024706733761 /docs/zh/application-note/AN4662.pdf 674900 /docs/zh/application-note/AN4662.pdf AN4662 documents N N 2016-10-31 Migration Guide from S08 to Kinetis L Series MCUs /docs/zh/application-note/AN4662.pdf /docs/zh/application-note/AN4662.pdf /docs/zh/application-note/AN4662.pdf Application Note N Y 645036621402383989 2022-12-07 N zh 645036621402383989 Application Note N S08至Kinetis L系列MCU迁移指南 0 English This Application Note provides guidelines to migrate code from the S08 (8-bit MCUs) to low-power Kinetis L 32-bit Arm Cortex-M0+ microcontrollers (MCUs) 1359380607024706733761 PSP 674.9 KB None None documents None 1359380607024706733761 /docs/en/application-note/AN4662.pdf 674900 /docs/en/application-note/AN4662.pdf AN4662 N N 2016-10-31 Migration Guide from S08 to Kinetis L Series MCUs /docs/en/application-note/AN4662.pdf /docs/en/application-note/AN4662.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Mar 23, 2013 Application Note t789 Application Note Application Note Y N Migration Guide from S08 to Kinetis L Series MCUs true en_US en Reference Manual Reference Manual 1 8 2 English Our new HCS08 Family of microcontrollers, while containing new instructions to implement rapid debugging and development, is still fully compatible with all legacy code written for the M68HC08 Family. This reference manual uses the MC9S08GB60, the first HCS08 Family member, for describing applications and module behavior. When working with another HCS08 Family MCU, refer to the device data sheet for information specific to that MCU. 11BNscwb PSP 4.9 MB Registration without Disclaimer None documents Extended 11BNscwb /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf 4946123 /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf HCS08RMV1 documents Y N 2016-10-31 HCS08 Family Reference Manual /webapp/Download?colCode=HCS08RMV1 /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en May 4, 2007 500633505221135046 Reference Manual Y N HCS08 Family Reference Manual Application Note Application Note 14 9 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 10 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 11 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 12 0 English 1346188815406701972417 PSP 278.0 KB None None documents None 1346188815406701972417 /docs/en/application-note/AN4441.pdf 278016 /docs/en/application-note/AN4441.pdf AN4441 documents N N 2012-08-28 AN4441, How to Use Low Power Modes on the Newest S08 Devices - Application note /docs/en/application-note/AN4441.pdf /docs/en/application-note/AN4441.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 28, 2012 645036621402383989 Application Note N N AN4441, How to Use Low Power Modes on the Newest S08 Devices - Application note 13 4 English AN3796: This document describes a driver for twisted nematic displays (TN) or super twisted nematic displays (TNS). This LCD driver allows the user to customize glass requirements with the microcontroller LCD module. This driver was tested for the following microcontroller demo boards: the TWR-K40X256, TWR-K53N512, MCF51EM256 (DEMOEM), MC9S08LG32 (DEMO9S08LG32), among others. 1225462859731690079254 PSP 374.4 KB None None documents None 1225462859731690079254 /docs/en/application-note/AN3796.pdf 374423 /docs/en/application-note/AN3796.pdf AN3796 documents N N 2016-10-31 AN3796, LCD Driver Specification - Application Notes /docs/en/application-note/AN3796.pdf /docs/en/application-note/AN3796.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 21, 2011 645036621402383989 Application Note Y N AN3796, LCD Driver Specification - Application Notes 14 0 English Describes the parameters to consider when setting the low voltage detection circuit, and provides examples to show how different situations can be managed. 1316707760487723541278 PSP 194.0 KB None None documents None 1316707760487723541278 /docs/en/application-note/AN4366.pdf 193965 /docs/en/application-note/AN4366.pdf AN4366 documents N N 2011-09-22 Brown-out Protection for S08 MCUs /docs/en/application-note/AN4366.pdf /docs/en/application-note/AN4366.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 22, 2011 645036621402383989 Application Note Y N Brown-out Protection for S08 MCUs 15 0 English This document introduces the MC9S08LL36/64 and describes the upgrade options when moving from the smaller memory devices in the LL family to this new device. This document also introduces new features in the MC9S08LL36/64 and highlights differences between the MC9S08LL16 and MC9S08LL36/64. 1258589624046715656905 PSP 581.7 KB None None documents None 1258589624046715656905 /docs/en/application-note/AN3990.pdf 581720 /docs/en/application-note/AN3990.pdf AN3990 documents N N 2016-10-31 Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller /docs/en/application-note/AN3990.pdf /docs/en/application-note/AN3990.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 18, 2009 645036621402383989 Application Note Y N Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller 16 1 English A thermostat regulates the temperature of a system, room, or building, keeping the temperature at a desired setpoint. There are different ways to get the temperature measurement in an electronic system, for example the use of a thermistor, thermocouples, and in some cases integrated circuits that provide either an analog voltage, current, or even a digital proportional to the temperature. 1239436603076735584481 PSP 1.1 MB None None documents None 1239436603076735584481 /docs/en/application-note/DRM106.pdf 1058911 /docs/en/application-note/DRM106.pdf DRM106 documents N N 2016-10-31 DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes /docs/en/application-note/DRM106.pdf /docs/en/application-note/DRM106.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 13, 2009 645036621402383989 Application Note Y N DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes 17 1 English The MC9S08LG32 is a member of the low-cost, low-power, high-performance HCS08 family of 8-bit MCUs. It provides 32 KB of 8-bit flash in two 16K blocks, divided into 512-byte pages. In-circuit programming allows the operating program to be loaded into flash after final assembly. It&#8217;s possible to program the entire array via single-wire background debug interface. Because it needs no special voltages for flash erase and programming, in-application programming is also possible via other software-controll 1235148481880694870440 PSP 211.5 KB None None documents None 1235148481880694870440 /docs/en/application-note/AN3821.pdf 211517 /docs/en/application-note/AN3821.pdf AN3821 documents N 2009-02-20 How to Handle Dual Flash Architecture in MC9S08LG32 /docs/en/application-note/AN3821.pdf /docs/en/application-note/AN3821.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 25, 2009 645036621402383989 Application Note Y N How to Handle Dual Flash Architecture in MC9S08LG32 18 0 English The flash memory on the MC9S08LG32 is intended primarily for program storage. In-circuit programming allows the operating program to be loaded into the flash memory after final assembly of the application product. It is possible to program the entire array through the single-wire background debug interface. Because no special voltages are needed for flash erase and programming operations, in-application programming is also possible through other software-controlled communication paths. 1235578111353703850197 PSP 218.9 KB None None documents None 1235578111353703850197 /docs/en/application-note/AN3822.pdf 218876 /docs/en/application-note/AN3822.pdf AN3822 documents N 2009-02-25 Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 /docs/en/application-note/AN3822.pdf /docs/en/application-note/AN3822.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 25, 2009 645036621402383989 Application Note Y N Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 19 0 English AN3552: The purpose of the document is to explain the multiple uses of the built-in analog comparator of the MC9S08QG8 microcontroller. This note explains each application, implementation information, and provides tips to gain optimal performance. All the applications are performed using the DEMO9S08QG8 board. 1195499539799700467634 PSP 2.1 MB None None documents None 1195499539799700467634 /docs/en/application-note/AN3552.pdf 2139950 /docs/en/application-note/AN3552.pdf AN3552 documents N 2007-11-19 AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes /docs/en/application-note/AN3552.pdf /docs/en/application-note/AN3552.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 19, 2007 645036621402383989 Application Note Y N AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes 20 1 English This document introduces users of the M68HC08 Family of microcontroller units (MCUs) to the changes on the HCS08 Family of MCUs. This application note does not describe in detail how to use new features of the HCS08 Family, but simply highlights the differences. Programmers and designers should consult the specific HCS08 MCU data sheet for details. 1083857196218687974884 PSP 348.9 KB None None documents None 1083857196218687974884 /docs/en/application-note/AN2717.pdf 348859 /docs/en/application-note/AN2717.pdf AN2717 documents N 2004-05-06 M68HC08 to HCS08 Transition /docs/en/application-note/AN2717.pdf /docs/en/application-note/AN2717.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 7, 2006 645036621402383989 Application Note Y N M68HC08 to HCS08 Transition 21 0 Chinese 1129680055856689806627zh PSP 119.6 KB None None documents None 1129680055856689806627 /docs/zh/application-note/AN3041.pdf 119640 /docs/zh/application-note/AN3041.pdf AN3041 documents N 2005-10-18 Internal Clock Source (ICS) Module on the HCS08s in Depth /docs/zh/application-note/AN3041.pdf /docs/zh/application-note/AN3041.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N HCS08内部时钟源(ICS)模块深入研究 0 English This document takes an in-depth look at the internal clock source module (ICS) that can be found on some members of the HCS08 Family of MCUs. 1129680055856689806627 PSP 119.6 KB None None documents None 1129680055856689806627 /docs/en/application-note/AN3041.pdf 119640 /docs/en/application-note/AN3041.pdf AN3041 documents N 2005-10-18 Internal Clock Source (ICS) Module on the HCS08s in Depth /docs/en/application-note/AN3041.pdf /docs/en/application-note/AN3041.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 18, 2005 645036621402383989 Application Note N N Internal Clock Source (ICS) Module on the HCS08s in Depth 22 2 English This application note details an HCS08 assembly language coding standard. 11CnL89z PSP 114.6 KB None None documents None 11CnL89z /docs/en/application-note/AN2111.pdf 114601 /docs/en/application-note/AN2111.pdf AN2111 documents N 2003-05-07 A Coding Standard for HCS08 Assembly Language /docs/en/application-note/AN2111.pdf /docs/en/application-note/AN2111.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 22, 2004 645036621402383989 Application Note Y N A Coding Standard for HCS08 Assembly Language User Guide User Guide 2 23 1 English 1135271509353738802906 PSP 1.3 MB None None documents None 1135271509353738802906 /docs/en/user-guide/HCS08QRUGSW.zip 1293190 /docs/en/user-guide/HCS08QRUGSW.zip HCS08QRUGSW documents N N 2016-10-31 Software to Accompany HCS08 Quick Reference User Guide /docs/en/user-guide/HCS08QRUGSW.zip /docs/en/user-guide/HCS08QRUGSW.zip User Guide N 132339537837198660 2022-12-07 zip N en Mar 9, 2006 132339537837198660 User Guide Y N Software to Accompany HCS08 Quick Reference User Guide 24 1 English This document is a quick reference to the CodeWarrior Device Initialization tool for the S08 Family microcontrollers (MCUs). Basic information about the functional description and configuration are provided. The Device Initialization (DI) tool is a user-friendly application integrated into the CodeWarrior version 5.0 that contains a powerful code generator used to create startup. 1131132958797723026859 PSP 1.6 MB None None documents None 1131132958797723026859 /docs/en/user-guide/HCS08QRUG.pdf 1600623 /docs/en/user-guide/HCS08QRUG.pdf HCS08QRUG documents N 2005-11-04 S08 Peripheral Module Quick Reference A Compilation of Demonstration Software for S08 Modules - User&#8217;s Guide /docs/en/user-guide/HCS08QRUG.pdf /docs/en/user-guide/HCS08QRUG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Feb 21, 2006 132339537837198660 User Guide Y N S08 Peripheral Module Quick Reference A Compilation of Demonstration Software for S08 Modules - User&#8217;s Guide Application Note Software Application Note Software 1 25 4 English Associated software for AN3796 1225811070367713637471 PSP 33.9 MB None None documents None 1225811070367713637471 /docs/en/application-note-software/AN3796SW.zip 33912792 /docs/en/application-note-software/AN3796SW.zip AN3796SW documents N N 2008-11-04 Software to accompany AN3796 /docs/en/application-note-software/AN3796SW.zip /docs/en/application-note-software/AN3796SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Oct 21, 2011 789425793691620447 Application Note Software D N Software to accompany AN3796 Brochure Brochure 1 26 5 English Low-Power Solutions Brochure: view our scalable portfolio of low-power microcontroller solutions blending leading edge battery-saving technology with a range of performance and peripheral options. 1210177813111732871013 PSP 559.0 KB None None documents None 1210177813111732871013 /docs/en/brochure/BRLWPWR.pdf 558987 /docs/en/brochure/BRLWPWR.pdf BRLWPWR documents N N 2016-10-31 Freescale Low-Power Microcontroller Solutions Brochure /docs/en/brochure/BRLWPWR.pdf /docs/en/brochure/BRLWPWR.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Nov 2, 2015 712453003803778552 Brochure Y N Freescale Low-Power Microcontroller Solutions Brochure Technical Notes Technical Notes 3 27 0 English When LCD segments are driven by MCUs with an LCD&#13;&#10;module, &#8220;ghosting&#8221; may occur when the LCD module is&#13;&#10;disabled. Ghosting is the momentary darkening of a subset of LCD segments. 1318025563595711052684 PSP 138.3 KB None None documents None 1318025563595711052684 /docs/en/engineering-bulletin/EB762.pdf 138340 /docs/en/engineering-bulletin/EB762.pdf EB762 documents N N 2011-10-07 Eliminating Segment LCD module Ghosting /docs/en/engineering-bulletin/EB762.pdf /docs/en/engineering-bulletin/EB762.pdf Technical Notes N 389245547230346745 2022-12-07 pdf N en Oct 7, 2011 389245547230346745 Technical Notes Y N Eliminating Segment LCD module Ghosting 28 4 English This document explains how NXP Semiconductors defines typical data retention in the product specification of nonvolatile memory (NVM). 11BdHlpf PSP 48.3 KB None None documents None 11BdHlpf /docs/en/engineering-bulletin/EB618.pdf 48332 /docs/en/engineering-bulletin/EB618.pdf EB618 documents N 2003-05-02 Typical Data Retention for Nonvolatile Memory /docs/en/engineering-bulletin/EB618.pdf /docs/en/engineering-bulletin/EB618.pdf Technical Notes N 389245547230346745 2022-12-07 pdf en Apr 2, 2005 389245547230346745 Technical Notes Y N Typical Data Retention for Nonvolatile Memory 29 2 English This document explains how NXP defines typical endurance in the product specification of nonvolatile memory (NVM). 11BdHsMN PSP 198.6 KB None None documents None 11BdHsMN /docs/en/engineering-bulletin/EB619.pdf 198617 /docs/en/engineering-bulletin/EB619.pdf EB619 documents N 2003-05-02 Typical Endurance for Nonvolatile Memory /docs/en/engineering-bulletin/EB619.pdf /docs/en/engineering-bulletin/EB619.pdf Technical Notes N 389245547230346745 2022-12-07 pdf en May 2, 2003 389245547230346745 Technical Notes Y N Typical Endurance for Nonvolatile Memory Errata Errata 2 30 0 English This report applies to mask 1M60K for these products: MC9S08LL16 and MC9S08LL8. 1257962127632717297877 PSP 25.4 KB None None documents None 1257962127632717297877 /docs/en/errata/MSE9S08LL16_1M60K.pdf 25356 /docs/en/errata/MSE9S08LL16_1M60K.pdf MSE9S08LL16_1M60K documents N 2009-11-11 Mask Set Errata: 1M60K - Errata /docs/en/errata/MSE9S08LL16_1M60K.pdf /docs/en/errata/MSE9S08LL16_1M60K.pdf Errata N 155452329886410597 2022-12-07 pdf en Apr 27, 2010 155452329886410597 Errata Y N Mask Set Errata: 1M60K - Errata 31 1 English This report applies to mask 0M46S for these products: MC9S08LL64 and MC9S08LL36. 1272388875350720952639 PSP 333.3 KB None None documents None 1272388875350720952639 /docs/en/errata/MSE9S08LL64_0M46S.pdf 333279 /docs/en/errata/MSE9S08LL64_0M46S.pdf MSE9S08LL64_0M46S documents N 2010-04-27 Mask Set Errata: 0M46S - Errata /docs/en/errata/MSE9S08LL64_0M46S.pdf /docs/en/errata/MSE9S08LL64_0M46S.pdf Errata N 155452329886410597 2022-12-07 pdf en Apr 27, 2010 155452329886410597 Errata Y N Mask Set Errata: 0M46S - Errata Fact Sheet Fact Sheet 1 32 1 English MC9S08LC Family Fact Sheet 1170792611222726886460 PSP 114.8 KB None None documents None 1170792611222726886460 /docs/en/fact-sheet/MC9S08LC60FS.pdf 114760 /docs/en/fact-sheet/MC9S08LC60FS.pdf MC9S08LC60FS documents N 2007-02-06 MC9S08LC Family Fact Sheet /docs/en/fact-sheet/MC9S08LC60FS.pdf /docs/en/fact-sheet/MC9S08LC60FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Feb 26, 2007 736675474163315314 Fact Sheet N N MC9S08LC Family Fact Sheet Product Change Notice Product Change Notice 2 33 0 English 1404919567490724409705 PSP 11.9 KB None None documents None 1404919567490724409705 /docs/en/product-change-notice/PCN16235A.htm 11909 /docs/en/product-change-notice/PCN16235A.htm PCN16235A documents N 2014-07-09 TJN QFN PACKAGE LEAD FRAME CHANGE FOLLOW COPPER WIRE CONVERSION FOR MICROCONTROLLER DEVICES /docs/en/product-change-notice/PCN16235A.htm /docs/en/product-change-notice/PCN16235A.htm Product Change Notice N 454076741825495278 2022-12-07 htm en Jul 9, 2014 454076741825495278 Product Change Notice D N TJN QFN PACKAGE LEAD FRAME CHANGE FOLLOW COPPER WIRE CONVERSION FOR MICROCONTROLLER DEVICES 34 0 English 1400655187257698150893 PSP 311.5 KB None None documents None 1400655187257698150893 /docs/en/product-change-notice/PCN16235.htm 311474 /docs/en/product-change-notice/PCN16235.htm PCN16235 documents N 2014-05-20 Copper Wire Conversion for Microcontroller and Microprocessor Devices /docs/en/product-change-notice/PCN16235.htm /docs/en/product-change-notice/PCN16235.htm Product Change Notice N 454076741825495278 2022-12-07 htm en May 20, 2014 454076741825495278 Product Change Notice D N Copper Wire Conversion for Microcontroller and Microprocessor Devices Reliability and Quality Information Reliability and Quality Information 3 35 1.0 English Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the S08 product. 1285882511662714731318 PSP 1.0 MB Registration without Disclaimer None documents Extended 1285882511662714731318 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf 1044148 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf VDE_S08_CLASSB_TEST_REPORT documents Y N 2016-11-15 VDE IEC 60730 Class B test report for the MC9S08 MCU /webapp/Download?colCode=VDE_S08_CLASSB_TEST_REPORT /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf Reliability and Quality Information N 506336137622222552 2023-06-18 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N VDE IEC 60730 Class B test report for the MC9S08 MCU 36 1.0 English Official certificate from Tuev for compliance with IEC60730 operation on SRAM test. 1285887969339729039900 PSP 194.7 KB Registration without Disclaimer None documents Extended 1285887969339729039900 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF 194675 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF TUEVCERTIFICATIONWALKPATRAM documents Y N 2016-11-15 Tuev IEC 60730 SRAM test certificate for MC9S08 controller /webapp/Download?colCode=TUEVCERTIFICATIONWALKPATRAM /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF Reliability and Quality Information N 506336137622222552 2022-12-07 PDF Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N Tuev IEC 60730 SRAM test certificate for MC9S08 controller 37 1.0 English Official certificate from Tuev for compliance with IEC60730 operation on CPU test 1285885548014723395155 PSP 59.2 KB Registration without Disclaimer None documents Extended 1285885548014723395155 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf 59215 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf TUEVCPUCLASSCCERT documents Y N 2016-11-15 Tuev IEC 60730 CPU test certificate for MC9S08 controller /webapp/Download?colCode=TUEVCPUCLASSCCERT /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf Reliability and Quality Information N 506336137622222552 2022-12-07 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N Tuev IEC 60730 CPU test certificate for MC9S08 controller Selector Guide Selector Guide 1 38 0 English <!-- --> 1574788707156735019128 PSP 2.1 MB None None documents None 1574788707156735019128 /docs/en/product-selector-guide/HSC08-LINECARD.pdf 2137333 /docs/en/product-selector-guide/HSC08-LINECARD.pdf HSC08-LINECARD documents N N 2019-11-26 S08 MCU Linecard /docs/en/product-selector-guide/HSC08-LINECARD.pdf /docs/en/product-selector-guide/HSC08-LINECARD.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Nov 26, 2019 553557935274807777 Selector Guide Y N S08 MCU Linecard Supporting Information Supporting Information 1 39 0.0 English 1254771866827731449236 PSP 400.7 KB None None documents None 1254771866827731449236 /docs/en/supporting-information/TWRS098LL64LAB1.pdf 400663 /docs/en/supporting-information/TWRS098LL64LAB1.pdf TWRS098LL64LAB1 documents N 2009-10-05 TWRS098LL64LAB1 Lab Tutorials /docs/en/supporting-information/TWRS098LL64LAB1.pdf /docs/en/supporting-information/TWRS098LL64LAB1.pdf Supporting Information N 371282830530968666 2023-06-18 pdf en Oct 26, 2009 371282830530968666 Supporting Information Y N TWRS098LL64LAB1 Lab Tutorials White Paper White Paper 2 40 1 English Battery life is an important criterion for many small, portable or handheld electronic devices. These devices often sport a segment liquid crystal display (LCD), which shows operational status and can also be a handy digital clock when in standby mode. NXP<sup>&#174;</sup> Semiconductors has an ideal solution for such devices in the MC9S08LL microcontroller (MCU) family.&#13;&#10;The S08LL MCUs are designed expressly for very low-power applications and, even though they are 8-bit MCUs, they have enough proc 1247680033914714960174 PSP 1.5 MB None None documents None 1247680033914714960174 /docs/en/white-paper/S08LL16PWRCMPWP.pdf 1512956 /docs/en/white-paper/S08LL16PWRCMPWP.pdf S08LL16PWRCMPWP documents N 2009-07-15 Practical Power Comparison: MC9S08LL16 offers 70 percent reduction /docs/en/white-paper/S08LL16PWRCMPWP.pdf /docs/en/white-paper/S08LL16PWRCMPWP.pdf White Paper N 918633085541740938 2023-06-19 pdf en Aug 5, 2009 918633085541740938 White Paper Y N Practical Power Comparison: MC9S08LL16 offers 70 percent reduction 41 0 English When most consumers think of LCD, they probably envision a flat panel television or computer monitor. However, there are&#13;&#10;millions more LCDs out there that soldier on as highly effective data displays and human-machine interface devices that help&#13;&#10;make our lives more comfortable and productive. These applications include thermostats and small appliances for the home as&#13;&#10;well as exercise equipment, blood glucose meters and blood pressure monitors to help improve personal health. 1229551365368714516215 PSP 295.1 KB None None documents None 1229551365368714516215 /docs/en/white-paper/LFAMLCDWP.pdf 295084 /docs/en/white-paper/LFAMLCDWP.pdf LFAMLCDWP documents N 2008-12-17 Our Next Generation 8-bit LCD Solutions /docs/en/white-paper/LFAMLCDWP.pdf /docs/en/white-paper/LFAMLCDWP.pdf White Paper N 918633085541740938 2022-12-07 pdf en Dec 17, 2008 918633085541740938 White Paper N N Our Next Generation 8-bit LCD Solutions false 0 S08LL downloads en true 1 Y PSP Application Note 15 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 9 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English documents 9332633 None 645036621402383989 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N en None Y pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 10 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 11 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 /docs/en/application-note/AN4441.pdf 2012-08-28 1346188815406701972417 PSP 12 Aug 28, 2012 Application Note None /docs/en/application-note/AN4441.pdf English documents 278016 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4441.pdf AN4441, How to Use Low Power Modes on the Newest S08 Devices - Application note /docs/en/application-note/AN4441.pdf documents 645036621402383989 Application Note N en None N pdf 0 N N AN4441, How to Use Low Power Modes on the Newest S08 Devices - Application note 278.0 KB AN4441 N 1346188815406701972417 /docs/en/application-note/AN3796.pdf 2016-10-31 1225462859731690079254 PSP 13 Oct 21, 2011 Application Note AN3796: This document describes a driver for twisted nematic displays (TN) or super twisted nematic displays (TNS). This LCD driver allows the user to customize glass requirements with the microcontroller LCD module. This driver was tested for the following microcontroller demo boards: the TWR-K40X256, TWR-K53N512, MCF51EM256 (DEMOEM), MC9S08LG32 (DEMO9S08LG32), among others. None /docs/en/application-note/AN3796.pdf English documents 374423 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3796.pdf AN3796, LCD Driver Specification - Application Notes /docs/en/application-note/AN3796.pdf documents 645036621402383989 Application Note N en None Y pdf 4 N N AN3796, LCD Driver Specification - Application Notes 374.4 KB AN3796 N 1225462859731690079254 /docs/en/application-note/AN4366.pdf 2011-09-22 1316707760487723541278 PSP 14 Sep 22, 2011 Application Note Describes the parameters to consider when setting the low voltage detection circuit, and provides examples to show how different situations can be managed. None /docs/en/application-note/AN4366.pdf English documents 193965 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4366.pdf Brown-out Protection for S08 MCUs /docs/en/application-note/AN4366.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Brown-out Protection for S08 MCUs 194.0 KB AN4366 N 1316707760487723541278 /docs/en/application-note/AN3990.pdf 2016-10-31 1258589624046715656905 PSP 15 Nov 18, 2009 Application Note This document introduces the MC9S08LL36/64 and describes the upgrade options when moving from the smaller memory devices in the LL family to this new device. This document also introduces new features in the MC9S08LL36/64 and highlights differences between the MC9S08LL16 and MC9S08LL36/64. None /docs/en/application-note/AN3990.pdf English documents 581720 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3990.pdf Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller /docs/en/application-note/AN3990.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Migrating from the MC9S08LL16 to MC9S08LL64 Microcontroller 581.7 KB AN3990 N 1258589624046715656905 /docs/en/application-note/DRM106.pdf 2016-10-31 1239436603076735584481 PSP 16 Jul 13, 2009 Application Note A thermostat regulates the temperature of a system, room, or building, keeping the temperature at a desired setpoint. There are different ways to get the temperature measurement in an electronic system, for example the use of a thermistor, thermocouples, and in some cases integrated circuits that provide either an analog voltage, current, or even a digital proportional to the temperature. None /docs/en/application-note/DRM106.pdf English documents 1058911 None 645036621402383989 2022-12-07 N /docs/en/application-note/DRM106.pdf DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes /docs/en/application-note/DRM106.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N DRM106, Thermostat Reference Design Using the MC9S08LL16 - Application Notes 1.1 MB DRM106 N 1239436603076735584481 /docs/en/application-note/AN3821.pdf 2009-02-20 1235148481880694870440 PSP 17 Feb 25, 2009 Application Note The MC9S08LG32 is a member of the low-cost, low-power, high-performance HCS08 family of 8-bit MCUs. It provides 32 KB of 8-bit flash in two 16K blocks, divided into 512-byte pages. In-circuit programming allows the operating program to be loaded into flash after final assembly. It&#8217;s possible to program the entire array via single-wire background debug interface. Because it needs no special voltages for flash erase and programming, in-application programming is also possible via other software-controll None /docs/en/application-note/AN3821.pdf English documents 211517 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3821.pdf How to Handle Dual Flash Architecture in MC9S08LG32 /docs/en/application-note/AN3821.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N How to Handle Dual Flash Architecture in MC9S08LG32 211.5 KB AN3821 N 1235148481880694870440 /docs/en/application-note/AN3822.pdf 2009-02-25 1235578111353703850197 PSP 18 Feb 25, 2009 Application Note The flash memory on the MC9S08LG32 is intended primarily for program storage. In-circuit programming allows the operating program to be loaded into the flash memory after final assembly of the application product. It is possible to program the entire array through the single-wire background debug interface. Because no special voltages are needed for flash erase and programming operations, in-application programming is also possible through other software-controlled communication paths. None /docs/en/application-note/AN3822.pdf English documents 218876 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3822.pdf Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 /docs/en/application-note/AN3822.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Emulated EEPROM Implementation in Dual Flash Architecture and Demo Description on MC9S08LG32 218.9 KB AN3822 N 1235578111353703850197 /docs/en/application-note/AN3552.pdf 2007-11-19 1195499539799700467634 PSP 19 Nov 19, 2007 Application Note AN3552: The purpose of the document is to explain the multiple uses of the built-in analog comparator of the MC9S08QG8 microcontroller. This note explains each application, implementation information, and provides tips to gain optimal performance. All the applications are performed using the DEMO9S08QG8 board. None /docs/en/application-note/AN3552.pdf English documents 2139950 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3552.pdf AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes /docs/en/application-note/AN3552.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes 2.1 MB AN3552 N 1195499539799700467634 /docs/en/application-note/AN2717.pdf 2004-05-06 1083857196218687974884 PSP 20 Sep 7, 2006 Application Note This document introduces users of the M68HC08 Family of microcontroller units (MCUs) to the changes on the HCS08 Family of MCUs. This application note does not describe in detail how to use new features of the HCS08 Family, but simply highlights the differences. Programmers and designers should consult the specific HCS08 MCU data sheet for details. None /docs/en/application-note/AN2717.pdf English documents 348859 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2717.pdf M68HC08 to HCS08 Transition /docs/en/application-note/AN2717.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N M68HC08 to HCS08 Transition 348.9 KB AN2717 N 1083857196218687974884 /docs/en/application-note/AN3041.pdf 2005-10-18 1129680055856689806627 PSP 21 Oct 18, 2005 Application Note This document takes an in-depth look at the internal clock source module (ICS) that can be found on some members of the HCS08 Family of MCUs. None /docs/en/application-note/AN3041.pdf English documents 119640 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3041.pdf Internal Clock Source (ICS) Module on the HCS08s in Depth /docs/en/application-note/AN3041.pdf documents 645036621402383989 Application Note N en None N pdf 0 N Internal Clock Source (ICS) Module on the HCS08s in Depth 119.6 KB AN3041 N 1129680055856689806627 /docs/en/application-note/AN2111.pdf 2003-05-07 11CnL89z PSP 22 Nov 22, 2004 Application Note This application note details an HCS08 assembly language coding standard. None /docs/en/application-note/AN2111.pdf English documents 114601 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2111.pdf A Coding Standard for HCS08 Assembly Language /docs/en/application-note/AN2111.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N A Coding Standard for HCS08 Assembly Language 114.6 KB AN2111 N 11CnL89z /docs/en/application-note/AN4662.pdf 2016-10-31 1359380607024706733761 PSP 7 Mar 23, 2013 Application Note Application Note This Application Note provides guidelines to migrate code from the S08 (8-bit MCUs) to low-power Kinetis L 32-bit Arm Cortex-M0+ microcontrollers (MCUs) None /docs/en/application-note/AN4662.pdf English 674900 None Application Note 2022-12-07 N /docs/en/application-note/AN4662.pdf Migration Guide from S08 to Kinetis L Series MCUs /docs/en/application-note/AN4662.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 0 N N Migration Guide from S08 to Kinetis L Series MCUs 674.9 KB AN4662 N 1359380607024706733761 Application Note Software 1 /docs/en/application-note-software/AN3796SW.zip 2008-11-04 1225811070367713637471 PSP 25 Oct 21, 2011 Application Note Software Associated software for AN3796 None /docs/en/application-note-software/AN3796SW.zip English documents 33912792 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN3796SW.zip Software to accompany AN3796 /docs/en/application-note-software/AN3796SW.zip documents 789425793691620447 Application Note Software N en None D zip 4 N N Software to accompany AN3796 33.9 MB AN3796SW N 1225811070367713637471 Brochure 1 /docs/en/brochure/BRLWPWR.pdf 2016-10-31 1210177813111732871013 PSP 26 Nov 2, 2015 Brochure Low-Power Solutions Brochure: view our scalable portfolio of low-power microcontroller solutions blending leading edge battery-saving technology with a range of performance and peripheral options. None /docs/en/brochure/BRLWPWR.pdf English documents 558987 None 712453003803778552 2022-12-07 N /docs/en/brochure/BRLWPWR.pdf Freescale Low-Power Microcontroller Solutions Brochure /docs/en/brochure/BRLWPWR.pdf documents 712453003803778552 Brochure N en None Y pdf 5 N N Freescale Low-Power Microcontroller Solutions Brochure 559.0 KB BRLWPWR N 1210177813111732871013 Data Sheet 2 /docs/en/data-sheet/MC9S08LL16.pdf 2008-11-03 1225751550700728645268 PSP 3 Aug 7, 2014 Data Sheet Data Sheet This device contains the following features: 8-Bit S08 Central Processor Unit (CPU), Dual Array FLASH, Random-access memory (RAM), Oscillator (XOSC), Internal Clock Source (ICS). Covers: MC9S08LL16 and MC9S08LL8. None /docs/en/data-sheet/MC9S08LL16.pdf English 747506 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC9S08LL16.pdf MC9S08LL16 Series - Data Sheet /docs/en/data-sheet/MC9S08LL16.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 7.1 N N MC9S08LL16 Series - Data Sheet 747.5 KB MC9S08LL16CGT,MC9S08LL16CLF,MC9S08LL16CLH,MC9S08LL8CGT,MC9S08LL8CLF MC9S08LL16 N 1225751550700728645268 /docs/en/data-sheet/MC9S08LL64.pdf 2009-12-07 1256747680578729600222 PSP 5 Aug 2, 2012 Data Sheet Data Sheet This device contains the following features: 8-Bit S08 Central Processor Unit (CPU), Random-access memory (RAM), Very low-power external oscillator, Internal Clock Source (ICS). Covers: MC9S08LL64 and MC9S08LL36. None /docs/en/data-sheet/MC9S08LL64.pdf English 766241 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC9S08LL64.pdf MC9S08LL64 Series - Data Sheet /docs/en/data-sheet/MC9S08LL64.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 7.1 N N MC9S08LL64 Series - Data Sheet 766.2 KB MC9S08LL36CLH,MC9S08LL64CLH,MC9S08LL64CLK MC9S08LL64 N 1256747680578729600222 Errata 2 /docs/en/errata/MSE9S08LL16_1M60K.pdf 2009-11-11 1257962127632717297877 PSP 30 Apr 27, 2010 Errata This report applies to mask 1M60K for these products: MC9S08LL16 and MC9S08LL8. None /docs/en/errata/MSE9S08LL16_1M60K.pdf English documents 25356 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08LL16_1M60K.pdf Mask Set Errata: 1M60K - Errata /docs/en/errata/MSE9S08LL16_1M60K.pdf documents 155452329886410597 Errata N en None Y pdf 0 N Mask Set Errata: 1M60K - Errata 25.4 KB MSE9S08LL16_1M60K N 1257962127632717297877 /docs/en/errata/MSE9S08LL64_0M46S.pdf 2010-04-27 1272388875350720952639 PSP 31 Apr 27, 2010 Errata This report applies to mask 0M46S for these products: MC9S08LL64 and MC9S08LL36. None /docs/en/errata/MSE9S08LL64_0M46S.pdf English documents 333279 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08LL64_0M46S.pdf Mask Set Errata: 0M46S - Errata /docs/en/errata/MSE9S08LL64_0M46S.pdf documents 155452329886410597 Errata N en None Y pdf 1 N Mask Set Errata: 0M46S - Errata 333.3 KB MSE9S08LL64_0M46S N 1272388875350720952639 Fact Sheet 3 /docs/en/fact-sheet/MC9S08LC60FS.pdf 2007-02-06 1170792611222726886460 PSP 32 Feb 26, 2007 Fact Sheet MC9S08LC Family Fact Sheet None /docs/en/fact-sheet/MC9S08LC60FS.pdf English documents 114760 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/MC9S08LC60FS.pdf MC9S08LC Family Fact Sheet /docs/en/fact-sheet/MC9S08LC60FS.pdf documents 736675474163315314 Fact Sheet N en None N pdf 1 N MC9S08LC Family Fact Sheet 114.8 KB MC9S08LC60FS N 1170792611222726886460 /docs/en/fact-sheet/MC9RS08LL16FS.pdf 2008-09-10 1221083428792706952271 PSP 1 Nov 20, 2008 Fact Sheet Fact Sheet NXP introduces the first S08 ultra-low-power MCU with LCD driver.&#13;&#10;The MC9S08LL16/8 helps you reach your target performance levels while minimizing power consumption in your design, demonstrating extreme energy efficiency for ultra-long operation in battery-powered applications. None /docs/en/fact-sheet/MC9RS08LL16FS.pdf English 181007 None Fact Sheet 2022-12-07 /docs/en/fact-sheet/MC9RS08LL16FS.pdf MC9S08LL16/8 Fact Sheet /docs/en/fact-sheet/MC9RS08LL16FS.pdf documents 736675474163315314 Fact Sheet N Y en None N t523 pdf 1 N MC9S08LL16/8 Fact Sheet 181.0 KB MC9S08LL16FS N 1221083428792706952271 /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf 2009-10-05 1254326476059720206095 PSP 4 Jan 14, 2010 Fact Sheet Fact Sheet NXP expands the industry&#8217;s best-in-class ultra-low-power MCU with LCD driver. The MC9S08LL64/36 helps you reach your target performance levels while minimizing power consumption in your design, demonstrating extreme energy efficiency for ultra-long operation in battery-powered applications such as: Thermostats and Scrolling text displays. None /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf English 735048 None Fact Sheet 2022-12-07 /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf MC9S08LL64/36 - Fact Sheet /docs/en/fact-sheet/DEMO9S08LL6436FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N MC9S08LL64/36 - Fact Sheet 735.0 KB DEMO9S08LL6436FS N 1254326476059720206095 Product Change Notice 2 /docs/en/product-change-notice/PCN16235A.htm 2014-07-09 1404919567490724409705 PSP 33 Jul 9, 2014 Product Change Notice None /docs/en/product-change-notice/PCN16235A.htm English documents 11909 None 454076741825495278 2022-12-07 /docs/en/product-change-notice/PCN16235A.htm TJN QFN PACKAGE LEAD FRAME CHANGE FOLLOW COPPER WIRE CONVERSION FOR MICROCONTROLLER DEVICES /docs/en/product-change-notice/PCN16235A.htm documents 454076741825495278 Product Change Notice N en None D htm 0 N TJN QFN PACKAGE LEAD FRAME CHANGE FOLLOW COPPER WIRE CONVERSION FOR MICROCONTROLLER DEVICES 11.9 KB PCN16235A N 1404919567490724409705 /docs/en/product-change-notice/PCN16235.htm 2014-05-20 1400655187257698150893 PSP 34 May 20, 2014 Product Change Notice None /docs/en/product-change-notice/PCN16235.htm English documents 311474 None 454076741825495278 2022-12-07 /docs/en/product-change-notice/PCN16235.htm Copper Wire Conversion for Microcontroller and Microprocessor Devices /docs/en/product-change-notice/PCN16235.htm documents 454076741825495278 Product Change Notice N en None D htm 0 N Copper Wire Conversion for Microcontroller and Microprocessor Devices 311.5 KB PCN16235 N 1400655187257698150893 Reference Manual 3 /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf 2016-10-31 11BNscwb PSP 8 May 4, 2007 Reference Manual Our new HCS08 Family of microcontrollers, while containing new instructions to implement rapid debugging and development, is still fully compatible with all legacy code written for the M68HC08 Family. This reference manual uses the MC9S08GB60, the first HCS08 Family member, for describing applications and module behavior. When working with another HCS08 Family MCU, refer to the device data sheet for information specific to that MCU. Registration without Disclaimer /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf English documents 4946123 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=HCS08RMV1 HCS08 Family Reference Manual /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 2 Y N HCS08 Family Reference Manual 4.9 MB HCS08RMV1 N 11BNscwb /docs/en/reference-manual/MC9S08LL16RM.pdf 2008-11-03 1225749523649711071727 PSP 2 Jul 27, 2009 Reference Manual Reference Manual The MC9S08LL16 and MC9S08LL8 are members of the low-cost, low-power, high-performance S08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory types, and package types. None /docs/en/reference-manual/MC9S08LL16RM.pdf English 4759436 None Reference Manual 2022-12-07 /docs/en/reference-manual/MC9S08LL16RM.pdf MC9S08LL16, MC9S08LL8 - Reference Manual /docs/en/reference-manual/MC9S08LL16RM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 6 N MC9S08LL16, MC9S08LL8 - Reference Manual 4.8 MB MC9S08LL16RM N 1225749523649711071727 /docs/en/reference-manual/MC9S08LL64RM.pdf 2009-12-07 1256747827125705758348 PSP 6 Jun 22, 2010 Reference Manual Reference Manual MC9S08LL64 Reference Manual None /docs/en/reference-manual/MC9S08LL64RM.pdf English 5009639 None Reference Manual 2022-12-07 /docs/en/reference-manual/MC9S08LL64RM.pdf MC9S08LL64 Reference Manual: Covers LL64 and LL36 /docs/en/reference-manual/MC9S08LL64RM.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 6 N MC9S08LL64 Reference Manual: Covers LL64 and LL36 5.0 MB MC9S08LL64RM N 1256747827125705758348 Reliability and Quality Information 3 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf 2016-11-15 1285882511662714731318 PSP 35 Sep 15, 2010 Reliability and Quality Information Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the S08 product. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf English documents 1044148 None 506336137622222552 2023-06-18 Y /webapp/Download?colCode=VDE_S08_CLASSB_TEST_REPORT VDE IEC 60730 Class B test report for the MC9S08 MCU /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N VDE IEC 60730 Class B test report for the MC9S08 MCU 1.0 MB VDE_S08_CLASSB_TEST_REPORT N 1285882511662714731318 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF 2016-11-15 1285887969339729039900 PSP 36 Sep 15, 2010 Reliability and Quality Information Official certificate from Tuev for compliance with IEC60730 operation on SRAM test. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF English documents 194675 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=TUEVCERTIFICATIONWALKPATRAM Tuev IEC 60730 SRAM test certificate for MC9S08 controller /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF documents 506336137622222552 Reliability and Quality Information N en Extended Y PDF 1.0 Y N Tuev IEC 60730 SRAM test certificate for MC9S08 controller 194.7 KB TUEVCERTIFICATIONWALKPATRAM N 1285887969339729039900 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf 2016-11-15 1285885548014723395155 PSP 37 Sep 15, 2010 Reliability and Quality Information Official certificate from Tuev for compliance with IEC60730 operation on CPU test Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf English documents 59215 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=TUEVCPUCLASSCCERT Tuev IEC 60730 CPU test certificate for MC9S08 controller /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N Tuev IEC 60730 CPU test certificate for MC9S08 controller 59.2 KB TUEVCPUCLASSCCERT N 1285885548014723395155 Selector Guide 1 /docs/en/product-selector-guide/HSC08-LINECARD.pdf 2019-11-26 1574788707156735019128 PSP 38 Nov 26, 2019 Selector Guide <!-- --> None /docs/en/product-selector-guide/HSC08-LINECARD.pdf English documents 2137333 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/HSC08-LINECARD.pdf S08 MCU Linecard /docs/en/product-selector-guide/HSC08-LINECARD.pdf documents 553557935274807777 Selector Guide N en None Y pdf 0 N N S08 MCU Linecard 2.1 MB HSC08-LINECARD N 1574788707156735019128 Supporting Information 1 /docs/en/supporting-information/TWRS098LL64LAB1.pdf 2009-10-05 1254771866827731449236 PSP 39 Oct 26, 2009 Supporting Information None /docs/en/supporting-information/TWRS098LL64LAB1.pdf English documents 400663 None 371282830530968666 2023-06-18 /docs/en/supporting-information/TWRS098LL64LAB1.pdf TWRS098LL64LAB1 Lab Tutorials /docs/en/supporting-information/TWRS098LL64LAB1.pdf documents 371282830530968666 Supporting Information N en None Y pdf 0.0 N TWRS098LL64LAB1 Lab Tutorials 400.7 KB TWRS098LL64LAB1 N 1254771866827731449236 Technical Notes 3 /docs/en/engineering-bulletin/EB762.pdf 2011-10-07 1318025563595711052684 PSP 27 Oct 7, 2011 Technical Notes When LCD segments are driven by MCUs with an LCD&#13;&#10;module, &#8220;ghosting&#8221; may occur when the LCD module is&#13;&#10;disabled. Ghosting is the momentary darkening of a subset of LCD segments. None /docs/en/engineering-bulletin/EB762.pdf English documents 138340 None 389245547230346745 2022-12-07 N /docs/en/engineering-bulletin/EB762.pdf Eliminating Segment LCD module Ghosting /docs/en/engineering-bulletin/EB762.pdf documents 389245547230346745 Technical Notes N en None Y pdf 0 N N Eliminating Segment LCD module Ghosting 138.3 KB EB762 N 1318025563595711052684 /docs/en/engineering-bulletin/EB618.pdf 2003-05-02 11BdHlpf PSP 28 Apr 2, 2005 Technical Notes This document explains how NXP Semiconductors defines typical data retention in the product specification of nonvolatile memory (NVM). None /docs/en/engineering-bulletin/EB618.pdf English documents 48332 None 389245547230346745 2022-12-07 /docs/en/engineering-bulletin/EB618.pdf Typical Data Retention for Nonvolatile Memory /docs/en/engineering-bulletin/EB618.pdf documents 389245547230346745 Technical Notes N en None Y pdf 4 N Typical Data Retention for Nonvolatile Memory 48.3 KB EB618 N 11BdHlpf /docs/en/engineering-bulletin/EB619.pdf 2003-05-02 11BdHsMN PSP 29 May 2, 2003 Technical Notes This document explains how NXP defines typical endurance in the product specification of nonvolatile memory (NVM). None /docs/en/engineering-bulletin/EB619.pdf English documents 198617 None 389245547230346745 2022-12-07 /docs/en/engineering-bulletin/EB619.pdf Typical Endurance for Nonvolatile Memory /docs/en/engineering-bulletin/EB619.pdf documents 389245547230346745 Technical Notes N en None Y pdf 2 N Typical Endurance for Nonvolatile Memory 198.6 KB EB619 N 11BdHsMN User Guide 2 /docs/en/user-guide/HCS08QRUGSW.zip 2016-10-31 1135271509353738802906 PSP 23 Mar 9, 2006 User Guide None /docs/en/user-guide/HCS08QRUGSW.zip English documents 1293190 None 132339537837198660 2022-12-07 N /docs/en/user-guide/HCS08QRUGSW.zip Software to Accompany HCS08 Quick Reference User Guide /docs/en/user-guide/HCS08QRUGSW.zip documents 132339537837198660 User Guide N en None Y zip 1 N N Software to Accompany HCS08 Quick Reference User Guide 1.3 MB HCS08QRUGSW N 1135271509353738802906 /docs/en/user-guide/HCS08QRUG.pdf 2005-11-04 1131132958797723026859 PSP 24 Feb 21, 2006 User Guide This document is a quick reference to the CodeWarrior Device Initialization tool for the S08 Family microcontrollers (MCUs). Basic information about the functional description and configuration are provided. The Device Initialization (DI) tool is a user-friendly application integrated into the CodeWarrior version 5.0 that contains a powerful code generator used to create startup. None /docs/en/user-guide/HCS08QRUG.pdf English documents 1600623 None 132339537837198660 2023-06-19 /docs/en/user-guide/HCS08QRUG.pdf S08 Peripheral Module Quick Reference A Compilation of Demonstration Software for S08 Modules - User&#8217;s Guide /docs/en/user-guide/HCS08QRUG.pdf documents 132339537837198660 User Guide N en None Y pdf 1 N S08 Peripheral Module Quick Reference A Compilation of Demonstration Software for S08 Modules - User&#8217;s Guide 1.6 MB HCS08QRUG N 1131132958797723026859 White Paper 2 /docs/en/white-paper/S08LL16PWRCMPWP.pdf 2009-07-15 1247680033914714960174 PSP 40 Aug 5, 2009 White Paper Battery life is an important criterion for many small, portable or handheld electronic devices. These devices often sport a segment liquid crystal display (LCD), which shows operational status and can also be a handy digital clock when in standby mode. NXP<sup>&#174;</sup> Semiconductors has an ideal solution for such devices in the MC9S08LL microcontroller (MCU) family.&#13;&#10;The S08LL MCUs are designed expressly for very low-power applications and, even though they are 8-bit MCUs, they have enough proc None /docs/en/white-paper/S08LL16PWRCMPWP.pdf English documents 1512956 None 918633085541740938 2023-06-19 /docs/en/white-paper/S08LL16PWRCMPWP.pdf Practical Power Comparison: MC9S08LL16 offers 70 percent reduction /docs/en/white-paper/S08LL16PWRCMPWP.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N Practical Power Comparison: MC9S08LL16 offers 70 percent reduction 1.5 MB S08LL16PWRCMPWP N 1247680033914714960174 /docs/en/white-paper/LFAMLCDWP.pdf 2008-12-17 1229551365368714516215 PSP 41 Dec 17, 2008 White Paper When most consumers think of LCD, they probably envision a flat panel television or computer monitor. However, there are&#13;&#10;millions more LCDs out there that soldier on as highly effective data displays and human-machine interface devices that help&#13;&#10;make our lives more comfortable and productive. These applications include thermostats and small appliances for the home as&#13;&#10;well as exercise equipment, blood glucose meters and blood pressure monitors to help improve personal health. None /docs/en/white-paper/LFAMLCDWP.pdf English documents 295084 None 918633085541740938 2022-12-07 /docs/en/white-paper/LFAMLCDWP.pdf Our Next Generation 8-bit LCD Solutions /docs/en/white-paper/LFAMLCDWP.pdf documents 918633085541740938 White Paper N en None N pdf 0 N Our Next Generation 8-bit LCD Solutions 295.1 KB LFAMLCDWP N 1229551365368714516215 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 41 documents

Compact List

Application Note (15)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history