Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INVFxxx devices are built on an asymmetrical-multiprocessing architecture using Arm® cores as the anchor for the platform. The VFxxx portfolio brings to market a, low-power system solution that provides customers a way to combine rich applications requiring high-resolution graphical displays and connectivity with real-time determinism.
Choosing the right product just got easier. View all product finder tools.
The VFxxx F Series portfolio for Industrial/Commercial brings to market devices that at the entry-level, provide a low-power, single-core solution for application processing.
Product | Description |
---|---|
VF5xx | Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch |
VF6xx | Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, Security, Ethernet, L2 Switch |
VF3xx | Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch |
The VFxxx R Series for Automotive are based upon dual-core architecture, combining the high-performance low-power Arm® Cortex®-A5 application processor with the ultra-low-power Arm Cortex-M4 microcontroller.
Product | Description |
---|---|
VF5xxR | 32-Bit Devices for Connected Radio and Digital Instrument Cluster Applications |
VF3xxR | 32-Bit Devices for Advanced Connected Radio, Entry-Level Infotainment and Digital Instrument Cluster Applications |
Our VFxxx portfolio brings to market a low-power system solution that provides customers a way to combine rich applications requiring high-resolution graphical displays and connectivity with real time.
Read the brochureTower System development tools save you months of development time now and in the future through rapid prototyping and tool re-use.
Accelerate your design success with a real-time operating system, TCP/IP and USB stacks provided by NXP® MQX™ RTOS.
Visit our VFxxx Community for more information.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
VFxxx Controller Solutions
500 characters remaining.
*Describe the justification for your access request for the approver.