S32V234 Vision Processor | NXP Semiconductors

S32V2 Processors for Vision, Machine Learning and Sensor Fusion

Driver Monitoring Systems (DMS) with S32V234 Vision Processor

Click over video to play

Block Diagram

S32V234 Vision Processor

S32V234 Vision Processor

Features

  • Quad Cortex-A53 cores running up to 1GHz, Plus M4 core up to 133 MHz
  • Dual APEX-2 vision accelerator cores enabled by APEX-CV, the Apex Core Framework and APEX graph tool
  • Developed in compliance with ISO 26262 and can support safety application development for IEC 61508 and DO 178
  • 3D GPU (GC3000)
  • Hardware security encryption on CSE3
  • Embedded image sensor processing (ISP) for HDR, color conversion, tone mapping, etc. enabled by ISP graph tool
  • MIPI CSI2 and parallel image sensor interfaces
  • 4 MB on-chip system RAM with end to end ECC on all memories
  • DRAM controller support for DDR3 / DDR3L / LPDDR2
  • -40 to 125 °C (junction temperature) operation
  • 621 FC-BGA 17 mm x 17 mm, 0.65 mm pitch

Buy/Parametrics

5 results

Include 11 NRND

Order

CAD Model

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

External Memory Interface

Low Leakage

Serial Communication

CAN FD

GPU 2D / GPU 3D

Camera Interfaces

GPIO

Ethernet Type

Human Machine Interface

Security Modules

ADC [Number, bits]

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Junction Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

SafeAssure Functional Safety

ASIL Certification

AEC-Q100 Temperature Range

1 x Arm Cortex-M4, 2 x Arm Cortex-A53

1000

3072

1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI

N

1 x PCIe 2.0, 2 x UART, 3 x SPI

2

GC3000 3D

1 x ISP, 2 x MIPI-CSI-2, 2 x VIU

162

1 Gbps + IEEE 1588 + AVB

system integration unit lite

CSE3

8 x 12

0.95 to 1.05

-40 to 105

-40 to 125

FBGA621

0.65

ISO 26262

up to ASIL B

grade 2

1 x Arm Cortex-M4, 4 x Arm Cortex-A53

1000

4096

1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI

N

1 x PCIe 2.0, 2 x UART, 3 x SPI

2

GC3000 3D

1 x ISP, 2 x MIPI-CSI-2, 2 x VIU

162

1 Gbps + IEEE 1588 + AVB

system integration unit lite

CSE3

8 x 12

0.95 to 1.05

-40 to 105

-40 to 125

FBGA621

0.65

ISO 26262

up to ASIL B

grade 2

1 x Arm Cortex-M4, 4 x Arm Cortex-A53

1000

4096

1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI

N

1 x PCIe 2.0, 2 x UART, 3 x SPI

2

GC3000 3D

1 x ISP, 2 x MIPI-CSI-2, 2 x VIU

162

1 Gbps + IEEE 1588 + AVB

system integration unit lite

8 x 12

0.95 to 1.05

-40 to 105

-40 to 125

FBGA621

0.65

ISO 26262

up to ASIL B

grade 2

1 x Arm Cortex-M4, 4 x Arm Cortex-A53

1000

4096

1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI

N

1 x PCIe 2.0, 2 x UART, 3 x SPI

2

GC3000 3D

1 x ISP, 2 x MIPI-CSI-2, 2 x VIU

162

1 Gbps + IEEE 1588 + AVB

system integration unit lite

CSE3

8 x 12

0.95 to 1.05

-40 to 105

-40 to 125

FBGA621

0.65

ISO 26262

up to ASIL B

grade 2

1 x Arm Cortex-M4, 4 x Arm Cortex-A53

1000

4096

1 x uSDHC, 2 x DDR3 SDRAM, 2 x LPDDR2 DRAM, 2 x QSPI

N

1 x PCIe 2.0, 2 x UART, 3 x SPI

2

GC3000 3D

1 x ISP, 2 x MIPI-CSI-2, 2 x VIU

162

1 Gbps + IEEE 1588 + AVB

system integration unit lite

CSE3

8 x 12

0.95 to 1.05

-40 to 105

-40 to 125

FBGA621

0.65

ISO 26262

up to ASIL B

grade 2

Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (8)
Application Note Software (1)
Data Sheet (1)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 22 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 12 trainings

Show All

Support

What do you need help with?

Recently viewed products

HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

TEA175X

HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

buy options
HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

TEA175X

HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

buy options
HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

TEA175X

HV Start-up DCM/QR Flyback Controller with Integrated DCM/QR PFC Controllers

buy options
View or edit your browsing history