
Commitment to Longevity
Layerscape applications processors are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe Layerscape processors portfolio, part of EdgeVerse™ edge computing platform, offers wide depth and breadth. Layerscape series processors, built on Arm® core technology, extend performance to the smallest form factor—from power-constrained networking and industrial applications to new virtualized networks and embedded systems requiring an advanced data path and network peripheral interfaces.
Choosing the right product just got easier. View all product finder tools.
Device | Cores | Frequency | PCIe | SerDES Lanes |
Ethernet | Display | SATA | Security | Pin to pin compatible |
---|---|---|---|---|---|---|---|---|---|
LA12xx | 6 x e200 | Up to 614 MHz | 2 x Gen3 | 1 to 8 GHz | No | No | No | No | No |
LA9310 | 1 x M4 | 307 MHz | 1 x Gen3 | 1 to 8 GHz | No | No | No | No | No |
LS1012A | 1 x Cortex-A53 | Up to 1 GHz | 1 x Gen2.0 | 3 to 6 GHz | Up to 2x GE 2.5G | - | 1x V3 | SEC, 1 Gbit/s | - |
LS1020A | 2 x Cortex-A7 | Up to 1.2 GHz | 2 x Gen2.0 | 4 to 6 GHz | 3x 1 GE | - | 1x V3 | CRC, XOR | Yes |
LS1021A | 2 x Cortex-A7 | Up to 1.2 GHz | 2 x Gen2.0 | 4 to 6 GHz | 3x 1 GE | LCD | 1x V3 | CRC, XOR | |
LS1022A | 2 x Cortex-A7 | Up to 600M | 1 x Gen2.0 | 1 to 5 GHz | 2x 1 GE | - | - | CRC, XOR | |
LS1024A | 2 x Cortex-A9 | Up to 1.2 GHz | 2 x Gen2.0 | 3 to 5 GHz | 3x 1 GE | - | 2x V2 | Yes | - |
LS1023/43A | 2 or 4 x Cortex-A53 | Up to 1.6 GHz | 3 x Gen2.0 | 4 to 10 GHz | 1x10 GE, up to 5GE | - | 1x V3 | SEC, 5 Gbit/s | Yes |
LS1026/46A | 2 or 4 x Cortex-A72 | Up to 1.8 GHz | 3 x Gen3.0 | 8 to 10 GHz | 2x10 GE, up to 5 GE | - | 1x V3 | SEC, 10 Gbit/s | |
LS1088A | 4 or 8 x Cortex-A53 | Up to 1.6 GHz | 3 x Gen3.0 | 8 to 10 GHz | 2x10 GE, up to 8 GE | - | 1x V3 | SEC, 10 Gbit/s | |
LS1017/27A | 1 or 2 x Cortex-A72 | Up to 1.3 GHz | 2 x Gen3.0 | 4 to 10 GHz | 5x2.5 GE, 1 GE | - | 1x V3 | SEC, 5 Gbit/s | Yes |
LS1018/28A | 1 or 2 x Cortex-A72 | Up to 1.3 GHz | 2 x Gen3.0 | 4 to 10 GHz | 5x2.5 GE, 1 GE | LCD - eDP/DP | 1x V3 | SEC, 5 Gbit/s | |
LS2044/84A | 4 or 8 x Cortex-A72 | Up to 2.1 GHz | 4 x Gen3.0 | 16 to 10 GHz | 8x10 GE, 8 GE | - | 2x V3 | SEC, 24Gbps | Yes |
LS2048/88A | 4 or 8 x Cortex-A72 | Up to 2.1 GHz | 4 x Gen3.0 | 16 to 10 GHz | 8x10 GE, 8 GE | - | 2x V3 | SEC, 24 Gbit/s | |
LX2162A | 8, 12 or 16 x Cortex-A72 | Up to 2.0 GHz | 3 x Gen3.0 | 12 to 25 GHz | Up 4x25 GE | - | 4x V3 | SEC, 50 Gbit/s | - |
LX2160A | 8, 12 or 16 x Cortex-A72 | Up to 2.2 GHz | 6 x Gen3.0 | 24 to 25 GHz | Up 2x100 or 6x25 GE | - | 4x V3 | SEC, 50 Gbit/s | - |
Layerscape applications processors are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
The path to a more intelligent world starts with NXP's advancement of machine learning at the edge. We created a path to accelerate even greater breakthroughs, as machine learning continues to redefine what’s possible through more flexible and robust software platforms and rapid hardware innovations.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Help us improve your experience on our site. We invite you to take our five-question survey.