Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INLPC3100/200 series MCUs support higher performance, lower power consumption, and a smaller footprint in applications that require flexible USB connectivity - all at a significantly lower price point thanks to the industry's lowest cost Arm9-based microcontrollers. They target the consumer, industrial, medical, automotive, and communication markets.
The LPC3100 combines an 180 MHz Arm926EJ-S™ CPU core, high-speed USB 2.0 On-The-Go (OTG), up to 192 KB SRAM, NAND flash controller, flexible external bus interface, four channel 10-bit ADC, and a myriad of serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets.
With an extensive and enhanced feature set, the LPC313x Arm9 microcontrollers are ideal for a wide range of applications, including consumer applications such as advanced remote controls, language translators, A/V home devices, mobile and PC accessories, industrial applications such as industrial controls, factory and building automation, POS systems, bar code readers, e-Metering, security systems, Smart Cards with USB flash and power management systems, medical application such as portable diagnostics and pump and flow metering devices, automotive applications such as engine diagnostics, fleet management and in-dash audio, communications application such as I/O communication and network controllers, and instrumentation and testing applications.
The LPC314x series adds several new features over the LPC313x series including an AES decryption engine and secure One-Time-Programmable (OTP) memory. Running at 270 MHz, it also offers a 50 percent increase in speed over the LPC313x series.
The LPC315x series runs at 180 MHz and adds a stereo audio CODEC with a class AB headphone amplifier, a Power Supply Unit (PSU), a low-power real-time clock, and a Li-ion battery charger.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
LPC3100/200 Series: Arm9™-Based Microcontrollers
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.