Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThese i.MX processors are not recommended for new design. Please contact the Commercial Support and Engineering Services team for software support inquiries.
Arm® | External Memory | Ethernet Type | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Family | Products |
Cortex®-A8
|
Arm11™
|
Arm9™
|
Frequency
|
Temperature
|
Number of cores
|
RAM
|
Flash Cache
|
L2 Cache
|
RAM
|
10/100 BaseT
|
MAC (FEC) 10/100
|
MII*
|
Automotive
|
|
i.MX53 Advanced Multimedia |
i.MX537 | 800-1000MHz | -20 to 85°C | 1 | 256kB | |||||||||||
i.MX535 | ||||||||||||||||
i.MX534 | ||||||||||||||||
i.MX51 Consumer and Industrial |
i.MX516 | 600-800MHz | -20 to 85°C | 1 | 128kB | |||||||||||
i.MX515 | ||||||||||||||||
i.MX514 | ||||||||||||||||
i.MX513 | ||||||||||||||||
i.MX512 | ||||||||||||||||
i.MX50 Integrated EPD Controller |
i.MX508 | 800MHz | -20 to 70°C | 1 | 128kB | |||||||||||
i.MX507 | ||||||||||||||||
i.MX503 | ||||||||||||||||
i.MX502 | ||||||||||||||||
i.MX35 Multimedia Applications |
i.MX357 | 400-532MHz | -20 to 85°C | 1 | 128kB | |||||||||||
i.MX356 | ||||||||||||||||
i.MX355 | ||||||||||||||||
i.MX353 | ||||||||||||||||
i.MX351 | ||||||||||||||||
i.MX31 Integrated Image Processing |
i.MX31 | 400-532MHz | -40 to 85°C | 1 | 16kB | |||||||||||
i.MX27 Multimedia Applications |
i.MX27L | 400MHz | -20 to 85°C | 1 | 16kB | |||||||||||
i.MX27 | ||||||||||||||||
i.MX25 Point of Sale Applications |
i.MX258 | 400MHz | -20 to 85°C | 1 | 128kB | |||||||||||
i.MX257 | ||||||||||||||||
i.MX255 | ||||||||||||||||
i.MX253 | ||||||||||||||||
i.MX251 | ||||||||||||||||
i.MX23 Power Management |
i.MX23 | 454MHz | -10 to 85°C | 1 | 32kB | |||||||||||
i.MX21 Energy-Efficient Solutions |
i.MX21 | 266MHz | -40 to 85°C | 1 | 32kB | |||||||||||
i.MX21S | ||||||||||||||||
i.MXS Mobile Wireless Applications |
i.MXS | 100MHz | -40 to 85°C | 1 | 32kB |
* MII: Media Independent Interface
Hardware
The convergence of low power applications processors and high-performance microcontrollers is here.
Software
Take your designs to the next level, reduce your design complexity and accelerate your time to market with i.MX software and development solutions.
The software for mature i.MX boards are up-streamed into the Linux Kernel and U-Boot communities. These boards can use the current Linux Kernel and U-Boot community solution.
Read the application noteHelp us improve your experience on our site. We invite you to take our five-question survey.