Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)
The i.MX 7Solo family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration. These processors are targeted towards the growing market of connected devices. The i.MX 7Solo family of processors features our advanced implementation of the Arm® Cortex®-A7 core, which operates at speeds of up to 1 GHz, as well as the Arm Cortex-M4 core. The i.MX 7Solo family supports multiple memory types including 16/32-bit DDR3L/LPDDR2/LPDDR3-1066, Quad SPI memory, NAND, eMMC and NOR. Several high-speed connectivity connections include Gigabit Ethernet with AVB and USB. Both parallel and serial Display and Camera interfaces are provided.
i.MX 7 applications processors are part of NXP's EdgeVerse™ edge computing platform.
Part numbers include: MCIMX7S3DVK08SD, MCIMX7S3EVK08SD, MCIMX7S5EVK08SD, MCIMX7S5EVM08SD.
USB PD and Type-C Current-Limited Power Switch
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)
Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
Quick reference to our documentation types.
1-5 of 24 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
1-5 of 23 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
4 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 64 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 62 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 trainings
Additional trainings are available. View our featured partner trainings.
1-5 of 34 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.