Clock and calendar with 240 x 8-bit RAM | NXP Semiconductors

Clock and Calendar with 240 X 8-bit RAM

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Choose a diagram:

Clock and Calendar with 240 X 8-bit RAM

PCF8583 Block Diagram

PCF8583BS, PCF8583P, PCF8583T, PCF8583U

Features

Key Features

  • I²C-bus interface operating supply voltage: 2.5 V to 6 V
  • Clock operating supply voltage 1.0 V to 6.0 V at 0 ℃ to +70 ℃
  • 240 × 8-bit low-voltage RAM
  • Data retention voltage: 1.0 V to 6.0 V
  • Operating current (at fSCL = 0 Hz): max 50 μA
  • Clock function with four year calendar
  • Universal timer with alarm and overflow indication
  • 24 hour or 12 hour format
  • 32.768 kHz or 50 Hz time base
  • Serial input and output bus (I²C-bus)
  • Automatic word address incrementing
  • Programmable alarm, timer, and interrupt function
  • Target addresses: A1h or A3h for reading, A0h or A2h for writing

Buy/Parametrics










































































































N true 0 PSPPCF8583en 9 Application Note Application Note t789 1 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 3 en_US en_US en Data Sheet Data Sheet 1 1 6.0 English 1442068305087722135376 PSP 549.0 KB None None documents None 1442068305087722135376 /docs/en/data-sheet/PCF8583.pdf 549000 /docs/en/data-sheet/PCF8583.pdf PCF8583 documents N 2015-09-12 Clock and calendar with 240 x 8-bit RAM /docs/en/data-sheet/PCF8583.pdf /docs/en/data-sheet/PCF8583.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Oct 6, 2010 980000996212993340 Data Sheet Y N Clock and calendar with 240 x 8-bit RAM Application Note Application Note 1 2 1.0 English 1442087330310721534478 PSP 763.2 KB None None documents None 1442087330310721534478 /docs/en/application-note/AN10853.pdf 763238 /docs/en/application-note/AN10853.pdf AN10853 documents N N 2016-07-11 ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf /docs/en/application-note/AN10853.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 14, 2013 645036621402383989 Application Note Y N ESD and EMC sensitivity of IC User Guide User Guide 3 3 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual 4 2.1 English 1442125649798715943478 PSP 983.6 KB None None documents None 1442125649798715943478 /docs/en/user-guide/UM10301.pdf 983634 /docs/en/user-guide/UM10301.pdf UM10301 documents N N 2016-07-11 User Manual for NXP Real Time Clocks PCF85x3, PCF85x63, PCA8565, PCF2123, and PCA21125 /docs/en/user-guide/UM10301.pdf /docs/en/user-guide/UM10301.pdf User Guide N 132339537837198660 2025-01-10 pdf N en Jul 24, 2015 132339537837198660 User Guide Y N User Manual for NXP Real Time Clocks PCF85x3, PCF85x63, PCA8565, PCF2123, and PCA21125 5 1.0 English 1442125429801702674389 PSP 749.6 KB Registration without Disclaimer None documents Extended 1442125429801702674389 /secured/assets/documents/en/user-guide/UM10528.pdf 749626 /secured/assets/documents/en/user-guide/UM10528.pdf UM10528 documents Y N 2012-02-06 PCA9632 demonstration board OM13269 /webapp/Download?colCode=UM10528 /secured/assets/documents/en/user-guide/UM10528.pdf User Guide N 132339537837198660 2025-02-10 pdf Y en Feb 6, 2012 132339537837198660 User Guide Y N PCA9632 demonstration board OM13269 Brochure Brochure 1 6 1.0 English 1442124656944726362331 PSP 1.1 MB None None documents None 1442124656944726362331 /docs/en/brochure/75016543.pdf 1091243 /docs/en/brochure/75016543.pdf 75016543 documents N N 2016-10-08 Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf /docs/en/brochure/75016543.pdf Brochure N 712453003803778552 2024-11-28 pdf N en Apr 8, 2018 712453003803778552 Brochure Y N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances Package Information Package Information 1 7 1.0 English 1455078738608721576228 PSP 275.3 KB None None documents None 1455078738608721576228 /docs/en/package-information/SOT176-1.pdf 275253 /docs/en/package-information/SOT176-1.pdf SOT176-1 documents N N 2016-02-12 plastic small outline package; 8 leads; body width 7.5 mm /docs/en/package-information/SOT176-1.pdf /docs/en/package-information/SOT176-1.pdf Package Information N 302435339416912908 2023-10-17 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 8 leads; body width 7.5 mm Selector Guide Selector Guide 1 8 0 Japanese リアルタイム・クロックセレクターガイド。高精度な計時、長い電池寿命、過酷な環境でのアプリケーションに、NXPの豊富なRTCのポートフォリオからお選びください。 1579625550018748134969ja PSP 1.1 MB None None documents None 1579625550018748134969 /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf 1111554 /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf RTCSelectorGuideA4 documents N N 2020-01-21 Real Time Clocks Selector Guide Brochure /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf /docs/ja/product-selector-guide/RTCSelectorGuideA4.pdf Selector Guide N 553557935274807777 2024-04-12 ja Apr 5, 2023 553557935274807777 Selector Guide Y N リアルタイム・ クロック 5 English Real Time Clocks Selector Guide. For highly accurate time-keeping, long battery life, and rugged environment applications, choose from NXP's extensive portfolio of RTCs. 1579625550018748134969 PSP 1.1 MB None None documents None 1579625550018748134969 /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf 1111554 /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf RTCSelectorGuideA4 documents N N 2020-01-21 Real Time Clocks Selector Guide Brochure /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf Selector Guide N 553557935274807777 2024-04-12 pdf N en Apr 17, 2023 553557935274807777 Selector Guide Y N Real Time Clocks Selector Guide Brochure Supporting Information Supporting Information 1 9 1.0 English Footprint for reflow soldering 1442122730480711091281 PSP 8.8 KB None None documents None 1442122730480711091281 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 8792 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf SO-SOJ-REFLOW documents N N 2013-07-15 Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for reflow soldering false 0 PCF8583 downloads en true 1 Y PSP Application Note 1 /docs/en/application-note/AN10853.pdf 2016-07-11 1442087330310721534478 PSP 2 Mar 14, 2013 Application Note None /docs/en/application-note/AN10853.pdf English documents 763238 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN10853.pdf ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N ESD and EMC sensitivity of IC 763.2 KB AN10853 N 1442087330310721534478 Brochure 1 /docs/en/brochure/75016543.pdf 2016-10-08 1442124656944726362331 PSP 6 Apr 8, 2018 Brochure None /docs/en/brochure/75016543.pdf English documents 1091243 None 712453003803778552 2024-11-28 N /docs/en/brochure/75016543.pdf Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 1.1 MB 75016543 N 1442124656944726362331 Data Sheet 1 /docs/en/data-sheet/PCF8583.pdf 2015-09-12 1442068305087722135376 PSP 1 Oct 6, 2010 Data Sheet None /docs/en/data-sheet/PCF8583.pdf English documents 549000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/PCF8583.pdf Clock and calendar with 240 x 8-bit RAM /docs/en/data-sheet/PCF8583.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6.0 N Clock and calendar with 240 x 8-bit RAM 549.0 KB PCF8583 N 1442068305087722135376 Package Information 1 /docs/en/package-information/SOT176-1.pdf 2016-02-12 1455078738608721576228 PSP 7 Feb 8, 2016 Package Information None /docs/en/package-information/SOT176-1.pdf English documents 275253 None 302435339416912908 2023-10-17 N /docs/en/package-information/SOT176-1.pdf plastic small outline package; 8 leads; body width 7.5 mm /docs/en/package-information/SOT176-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 8 leads; body width 7.5 mm 275.3 KB SOT176-1 N 1455078738608721576228 Selector Guide 1 /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf 2020-01-21 1579625550018748134969 PSP 8 Apr 17, 2023 Selector Guide Real Time Clocks Selector Guide. For highly accurate time-keeping, long battery life, and rugged environment applications, choose from NXP's extensive portfolio of RTCs. None /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf English documents 1111554 None 553557935274807777 2024-04-12 N /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf Real Time Clocks Selector Guide Brochure /docs/en/product-selector-guide/RTCSelectorGuideA4.pdf documents 553557935274807777 Selector Guide N en None Y pdf 5 N N Real Time Clocks Selector Guide Brochure 1.1 MB RTCSelectorGuideA4 N 1579625550018748134969 Supporting Information 1 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 2013-07-15 1442122730480711091281 PSP 9 Oct 8, 2009 Supporting Information Footprint for reflow soldering None /docs/en/supporting-information/SO-SOJ-REFLOW.pdf English documents 8792 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for reflow soldering 8.8 KB SO-SOJ-REFLOW N 1442122730480711091281 User Guide 3 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 3 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 /docs/en/user-guide/UM10301.pdf 2016-07-11 1442125649798715943478 PSP 4 Jul 24, 2015 User Guide None /docs/en/user-guide/UM10301.pdf English documents 983634 None 132339537837198660 2025-01-10 N /docs/en/user-guide/UM10301.pdf User Manual for NXP Real Time Clocks PCF85x3, PCF85x63, PCA8565, PCF2123, and PCA21125 /docs/en/user-guide/UM10301.pdf documents 132339537837198660 User Guide N en None Y pdf 2.1 N N User Manual for NXP Real Time Clocks PCF85x3, PCF85x63, PCA8565, PCF2123, and PCA21125 983.6 KB UM10301 N 1442125649798715943478 /secured/assets/documents/en/user-guide/UM10528.pdf 2012-02-06 1442125429801702674389 PSP 5 Feb 6, 2012 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10528.pdf English documents 749626 None 132339537837198660 2025-02-10 Y /webapp/Download?colCode=UM10528 PCA9632 demonstration board OM13269 /secured/assets/documents/en/user-guide/UM10528.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N PCA9632 demonstration board OM13269 749.6 KB UM10528 N 1442125429801702674389 true Y Products

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Package Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (3)

Support

What do you need help with?