Dual-Supply 1-of-2 VGA Switch | NXP Semiconductors

Dual-Supply 1-of-2 VGA Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

NX5DV715

NX5DV715 Block Diagram

Features

Key Features

  • RGB switches
  • Low ON resistance (4 Ω typical)
  • Low ON capacitance (12 pF typical)
  • Low output skew (50 ps)
  • Low power consumption (< 2 µA)
  • Level translation of sync and DDC signals
  • Over-voltage tolerant inputs
  • Specified from -40 °C to +85 °C

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 4 kV
  • MM JESD22-A115-A exceeds 200 V
  • CDM JESD22-C101D exceeds 1000 V
  • IEC61000-4-2 contact discharge exceeds 4 kV for I/Os

Buy/Parametrics










































































































N true 0 PSPNX5DV715HFen 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English Dual supply 1-of-2 VGA switch 1442067789006697308830 PSP 138.1 KB None None documents None 1442067789006697308830 /docs/en/data-sheet/NX5DV715.pdf 138065 /docs/en/data-sheet/NX5DV715.pdf NX5DV715 documents N N 2016-10-08 Dual supply 1-of-2 VGA switch /docs/en/data-sheet/NX5DV715.pdf /docs/en/data-sheet/NX5DV715.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Feb 24, 2021 980000996212993340 Data Sheet Y N Dual supply 1-of-2 VGA switch PDF Package Information Package Information 1 2 1.0 English 1455078726840702804404 PSP 198.8 KB None None documents None 1455078726840702804404 /docs/en/package-information/SOT1180-1.pdf 198788 /docs/en/package-information/SOT1180-1.pdf SOT1180-1 documents N N 2016-02-12 plastic thermal enhanced very very thin quad flat package; no leads; 32 terminals /docs/en/package-information/SOT1180-1.pdf /docs/en/package-information/SOT1180-1.pdf Package Information N 302435339416912908 2023-10-17 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very very thin quad flat package; no leads; 32 terminals Packing Information Packing Information 1 3 1.0 English 1442131306605715731942 PSP 102.7 KB None None documents None 1442131306605715731942 /docs/en/packing/SOT1180-1_118.pdf 102677 /docs/en/packing/SOT1180-1_118.pdf SOT1180-1_118 documents N N 2013-04-17 Standard product orientation 12NC ending 118 /docs/en/packing/SOT1180-1_118.pdf /docs/en/packing/SOT1180-1_118.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Apr 4, 2013 145666923842250347 Packing Information Y N Standard product orientation 12NC ending 118 false 0 NX5DV715HF downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/NX5DV715.pdf 2016-10-08 1442067789006697308830 PSP 1 Feb 24, 2021 Data Sheet Dual supply 1-of-2 VGA switch PDF None /docs/en/data-sheet/NX5DV715.pdf English documents 138065 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/NX5DV715.pdf Dual supply 1-of-2 VGA switch /docs/en/data-sheet/NX5DV715.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.0 N N Dual supply 1-of-2 VGA switch 138.1 KB NX5DV715 N 1442067789006697308830 Package Information 1 /docs/en/package-information/SOT1180-1.pdf 2016-02-12 1455078726840702804404 PSP 2 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1180-1.pdf English documents 198788 None 302435339416912908 2023-10-17 N /docs/en/package-information/SOT1180-1.pdf plastic thermal enhanced very very thin quad flat package; no leads; 32 terminals /docs/en/package-information/SOT1180-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very very thin quad flat package; no leads; 32 terminals 198.8 KB SOT1180-1 N 1455078726840702804404 Packing Information 1 /docs/en/packing/SOT1180-1_118.pdf 2013-04-17 1442131306605715731942 PSP 3 Apr 4, 2013 Packing Information None /docs/en/packing/SOT1180-1_118.pdf English documents 102677 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT1180-1_118.pdf Standard product orientation 12NC ending 118 /docs/en/packing/SOT1180-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N Standard product orientation 12NC ending 118 102.7 KB SOT1180-1_118 N 1442131306605715731942 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history