Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INContinuing our position in providing devices for designs using I²C, in-vehicle network, LCD drivers and USB interfaces.
Our leadership position in I²C-bus devices offers you a vast portfolio to address all your design needs, in addition, many of these product groups now include a higher speed I3C-bus or SPI interface.
For blinking, dimming and color mixing LEDs; frees the microprocessor for other purposes.
Expand the capability of the MCU/processor with additional IOs to drive LEDs, resets, enables or monitor interrupts.
Optimized for replacing a microcontroller or processor’s real-time clock, NXP RTCs offer higher accuracy and nano power quiescent currents.
Bridge ICs allow designers to connect devices that use different serial buses.
Buffers I²C signals for a more reliable system and better noise immunity.
Connects an upstream I²C-Bus to any combination of downstream I²C buses.
Replacement for mechanical switches.
Bridge ICs offer compact, low-power protocol converters for creating simpler, more flexible designs while reducing software overhead and time-to-market.
A broad catalog of interface components for all your design needs.
Our growing in-vehicle network portfolio enables innovative, fast, secure networking for hyper-connected driving.
Our broad CAN and CAN FD portfolios cover all CAN functions and power modes with high EMC performance.
Our automotive Ethernet portfolio offers to our customers high-quality and highly reliable solutions, including PHY and switch products.
FlexRay technology provides higher bandwidth and deterministic latency that aids the automotive industry's progress toward zero-emissions.
The NXP LIN portfolio offers compact, scalable and robust LIN leader/follower solutions with high quality and a multi-sourced industrial base.
Our PMICs and SBCs portfolio offers scalable, safe and flexible solutions for automotive and industrial power supply applications.
The NX48P0407 can protect the short-to-VBUS damage on Type-C CC and SBU pins by ultrafast response of OVP and ESD protection of IEC 61000-4-2 as well as surge protection up to +80 V.
Segment, character and graphics display drivers for LCD and STN displays. Automotive qualified and industrial grade, NXP offers drivers from a few digits up to 816 elements.
Support a wide range of resolutions (from 4x32 up to 4x160 segments), with case as well as chip-on-glass versions available.
Keep learning about the different components in the SDV revolution: from IVN to power management and processing.
USB Type-C, Micro-USB Type B and A Connector Interface
Delivering data rates up to 10 Gbps and up to 100 W of power, USB Type-C is the new connector for the next-generation products.
These high-speed muxes/switches support AC-coupled and non-AC-coupled interfaces in a range of formats: LVDS, DisplayPort, USB 3.0, SATA, SAS, PCIe.
Target the application requirements of today and tomorrow. Our advanced UART solutions cover industrial and 16C UARTs as well as a growing number of specialty devices, such as our I²C bridge family.
Our extensive portfolio of PCI Express devices includes multiplexer/demultiplexer switches as well as high-performance, low-power, single-lane electrical PHYsical layers (PHY) that handle low-level protocol and signaling.
Amplifies signals from sensors to make them suitable for processing.
A set of diverse devices covering a very wide range of interfacing needs.
Advanced Analog products intelligently convert analog occurrences into digital information for the automotive, industrial, loT and mobile markets.
Training
Strengthen your technical skills with online and in-person instruction.
Community
A high-level look at the main benefits of the controller area network (CAN) standard, also covering why it is widely-used in-vehicle communication network today.
Our robust portfolio of automotive compliant products includes over 700 devices and solutions that enable breakthrough automotive designs.
Read the fact sheetSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Interfaces
500 characters remaining.
*Describe the justification for your access request for the approver.