Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INOur vast portfolio of I²C logic products includes a selection of multiplexers and switches for connecting an upstream I²C-bus to any combination of downstream I²C buses.
Multiplexers (muxes) and switches fan the input I²C/ SMBus signals to two, four or eight downstream channels of SCx/SDx pairs. Control is performed directly through the I²C/ SMBus, so there’s no need for an additional control pin. The muxes select one downstream channel at a time; the switches can select one or more. Some devices have an external active-low hardware reset pin (RESET). If the bus locks up or communication with the controller is interrupted, the RESET pin can be used to reset the downstream channels to their default values (“not selected”). These I²C multiplexers/switches work with I²C interfaces for applications such as: fault isolation, address conflict, level translation or broadcast communication.
Choosing the right product just got easier. View all product finder tools.
Please redefine your search. There are no products available for these parameters.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
I3C/I²C, SPI, SMBus, bidirectional switch
I3C or I²C 2:1 or 1:2 mux with hardware select pin allowing bus voltage up to 5.5 V
2-to-1 I²C-bus controller selector with interrupt logic and reset
2-channel I²C-bus multiplexer and interrupt logic
4-channel I²C-bus multiplexer with interrupt logic
4-channel I²C-bus switch with reset
8-channel I²C-bus switch with reset
8-channel ultra-low voltage, Fm+ I²C-bus multiplexer with reset
4-channel ultra-low voltage, Fm+ I²C-bus multiplexer with reset
2-channel I²C-bus multiplexer
2-channel I²C-bus switch with interrupt logic and reset
4-channel I²C-bus switch with interrupt logic and reset
Understand the difference between a multiplexer and a switch.
Enjoy the freedom to select any or all SCx/SDx channels, determined by the programmable control register. The SCL/ SDA upstream pair fans out to eight downstream pairs, or channels, making it easy to add more devices to the bus with the same address while keeping the capacitive bus load low.
Selector guide of interface components for all your design needs.
Read the selector guideDiscover other solutions we offer for your designs.
Read the brochureDesigned for systems that use multiple I²C/SMBus devices with identical addresses.
Read the fact sheetThe P3S0200 is ideally suited for the switching of high-speed I3C-bus signals in computing and server applications, such as servers, workstations and notebooks that have limited I3C-bus controller ports.
Read the fact sheetSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
I²C Multiplexers/Switches
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.