TJA1051 | High-Speed CAN Transceiver | NXP Semiconductors

High-Speed CAN Transceiver

See product image

Block Diagram

TJA1051 High-Speed CAN Transceiver

TJA1051 High-speed CAN transceiver block diagram

Features

General Features

  • Fully ISO 11898-2:2003 compliant
  • Timing guaranteed for data rates up to 5 Mbit/s in the CAN FD fast phase
  • Suitable for 12 V and 24 V systems
  • Low ElectroMagnetic Emission (EME) and high ElectroMagnetic Immunity (EMI)
  • VIO input on TJA1051T/3 and TJA1051TK/3 allows for direct interfacing with 3 V to 5 V microcontrollers (available in SO8 and very small HVSON8 packages respectively)
  • EN input on TJA1051T/E allows the microcontroller to switch the transceiver to a very low-current Off mode
  • Available in SO8 package or leadless HVSON8 package (3.0 mm × 3.0 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • AEC-Q100 qualified

Low-power Management

  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up (zero load)

Protection

  • High ElectroStatic Discharge (ESD) handling capability on the bus pins
  • Bus pins protected against transients in automotive environments
  • Transmit Data (TXD) dominant time-out function
  • Undervoltage detection on pins VCC and VIO
  • Thermally protected

Comparison Table

Buy/Parametrics










































































































N true 0 PSPTJA1051en 8 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Packing Information Packing Information t935 2 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 2 en_US en_US en Data Sheet Data Sheet 1 1 9.0 English 1442064073007704166552 PSP 209.5 KB None None documents None 1442064073007704166552 /docs/en/data-sheet/TJA1051.pdf 209490 /docs/en/data-sheet/TJA1051.pdf TJA1051 documents N N 2018-01-09 High-speed CAN transceiver /docs/en/data-sheet/TJA1051.pdf /docs/en/data-sheet/TJA1051.pdf Data Sheet N 980000996212993340 2023-08-31 pdf N en Nov 28, 2017 980000996212993340 Data Sheet Y N High-speed CAN transceiver Package Information Package Information 2 2 1.1 English Outline and soldering footprint drawings of SO8 package 1455079789802691427607 PSP 175.4 KB None None documents None 1455079789802691427607 /docs/en/package-information/SOT96-1.pdf 175406 /docs/en/package-information/SOT96-1.pdf SOT96-1 documents N N 2016-10-08 Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf /docs/en/package-information/SOT96-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body PDF 3 1.1 English 1455078610656731882928 PSP 121.5 KB None None documents None 1455078610656731882928 /docs/en/package-information/SOT782-1.pdf 121499 /docs/en/package-information/SOT782-1.pdf SOT782-1 documents N N 2016-06-14 plastic thermal enhanced very thin small outline package; no leads; 8 terminals /docs/en/package-information/SOT782-1.pdf /docs/en/package-information/SOT782-1.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 14, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin small outline package; no leads; 8 terminals Packing Information Packing Information 2 4 2.0 English 1442131589707710033060 PSP 267.1 KB None None documents None 1442131589707710033060 /docs/en/packing/SOT782-1_118.pdf 267084 /docs/en/packing/SOT782-1_118.pdf SOT782-1_118 documents N N 2013-05-06 HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT782-1_118.pdf /docs/en/packing/SOT782-1_118.pdf Packing Information N 145666923842250347 2024-11-20 pdf N en May 6, 2013 145666923842250347 Packing Information Y N HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 5 2.0 English 1442131194585714093488 PSP 237.4 KB Registration without Disclaimer None documents Extended 1442131194585714093488 /secured/assets/documents/en/packing/SOT96-1_118.pdf 237384 /secured/assets/documents/en/packing/SOT96-1_118.pdf SOT96-1_118 documents Y N 2013-04-19 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /webapp/Download?colCode=SOT96-1_118 /secured/assets/documents/en/packing/SOT96-1_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf Y en Apr 19, 2013 145666923842250347 Packing Information Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Selector Guide Selector Guide 1 6 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide Supporting Information Supporting Information 2 7 1.5 English 1609945329107710410271 PSP 1.2 MB None None documents None 1609945329107710410271 /docs/en/supporting-information/AH1014.pdf 1201657 /docs/en/supporting-information/AH1014.pdf AH1014 documents N N 2021-01-06 Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 /docs/en/supporting-information/AH1014.pdf /docs/en/supporting-information/AH1014.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Dec 11, 2020 371282830530968666 Supporting Information Y N Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 8 1.0 English Footprint for reflow soldering 1442122730480711091281 PSP 8.8 KB None None documents None 1442122730480711091281 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 8792 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf SO-SOJ-REFLOW documents N N 2013-07-15 Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for reflow soldering false 0 TJA1051 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/TJA1051.pdf 2018-01-09 1442064073007704166552 PSP 1 Nov 28, 2017 Data Sheet None /docs/en/data-sheet/TJA1051.pdf English documents 209490 None 980000996212993340 2023-08-31 N /docs/en/data-sheet/TJA1051.pdf High-speed CAN transceiver /docs/en/data-sheet/TJA1051.pdf documents 980000996212993340 Data Sheet N en None Y pdf 9.0 N N High-speed CAN transceiver 209.5 KB TJA1051 N 1442064073007704166552 Package Information 2 /docs/en/package-information/SOT96-1.pdf 2016-10-08 1455079789802691427607 PSP 2 Jan 9, 2017 Package Information Outline and soldering footprint drawings of SO8 package PDF None /docs/en/package-information/SOT96-1.pdf English documents 175406 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT96-1.pdf Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body 175.4 KB SOT96-1 N 1455079789802691427607 /docs/en/package-information/SOT782-1.pdf 2016-06-14 1455078610656731882928 PSP 3 Jun 14, 2016 Package Information None /docs/en/package-information/SOT782-1.pdf English documents 121499 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT782-1.pdf plastic thermal enhanced very thin small outline package; no leads; 8 terminals /docs/en/package-information/SOT782-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced very thin small outline package; no leads; 8 terminals 121.5 KB SOT782-1 N 1455078610656731882928 Packing Information 2 /docs/en/packing/SOT782-1_118.pdf 2013-05-06 1442131589707710033060 PSP 4 May 6, 2013 Packing Information None /docs/en/packing/SOT782-1_118.pdf English documents 267084 None 145666923842250347 2024-11-20 N /docs/en/packing/SOT782-1_118.pdf HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT782-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON8; reel pack; SMD; 13"; standard product orientation Orderable part number ending, 118 or J Ordering code (12NC) ending 118 267.1 KB SOT782-1_118 N 1442131589707710033060 /secured/assets/documents/en/packing/SOT96-1_118.pdf 2013-04-19 1442131194585714093488 PSP 5 Apr 19, 2013 Packing Information Registration without Disclaimer /secured/assets/documents/en/packing/SOT96-1_118.pdf English documents 237384 None 145666923842250347 2024-03-13 Y /webapp/Download?colCode=SOT96-1_118 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /secured/assets/documents/en/packing/SOT96-1_118.pdf documents 145666923842250347 Packing Information N en Extended Y pdf 2.0 Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 237.4 KB SOT96-1_118 N 1442131194585714093488 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 6 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 Supporting Information 2 /docs/en/supporting-information/AH1014.pdf 2021-01-06 1609945329107710410271 PSP 7 Dec 11, 2020 Supporting Information None /docs/en/supporting-information/AH1014.pdf English documents 1201657 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/AH1014.pdf Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 /docs/en/supporting-information/AH1014.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.5 N N Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 1.2 MB AH1014 N 1609945329107710410271 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 2013-07-15 1442122730480711091281 PSP 8 Oct 8, 2009 Supporting Information Footprint for reflow soldering None /docs/en/supporting-information/SO-SOJ-REFLOW.pdf English documents 8792 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for reflow soldering 8.8 KB SO-SOJ-REFLOW N 1442122730480711091281 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)
Supporting Information (2)

Design Files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Training

Support

What do you need help with?