Hardware
1 hardware offering
-
Evaluation and Development Boards
RTC Demo Board Containing PCF2127T and PCF2129AT
PCF2127 devices are "Not Recommended for New Designs", please use the replacement part PCA2131TF
The PCF2127 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption. The PCF2127 has 512 bytes of general-purpose static RAM, a selectable I2C-bus or SPI-bus, a backup battery switch-over circuit, a programmable watchdog function, a timestamp function, and many other features.
Part numbers include: PCF2127AT, PCF2127T.
Quick reference to our documentation types.
1-5 of 13 documents
Please wait while your secure files are loading.
1 hardware offering
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.