PCF85063A | NXP Semiconductors

Tiny Real-Time Clock/Calendar with Alarm Function and I²C-Bus

Block Diagram

PCF85063A

PCF85063A Block Diagram

Features

Key Features

    Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Clock operating voltage: 0.9 V to 5.5 V
  • Low current; typical 0.27 μA at VDD = 3.0 V and Tamb = 25 °C
  • 400 kHz two-line I²C-bus interface (at VDD = 1.8 V to 5.5 V)
  • Programmable clock output for peripheral devices (32.768 kHz, 16.384 kHz, 8.192 kHz, 4.096 kHz, 2.048 kHz, 1.024 kHz, and 1 Hz)
  • Selectable integrated oscillator load capacitors for CL = 7 pF or CL = 12.5 pF
  • Alarm function
  • Countdown timer
  • Minute and half minute interrupt
  • Internal Power-On Reset (POR)
  • Programmable offset register for frequency adjustment

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Package Information (2)
Packing Information (4)
Supporting Information (2)
Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.