Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INOur versatile general purpose I/O (GPIO) expanders provide 4, 8, 16, 24 or 40 general-purpose I/O pins for the CPU via the I²C-bus or SPI-bus to help designers reduce board space and complexity while simplifying software development and lowering overall system cost.
Our Agile I/O feature set enables designers to configure the GPIO to optimize performance to their end application. It includes features to eliminate external components such as pullup resistors, open-drain outputs, output drive control and input latches to permit faster software development and more robust firmware performance. These GPIOs can be used in a variety of applications such as keyboards, IO expansion, driving LED and signal monitoring.
AEC-Q100 Qualified GPIOs are designed for the highest reliability and lowest power consumption and are available with I²C or SPI bus interfaces. They have an extended operating temperature range of up to 125 °C and AEC-Q100 automotive-compliant qualification.
Choosing the right product just got easier. View all product finder tools.
Ultra-Low Voltage 14-bit I/O Expander and Translator with SPI Interface
Ultra-Low Voltage 22-bit I/O Expander and Translator with SPI
Low-Voltage 16-bit I²C-Bus I/O Port with Interrupt and Weak Pull-Up
The PCAL9722 makes it easy to add 22 I/O channels. Users can truly optimize their application with the flexibility to set each channel to be an input or output as well as use our innovative Agile I/O features to configure the PCAL9722 registers.
Ultra-Low Voltage 14-bit I/O Expander and Translator with SPI Interface
Ultra-Low Voltage 22-bit I/O Expander and Translator with SPI
8-bit I²C-Bus and SMBus Low-Power I/O Port with Interrupt and Reset
16-bit I²C-Bus and SMBus Low-Power I/O Port with Interrupt and Reset
18 V Tolerant SPI 16-bit GPI with Maskable INT
18 V Tolerant SPI 8-bit GPI with Maskable INT
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Discover the advantages of the I²C based I/O expanders.
Learn more as we dive deeper into this subject matter with experts from our High-Performance Analog team.
The PCAL6534 is a 34-bit general-purpose I/O expander that provides remote I/O expansion for a majority of microcontroller families via the Fast-mode Plus (Fm+) I²C-bus interface.
Agile I/O versions reduce system cost and ease software development.
Read the brochureSelector guide of interface components for all your design needs.
Read the selector guideDiscover other solutions that we offer for your designs.
Read the brochureNXP’s robust portfolio of automotive-compliant products includes over 700 devices and solutions that help enable breakthrough automotive designs.
Read the fact sheetSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
General Purpose I/O (GPIO)
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.