PTN3361BBS | HDMI/DVI Level Shifter with Dongle Detect Support and Active DDC Buffer | NXP Semiconductors

HDMI/DVI Level Shifter with Dongle Detect Support and Active DDC Buffer

Roll over image to zoom in

More

Product Details

Features

General Features

  • Power supply 3.3 V +- 10 pct
  • ESD resilience to 7 kV HBM, 1 kV CDM
  • Support for optional HDMI dongle detection via DDC/I²C-bus channel
  • Power-saving modes (using output enable)
  • Back-current-safe design on all sink-side main link, DDC and HPD terminals
  • Transparent operation: no re-timing or software configuration required
  • DisplayPort to HDMI adapters (must enable DDET)
  • DisplayPort to DVI adapters required to drive long cables

High-speed TMDS Level Shifting

  • Converts four lanes of low-swing AC-coupled differential input signals to DVI v1.0 and HDMI v1.3a compliant open-drain current-steering differential output signals
  • Pin-programmable pre-emphasis feature
  • TMDS level shifting operation up to 1.65 Gbit/s per lane (165 MHz character clock)
  • TMDS level shifting operation up to 2.25 Gbit/s per lane (225 MHz character clock) using pre-emphasis feature
  • Integrated 50 Ω termination resistors for self-biasing differential inputs
  • Back-current safe outputs to disallow current when device power is off and monitor is on
  • Disable feature to turn off TMDS inputs and outputs and to enter low-power state

DDC Level Shifting

  • Integrated active DDC buffering and level shifting (3.3 V source to 5 V sink side)
  • Rise time accelerator on sink-side DDC ports
  • 0 Hz to 400 kHz I²C-bus clock frequency
  • Back-power safe sink-side terminals to disallow backdrive current when power is off or when DDC is not enabled

HDMI Dongle Detect Support

  • Incorporates I²C target ROM
  • Responds to DDC read to address 81h with predetermined byte sequence
  • Feature enabled by pin DDET (must be enabled for correct operation in accordance with DisplayPort interoperability guideline)

HPD Level Shifting

  • HPD non-inverting level shift from 0 V on the sink side to 0 V on the source side, or from 5 V on the sink side to 3.3 V on the source side
  • Integrated 200 kΩ pull-down resistor on HPD sink input guarantees 'input LOW' when no display is plugged in
  • Back-power safe design on HPD_SINK to disallow backdrive current when power is off

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)

Design Files

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.