Second Generation High-Performance General Purpose Switch | NXP Semiconductors

Second Generation High-Performance General Purpose Switch

More

See product image

Block Diagram

CBTL06GP213 Block Diagram

CBTL06GP213 Block Diagram

Features

Key Features

  • 1 : 2 switching or 2 : 1 multiplexing of DisplayPort (v1.2 - 5.4 Gbit/s) PCI Express (v2.0 - 5.0 Gbit/s) signals
  • USB3 SuperSpeed or HDMI 2.0 (6 Gbit/s) TMDS signals
  • 4 high-speed differential channels with 2 : 1 muxing/switching for DisplayPort or PCI Express or HDMI signals
  • 1 channel with 4 : 1 or 4 : 2 muxing/switching for AUX at 1 Mbit/s or DDC signals, USB2 signals
  • 1 channel with 2 : 1 muxing/switching for single-ended HPD signal
  • High-bandwidth analog pass-gate technology
  • Supports high-speed signal switching over a wide common-mode range and differential swing
  • RON on DP high-speed channels: 7 Ω
  • -3 dB bandwidth at 9.5 GHz
  • Low crosstalk: -32 dB at 2.7 GHz
  • Low off-state isolation: -23 dB at 2.7 GHz
  • Low return loss: -19 dB at 2.7 GHz
  • Very low intra-pair skew (5 ps typical)
  • Very low inter-pair skew (< 80 ps)
  • Switch/multiplexer position select CMOS input
  • Shutdown mode CMOS input
  • Supports backdrive protection
  • Single 3.3 V power supply
  • Operation current of 490 μA typical, shut-down current 10 μA maximum
  • ESD 2 kV HBM, 500 V CDM
  • Available in 5 mm x 5 mm, 0.5 mm ball pitch TFBGA50 package
  • Motherboard applications requiring DisplayPort, HDMI, PCI Express, and USB switching/multiplexing
  • Chip sets requiring flexible allocation of PCI Express or DisplayPort I/O pins to board connectors

Low Insertion Loss

  • -0.9 dB at 100 MHz
  • -1.1 dB at 1.35 GHz
  • -1.3 dB at 2.7 GHz

Buy/Parametrics

0 results

Include 0 NRND

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.