High-Speed CAN Transceiver with Standby Mode

See product image

Product Details

Block Diagram

TJA1040T

Features

Key Features

  • Fully compatible with the ISO 11898 standard
  • High speed (up to 1 MBaud)
  • Very low-current standby mode with remote wake-up capability via the bus
  • Very low electromagnetic emission (EME)
  • Differential receiver with high common-mode range for electromagnetic immunity (EMI)
  • Transceiver in unpowered state disengages from the bus (zero load)
  • Input levels compatible with 3.3 V and 5 V devices
  • Voltage source for stabilizing the recessive bus level if split termination is used (further improvement of EME)
  • At least 110 nodes can be connected
  • Transmit Data (TXD) dominant time-out function
  • Bus pins protected against transients in automotive environments
  • Bus pins and pin SPLIT short-circuit proof to battery and ground
  • Thermally protected

Part numbers include: TJA1040T.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Software

Quick reference to our software types.

1 software offerings

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?