Application Note (9)
-
FRDM-KW40Z Demo Application User's Guide[FRDMKW40ZDAUG]
Data Sheet (1)
-
MKW40Z/30Z/20Z Data Sheet[MKW40Z160]
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Note: K32W061/41 is preferred for any new Zigbee®, Thread and Bluetooth® LE 5.0 design. No new software releases planned
The KW40Z is a highly-integrated single-chip device that enables Bluetooth® Smart/Bluetooth® Low Energy v4.1 and IEEE® 802.15.4-2011 RF connectivity for portable, extremely low-power embedded systems. Applications include portable healthcare devices, wearable sports and fitness devices, AV remote controls, computer keyboards and mice, gaming controllers, access control, security systems, smart energy and home area networks.
The KW40Z MCU integrates a 2.4 GHz transceiver supporting a range of FSK/GFSK and O-QPSK modulations, an Arm® Cortex®-M0+ CPU, 160 KB Flash and 20 KB SRAM, Bluetooth Low Energy Link Layer hardware, 802.15.4 packet processor, hardware security and peripherals optimized to meet the requirements of the target applications. The KW40Z has enough on-chip memory to concurrently run both a Bluetooth Low Energy stack and an IEEE 8021.5.4 MAC/PHY for multi-mode applications.
Note: To see the product features close this window.
Part Number | Wireless Connectivity Protocol | Package Size | Hardware Development Tool |
MKW40Z160VHT4 | Bluetooth Low Energy and IEEE 802.15.4 | 7 mm x 7 mm x 1 mm 48-pin Laminate QFN | FRDM-KW40Z USB-KW40Z |
MKW30Z160VHM4 | Bluetooth Low Energy | 5 mm x 5 mm x 1 mm 32-pin Laminate QFN | |
MKW20Z160VHT4 | IEEE 802.15.4 | 7 mm x 7 mm x 1 mm 48-pin Laminate QFN |
MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.
MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.
MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.
Kinetis Connectivity Software Version 1.0.1 includes the following components:
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
1-10 of 22 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 22 documents
Compact List
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
1-5 of 7 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 6 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 9 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1-5 of 10 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.