PTN36241B | NXP Semiconductors

SuperSpeed USB 3.0 Redriver

More

Product Details

Block Diagram

PTN36241B Block Diagram

PTN36241B Block Diagram

Features

High-speed channel processing

  • Supports USB 3.0 specification (SuperSpeed only)
  • Support of 2 channels
  • Selectable receive equalization on each channel to recover from InterSymbol Interference (ISI) and high-frequency losses, with provision to choose from five Equalization gain settings per channel
  • Selectable transmit de-emphasis and output swing on each channel delivers pre-compensation suited to channel conditions
  • Supports pin and I²C-bus programmable Input Signal Threshold setting to work reliably under different noise environments accommodating sensitivity needs
  • Integrated termination resistors provide impedance matching on both transmit and receive sides
  • Programmable termination resistor for receiver side
  • Automatic receiver termination indication and detection
  • Low active power: 330 mW/100 mA (typical), VDD = 3.3 V
  • Power-saving states:
    • 53 mW/16 mA (typical) when in U2/U3 states
    • 20 mW/6 mA (typical) when no connection detected
  • Excellent differential and common return loss performance
  • 14 dB differential and 15 dB common-mode return loss for 10 MHz to 1250 MHz
  • Flow-through pinout to ease PCB layout and minimize crosstalk effects
  • Hot Plug capable
  • Supports EasyCom that goes through the compliance testing controlled by the internal state machine
  • Power supply: VDD = 3.3 V ± 10 %
  • HVQFN24 4 mm  4 mm package, 0.5 mm pitch; exposed center pad for thermal relief and electrical ground
  • ESD: 5 kV HBM, 1250 V CDM
  • Operating temperature range 0 °C to 85 °C

Enhancements

  • Intelligent I²C-bus multiplexing and 5-level logic configuration options (with quinary pins),delivering ultimate flexibility
  • I²C-bus interface:
    • Standard-mode (100 kbit/s) or Fast-mode (400 kbit/s)
    • 3.3 V tolerant

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Active

1K @ US$0.62

HVQFN24

24

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.