Four-Channel I²C-Bus Switch with Interrupt Logic and Reset | NXP Semiconductors

Four-Channel I2C-Bus Switch with Interrupt Logic and Reset

More

Product Details

Block Diagram

PCA9545A_45B_45C

PCA9545A_45B_45C Block Diagram

Features

Key Features

  • 1-of-4 bidirectional translating switches
  • I²C-bus interface logic; compatible with SMBus standards
  • 4 active LOW interrupt inputs
  • Active LOW interrupt output
  • Active LOW reset input
  • 2 address pins allowing up to 4 devices on the I²C-bus
  • Alternate address versions A, B and C allow up to a total of 12 devices on the bus for larger systems or to resolve address conflicts
  • Channel selection via I²C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant Inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22‑A114 and 1000 V CDM per JESD22‑C101
  • Latch-up protection exceeds 100 mA per JESD78
  • Three packages offered: SO20, TSSOP20, and HVQFN20

Buy/Parametrics

3 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Interrupt

Operating Temperature (°C)

Reset input pin

Operating voltage (VDC)

Inputs

Outputs

No of Addresses

I2C-bus (kHz)

Active

1K @ US$0.94

yes

-40~85

yes

2.3~5.5

1

4

4

400

Active

1K @ US$0.87

yes

-40~85

yes

2.3~5.5

1

4

4

400

Active

1K @ US$0.76 - 1K @ US$0.87

yes

-40~85

yes

2.3~5.5

1

4

4

400

Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (3)
Packing Information (2)
Supporting Information (2)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1-5of 9 design files

Show All

Support

What do you need help with?

Recently viewed products

View or edit your browsing history