High-performance ISO/IEC 14443 A/B frontend | NXP Semiconductors

High-performance ISO/IEC 14443 A/B frontend

  • Not recommended for new designs. For new designs, please use recommended product MFRC631 plus from the CLRC663 plus family.

See product image

Product Details

Features

  • Includes NXP® ISO/IEC14443-A, Innovatron ISO/IEC14443-B and NXP MIFARE®
    Crypto 1 intellectual property licensing rights
  • High-performance multiprotocol NFC frontend for transfer speed up to 848 kbit/s
  • Supports ISO/IEC 14443 A/MIFARE, ISO/IEC 14443 B
  • Supports MIFARE Classic® encryption by hardware in read/write mode
  • Allows to read MIFARE Ultralight®, MIFARE Classic with 1K memory, MIFARE Classic with 4K memory, MIFARE® DESFire® EV1, MIFARE DESFire EV2 and MIFARE Plus® cards
  • Low-power card detection
  • Compliance to “EMV contactless protocol specification V2.3.1” on RF level can be achieved
  • Antenna connection with minimum number of external components
  • Supported host interfaces:
    • SPI up to 10 Mbit/s
    • I²C-bus interfaces up to 400 kBd in Fast mode, up to 1000 kBd in Fast mode plus
    • RS-232 Serial UART up to 1228.8 kBd, with voltage levels dependent on pin voltage supply
  • Separate I²C-bus interface for connection of a secure access module (SAM)
  • buffer with size of 512 bytes for highest transaction performance
  • Flexible and efficient power-saving modes including hard power down, standby, and low-power card detection
  • Cost saving by integrated PLL to derive system clock from 27.12 MHz RF quartz crystal
  • 3 V to 5.5 V power supply
  • Up to 8 free programmable input/output pins
  • Typical operating distance in read/write mode for communication to a ISO/IEC 14443A/MIFARE Card up to 12 cm, depending on the antenna size and tuning
N true 0 PSPMFRC63102HNen 17 Application Note Application Note t789 11 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Packing Information Packing Information t935 1 User Guide User Guide t792 3 en_US en_US en Data Sheet Data Sheet 1 1 5.0 English The MFRC631 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443 type A and MIFARE Classic communication mode • Read/write mode supporting ISO/IEC 14443B 1442050172544715414663 PSP 1.6 MB None None documents None 1442050172544715414663 /docs/en/data-sheet/MFRC631.pdf 1598293 /docs/en/data-sheet/MFRC631.pdf MFRC631 documents N N 2016-05-04 High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> /docs/en/data-sheet/MFRC631.pdf /docs/en/data-sheet/MFRC631.pdf Data Sheet N 980000996212993340 2024-01-08 pdf N en Jan 3, 2024 980000996212993340 Data Sheet Y N High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> Application Note Application Note 11 2 1.7 English How to use CLEV6630A and CLEV6630B (CLRC663 evaluation board). NFC Cockpit (Version 3.6), which allows an easy basic access to the CLRC663 registers and EEPROM in combination with basic reader functionality. 1442088597444720089793 PSP 5.3 MB None None documents None 1442088597444720089793 /docs/en/application-note/AN11022.pdf 5256041 /docs/en/application-note/AN11022.pdf AN11022 documents N N 2016-10-08 CLRC663 evaluation board quick start guide /docs/en/application-note/AN11022.pdf /docs/en/application-note/AN11022.pdf Application Note N 645036621402383989 2024-08-02 pdf N en Jul 31, 2024 645036621402383989 Application Note Y N CLRC663 evaluation board quick start guide PDF 3 8.0 English This application note provides guidelines for the board mounting and handling of NXP semiconductor packages. 1442088340466730481306 PSP 1.4 MB None None documents None 1442088340466730481306 /docs/en/application-note/AN10365.pdf 1359519 /docs/en/application-note/AN10365.pdf AN10365 documents N N 2016-10-08 AN10365, Surface mount reflow soldering - Application note /docs/en/application-note/AN10365.pdf /docs/en/application-note/AN10365.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Oct 1, 2021 645036621402383989 Application Note Y N AN10365, Surface mount reflow soldering - Application note PDF 4 1.0 English This document describes the steps toward development of an NFC reader board and how to use available tools to achieve it. It describes briefly how to use NFC Cockpit to properly configure CLRC663 plus registers and EEPROM, aiming an optimum design, in combination with basic reader functionality, given well-defined boundary conditions. 1562842894004709792463 PSP 4.4 MB None None documents None 1562842894004709792463 /docs/en/application-note/AN12334.pdf 4409082 /docs/en/application-note/AN12334.pdf AN12334 documents N N 2019-07-11 Starting a product development with CLRC663 plus family /docs/en/application-note/AN12334.pdf /docs/en/application-note/AN12334.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 9, 2019 645036621402383989 Application Note Y N Starting a product development with CLRC663 plus family 5 1.5 English 1442088090639679365568 PSP 4.3 MB None None documents None 1442088090639679365568 /docs/en/application-note/AN11019.pdf 4268379 /docs/en/application-note/AN11019.pdf AN11019 documents N N 2016-10-08 CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide /docs/en/application-note/AN11019.pdf /docs/en/application-note/AN11019.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 25, 2018 645036621402383989 Application Note Y N CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide PDF 6 1.3 English NFC Reader Library for KDS Installation guidelines 1481120855111708266745 PSP 1.1 MB None None documents None 1481120855111708266745 /docs/en/application-note/AN11908.pdf 1089635 /docs/en/application-note/AN11908.pdf AN11908 documents N N 2016-12-07 NFC Reader Library for FRDM - K82F Board Installation guidelines /docs/en/application-note/AN11908.pdf /docs/en/application-note/AN11908.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 18, 2018 645036621402383989 Application Note Y N NFC Reader Library for FRDM - K82F Board Installation guidelines 7 2.0 English 1442088223817722899938 PSP 678.2 KB None None documents None 1442088223817722899938 /docs/en/application-note/AN11145.pdf 678239 /docs/en/application-note/AN11145.pdf AN11145 documents N N 2016-10-08 CLRC663, MFRC631, MFRC 630, SLRC610 Low Power CardDetection /docs/en/application-note/AN11145.pdf /docs/en/application-note/AN11145.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 4, 2015 645036621402383989 Application Note Y N CLRC663, MFRC631, MFRC 630, SLRC610 Low Power CardDetection PDF 8 1.1 English 1442089120523722997611 PSP 800.4 KB None None documents None 1442089120523722997611 /docs/en/application-note/AN11535.pdf 800436 /docs/en/application-note/AN11535.pdf AN11535 documents N N 2016-10-08 Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA /docs/en/application-note/AN11535.pdf /docs/en/application-note/AN11535.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 3, 2014 645036621402383989 Application Note Y N Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA PDF 9 1.0 English 1442088994322718834357 PSP 184.1 KB None None documents None 1442088994322718834357 /docs/en/application-note/AN11342.pdf 184087 /docs/en/application-note/AN11342.pdf AN11342 documents N N 2016-10-08 How to Scale Down the NXP Reader Library /docs/en/application-note/AN11342.pdf /docs/en/application-note/AN11342.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 11, 2013 645036621402383989 Application Note Y N How to Scale Down the NXP Reader Library PDF 10 1.2 English 1442089350696703620190 PSP 158.0 KB None None documents None 1442089350696703620190 /docs/en/application-note/AN11021.pdf 157951 /docs/en/application-note/AN11021.pdf AN11021 documents N N 2016-10-08 CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib /docs/en/application-note/AN11021.pdf /docs/en/application-note/AN11021.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 23, 2012 645036621402383989 Application Note Y N CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib PDF 11 1.0 English 1442087714984732225133 PSP 97.9 KB None None documents None 1442087714984732225133 /docs/en/application-note/AN11256.pdf 97867 /docs/en/application-note/AN11256.pdf AN11256 documents N N 2016-10-08 Migration guide CLRC663 to derivates /docs/en/application-note/AN11256.pdf /docs/en/application-note/AN11256.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 3, 2012 645036621402383989 Application Note Y N Migration guide CLRC663 to derivates PDF 12 1.0 English 1500309504475705629321 PSP 55.5 KB None None documents None 1500309504475705629321 /docs/en/application-note/AN11246-239810.zip 55461 /docs/en/application-note/AN11246-239810.zip AN11246-239810 documents N N 2017-07-17 Antenna matching calculation /docs/en/application-note/AN11246-239810.zip /docs/en/application-note/AN11246-239810.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 28, 2012 645036621402383989 Application Note Y N Antenna matching calculation User Guide User Guide 3 13 1.3 Chinese 本文描述了恩智浦公共读卡器库的实施和使用,重点介绍了MIFARE Classic命令和CLRC663本机命令集的实施。 1442125007893714132218zh PSP 619.6 KB Registration without Disclaimer None documents Extended 1442125007893714132218 /secured/assets/documents/zh/user-guide/UM10663.pdf 619577 /secured/assets/documents/zh/user-guide/UM10663.pdf UM10663 documents Y N 2016-10-08 NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects /secured/assets/documents/zh/user-guide/UM10663.pdf https://www.nxp.com.cn/webapp/Download?colCode=UM10663&docLang=zh User Guide N 132339537837198660 2022-12-07 zh Aug 5, 2018 132339537837198660 User Guide Y N 恩智浦读卡器库用户手册,以 CLRC663 和 PN512 Blueboard 读卡器 项目为基础 PDF 1.3 English This document describes the implementation and usage of the NXP Reader Library Public with special stress on MIFARE Classic command and CLRC663 native command set implementation. 1442125007893714132218 PSP 619.6 KB Registration without Disclaimer None documents Extended 1442125007893714132218 /secured/assets/documents/en/user-guide/UM10663.pdf 619577 /secured/assets/documents/en/user-guide/UM10663.pdf UM10663 documents Y N 2016-10-08 NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects /webapp/Download?colCode=UM10663 /secured/assets/documents/en/user-guide/UM10663.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Aug 5, 2018 132339537837198660 User Guide Y N NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects PDF 14 1.2 English This document informs the reader about the architecture functionalities of the NXP Reader Library Peer to Peer with stress on LLCP API layer 1442125913795710574163 PSP 1.8 MB Registration without Disclaimer None documents Extended 1442125913795710574163 /secured/assets/documents/en/user-guide/UM10721.pdf 1775950 /secured/assets/documents/en/user-guide/UM10721.pdf UM10721 documents Y N 2016-10-08 NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects /webapp/Download?colCode=UM10721 /secured/assets/documents/en/user-guide/UM10721.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Aug 5, 2018 132339537837198660 User Guide Y N NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects PDF 15 2.1 English 1442125783958716639021 PSP 119.0 KB None None documents None 1442125783958716639021 /docs/en/user-guide/119221.pdf 119048 /docs/en/user-guide/119221.pdf 119221 documents N N 2016-10-08 UM119221 PCSerial /docs/en/user-guide/119221.pdf /docs/en/user-guide/119221.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jul 7, 2007 132339537837198660 User Guide Y N UM119221 PCSerial PDF Brochure Brochure 1 16 3 English This leaflet explains how the CLRC663 plus, a high-performance NFC frontend helps you to push your design further for access control, gaming, payment. 1506005703581719490699 PSP 1.1 MB None None documents None 1506005703581719490699 /docs/en/brochure/939775017656.pdf 1067739 /docs/en/brochure/939775017656.pdf 939775017656 documents N N 2017-09-21 NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family /docs/en/brochure/939775017656.pdf /docs/en/brochure/939775017656.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Dec 10, 2019 712453003803778552 Brochure Y N NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family Packing Information Packing Information 1 17 1.0 English 1442131816684736859642 PSP 213.7 KB None None documents None 1442131816684736859642 /docs/en/packing/SOT617-1_118.pdf 213702 /docs/en/packing/SOT617-1_118.pdf SOT617-1_118 documents N N 2016-10-08 HVQFN32; Standard product orientation 12NC ending 118 /docs/en/packing/SOT617-1_118.pdf /docs/en/packing/SOT617-1_118.pdf Packing Information N 145666923842250347 2022-12-07 pdf N en Jun 13, 2013 145666923842250347 Packing Information Y N HVQFN32; Standard product orientation 12NC ending 118 PDF false 0 MFRC63102HN downloads en true 1 Y PSP Application Note 11 /docs/en/application-note/AN11022.pdf 2016-10-08 1442088597444720089793 PSP 2 Jul 31, 2024 Application Note How to use CLEV6630A and CLEV6630B (CLRC663 evaluation board). NFC Cockpit (Version 3.6), which allows an easy basic access to the CLRC663 registers and EEPROM in combination with basic reader functionality. PDF None /docs/en/application-note/AN11022.pdf English documents 5256041 None 645036621402383989 2024-08-02 N /docs/en/application-note/AN11022.pdf CLRC663 evaluation board quick start guide /docs/en/application-note/AN11022.pdf documents 645036621402383989 Application Note N en None Y pdf 1.7 N N CLRC663 evaluation board quick start guide 5.3 MB AN11022 N 1442088597444720089793 /docs/en/application-note/AN10365.pdf 2016-10-08 1442088340466730481306 PSP 3 Oct 1, 2021 Application Note This application note provides guidelines for the board mounting and handling of NXP semiconductor packages. PDF None /docs/en/application-note/AN10365.pdf English documents 1359519 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN10365.pdf AN10365, Surface mount reflow soldering - Application note /docs/en/application-note/AN10365.pdf documents 645036621402383989 Application Note N en None Y pdf 8.0 N N AN10365, Surface mount reflow soldering - Application note 1.4 MB AN10365 N 1442088340466730481306 /docs/en/application-note/AN12334.pdf 2019-07-11 1562842894004709792463 PSP 4 Jul 9, 2019 Application Note This document describes the steps toward development of an NFC reader board and how to use available tools to achieve it. It describes briefly how to use NFC Cockpit to properly configure CLRC663 plus registers and EEPROM, aiming an optimum design, in combination with basic reader functionality, given well-defined boundary conditions. None /docs/en/application-note/AN12334.pdf English documents 4409082 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12334.pdf Starting a product development with CLRC663 plus family /docs/en/application-note/AN12334.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Starting a product development with CLRC663 plus family 4.4 MB AN12334 N 1562842894004709792463 /docs/en/application-note/AN11019.pdf 2016-10-08 1442088090639679365568 PSP 5 Jun 25, 2018 Application Note PDF None /docs/en/application-note/AN11019.pdf English documents 4268379 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11019.pdf CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide /docs/en/application-note/AN11019.pdf documents 645036621402383989 Application Note N en None Y pdf 1.5 N N CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide 4.3 MB AN11019 N 1442088090639679365568 /docs/en/application-note/AN11908.pdf 2016-12-07 1481120855111708266745 PSP 6 Apr 18, 2018 Application Note NFC Reader Library for KDS Installation guidelines None /docs/en/application-note/AN11908.pdf English documents 1089635 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11908.pdf NFC Reader Library for FRDM - K82F Board Installation guidelines /docs/en/application-note/AN11908.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N NFC Reader Library for FRDM - K82F Board Installation guidelines 1.1 MB AN11908 N 1481120855111708266745 /docs/en/application-note/AN11145.pdf 2016-10-08 1442088223817722899938 PSP 7 May 4, 2015 Application Note PDF None /docs/en/application-note/AN11145.pdf English documents 678239 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11145.pdf CLRC663, MFRC631, MFRC 630, SLRC610 Low Power CardDetection /docs/en/application-note/AN11145.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N CLRC663, MFRC631, MFRC 630, SLRC610 Low Power CardDetection 678.2 KB AN11145 N 1442088223817722899938 /docs/en/application-note/AN11535.pdf 2016-10-08 1442089120523722997611 PSP 8 Nov 3, 2014 Application Note PDF None /docs/en/application-note/AN11535.pdf English documents 800436 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11535.pdf Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA /docs/en/application-note/AN11535.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA 800.4 KB AN11535 N 1442089120523722997611 /docs/en/application-note/AN11342.pdf 2016-10-08 1442088994322718834357 PSP 9 Mar 11, 2013 Application Note PDF None /docs/en/application-note/AN11342.pdf English documents 184087 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11342.pdf How to Scale Down the NXP Reader Library /docs/en/application-note/AN11342.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to Scale Down the NXP Reader Library 184.1 KB AN11342 N 1442088994322718834357 /docs/en/application-note/AN11021.pdf 2016-10-08 1442089350696703620190 PSP 10 Oct 23, 2012 Application Note PDF None /docs/en/application-note/AN11021.pdf English documents 157951 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11021.pdf CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib /docs/en/application-note/AN11021.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib 158.0 KB AN11021 N 1442089350696703620190 /docs/en/application-note/AN11256.pdf 2016-10-08 1442087714984732225133 PSP 11 Sep 3, 2012 Application Note PDF None /docs/en/application-note/AN11256.pdf English documents 97867 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11256.pdf Migration guide CLRC663 to derivates /docs/en/application-note/AN11256.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Migration guide CLRC663 to derivates 97.9 KB AN11256 N 1442087714984732225133 /docs/en/application-note/AN11246-239810.zip 2017-07-17 1500309504475705629321 PSP 12 Aug 28, 2012 Application Note None /docs/en/application-note/AN11246-239810.zip English documents 55461 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11246-239810.zip Antenna matching calculation /docs/en/application-note/AN11246-239810.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Antenna matching calculation 55.5 KB AN11246-239810 N 1500309504475705629321 Brochure 1 /docs/en/brochure/939775017656.pdf 2017-09-21 1506005703581719490699 PSP 16 Dec 10, 2019 Brochure This leaflet explains how the CLRC663 plus, a high-performance NFC frontend helps you to push your design further for access control, gaming, payment. None /docs/en/brochure/939775017656.pdf English documents 1067739 None 712453003803778552 2022-12-07 N /docs/en/brochure/939775017656.pdf NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family /docs/en/brochure/939775017656.pdf documents 712453003803778552 Brochure N en None Y pdf 3 N N NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family 1.1 MB 939775017656 N 1506005703581719490699 Data Sheet 1 /docs/en/data-sheet/MFRC631.pdf 2016-05-04 1442050172544715414663 PSP 1 Jan 3, 2024 Data Sheet The MFRC631 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443 type A and MIFARE Classic communication mode • Read/write mode supporting ISO/IEC 14443B None /docs/en/data-sheet/MFRC631.pdf English documents 1598293 None 980000996212993340 2024-01-08 N /docs/en/data-sheet/MFRC631.pdf High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> /docs/en/data-sheet/MFRC631.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.0 N N High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> 1.6 MB MFRC631 N 1442050172544715414663 Packing Information 1 /docs/en/packing/SOT617-1_118.pdf 2016-10-08 1442131816684736859642 PSP 17 Jun 13, 2013 Packing Information PDF None /docs/en/packing/SOT617-1_118.pdf English documents 213702 None 145666923842250347 2022-12-07 N /docs/en/packing/SOT617-1_118.pdf HVQFN32; Standard product orientation 12NC ending 118 /docs/en/packing/SOT617-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N HVQFN32; Standard product orientation 12NC ending 118 213.7 KB SOT617-1_118 N 1442131816684736859642 User Guide 3 /secured/assets/documents/en/user-guide/UM10663.pdf 2016-10-08 1442125007893714132218 PSP 13 Aug 5, 2018 User Guide This document describes the implementation and usage of the NXP Reader Library Public with special stress on MIFARE Classic command and CLRC663 native command set implementation. PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10663.pdf English documents 619577 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10663 NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects /secured/assets/documents/en/user-guide/UM10663.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.3 Y N NXP Reader Library User Manual based on CLRC663 and PN512 Blueboard Reader projects 619.6 KB UM10663 N 1442125007893714132218 /secured/assets/documents/en/user-guide/UM10721.pdf 2016-10-08 1442125913795710574163 PSP 14 Aug 5, 2018 User Guide This document informs the reader about the architecture functionalities of the NXP Reader Library Peer to Peer with stress on LLCP API layer PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10721.pdf English documents 1775950 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10721 NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects /secured/assets/documents/en/user-guide/UM10721.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.2 Y N NXP Reader Library Peer to Peer User Manual based on CLRC663 and PN512 Blueboard Reader projects 1.8 MB UM10721 N 1442125913795710574163 /docs/en/user-guide/119221.pdf 2016-10-08 1442125783958716639021 PSP 15 Jul 7, 2007 User Guide PDF None /docs/en/user-guide/119221.pdf English documents 119048 None 132339537837198660 2022-12-07 N /docs/en/user-guide/119221.pdf UM119221 PCSerial /docs/en/user-guide/119221.pdf documents 132339537837198660 User Guide N en None Y pdf 2.1 N N UM119221 PCSerial 119.0 KB 119221 N 1442125783958716639021 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (11)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history