MIFARE DESFire EV2 | NXP Semiconductors

MIFARE® DESFire® EV2

  • Not recommended for new designs. For new designs please use replacement product MIFARE DESFire EV3.

More

Block Diagram

MIFARE DESFire EV2 IC Block Diagram

MIFARE DESFire EV2 IC Block Diagram

Features

RF interface: ISO/IEC 14443 Type A

  • Contactless interface compliant with ISO/IEC 14443-2/3 A
  • Low Hmin enabling operating distance up to 100 mm (depending on power provided by the PCD and antenna geometry)
  • Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s
  • 7 bytes unique identifier (option for Random ID)
  • Uses ISO/IEC 14443-4 transmission protocol
  • Configurable FSCI to support up to 128 bytes frame size (new)

Nonvolatile memory

  • 2 kB, 4 kB, 8 kB, 16 kB, or 32 kB NV
  • Data retention of 25 years
  • Write endurance typical 500 000 cycles
  • Fast programming cycles (erase/write)

NV-memory organization

  • Flexible file system: user can freely define application structures on PICC
  • Virtually no limitation on the number of applications per PICC (new)
  • Up to 32 files in each application (6 file types available: Standard Data file, Back up Data file, Value file, Linear Record file, Cyclic Record file, and Transaction MAC file)
  • File size is determined during creation (not for Transaction MAC file)

Security

  • Common Criteria Certification: EAL5+ (Hardware and Software)
  • Unique 7 bytes serial number for each device
  • Optional “RANDOM” ID to enhance security and privacy
  • Mutual three-pass authentication
  • Mutual authentication according to ISO/IEC 7816-4
  • Flexible key management: 1 card leader key and up to 14 keys per application
  • Hardware DES using 56/112/168 bit keys featuring key version
  • Hardware AES using 128-bit keys featuring key version
  • Data authenticity by 8 bytes CMAC
  • Data encryption on RF-channel
  • Authentication on application level
  • Hardware exception sensors
  • Self-securing file system
  • Backward compatibility to MF3ICD40: 4 byte MAC, CRC 16

New features on MIFARE DESFire EV2

  • MIsmartApp (Delegated Application Management)
  • Memory reuse in DAM applications (Format Application)
  • Transaction MAC on application level
  • Multiple Keys Sets per application with fast key rolling mechanism (up to 16 sets)
  • Accessing files from any two applications during a single transaction
  • Multiple keys assignments for each file access right (up to 8)
  • Virtual Card Architecture for enhanced card/application selection on multi-VC devices with privacy protection
  • Proximity Check for protection against Relay Attacks
  • Originality Check for proof of genuine NXP’s product
  • New EV2 Secure Messaging based on AES (similar to MIFARE Plus’s secure messaging)

ISO/IEC 7816 compatibility

  • Supports ISO/IEC 7816-4 file structure (selection by File ID or DF name)
  • Supports ISO/IEC 7816-4 APDU message structure
  • Supports ISO/IEC 7816-4 APDU wrapper for MIFARE DESFire native commands
  • Supports ISO/IEC 7816-4 INS code ‘A4’ for SELECT FILE
  • Supports ISO/IEC 7816-4 INS code ‘B0’ for READ BINARY
  • Supports ISO/IEC 7816-4 INS code ‘D6’ for UPDATE BINARY
  • Supports ISO/IEC 7816-4 INS code ‘B2’ for READ RECORDS
  • Supports ISO/IEC 7816-4 INS code ‘E2’ for APPEND RECORD
  • Supports ISO/IEC 7816-4 INS code ‘84’ for GET CHALLENGE
  • Supports ISO/IEC 7816-4 INS code ‘88’ for INTERNAL AUTHENTICATE
  • Supports ISO/IEC 7816-4 INS code ‘82’ for EXTERNAL AUTHENTICATE

Special features

  • Transaction-oriented automatic anti-tear mechanism
  • Configurable ATS information for card personalization
  • Backward compatibility mode to MIFARE DESFire EV1 and D40 (MF3ICD40)
  • Optional high input capacitance (70pF) for small form factor designs (MF3DHx2)

More

Buy/Parametrics

4 results

Include 24 NRND

Order

CAD Model

Status

Active

Active

Active

Active

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (7)
Data Sheet (1)
Fact Sheet (1)
Package Information (2)
Show All

Design Files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.