TDA8024 | NXP Semiconductors

Standard Smart Card Interface

Product Details

Block Diagram

Block diagram: TDA8024T, TDA8024TT

Features

  • IC card interface
  • 3 or 5 V supply for the IC (VDD and GND)
  • Three specifically protected half-duplex bidirectional buffered I/O lines to card contacts C4, C7 and C8
  • DC/DC converter for VCC generation separately powered from a 5 V +- 20 pct supply (VDDP and PGND)
  • 3 or 5 V +- 5 pct regulated card supply voltage ((VCC) with appropriate decoupling has the following capabilities:
    • ICC< 80 mA at VDDP = 4 to 6.5 V
    • Handles current spikes of 40 nAs up to 20 MHz
    • Controls rise and fall times
    • Filtered overload detection at approximately 120 mA
  • Thermal and short-circuit protection on all card contacts
  • Automatic activation and deactivation sequences; initiated by software or by hardware in the event of a short-circuit, card take-off, overheating, VDD or VDDP drop-out
  • Enhanced ESD protection on card side (>6 kV)
  • 26 MHz integrated crystal oscillator
  • Clock generation for cards up to 20 MHz (divided by 1, 2, 4 or 8 through CLKDIV1 and CLKDIV2 signals) with synchronous frequency changes
  • Non-inverted control of RST via pin RSTIN
  • ISO 7816, GSM11.11 and EMV (payment systems) compatibility
  • Supply supervisor for spike-killing during power-on and power-off and Power-on reset (threshold fixed internally or externally by a resistor bridge); not for TDA8024AT
  • Built-in debounce on card presence contacts
  • One multiplexed status signal OFF.

Target Applications

  • IC card readers for banking
  • Electronic payment
  • Identification
  • Pay TV.

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Analog interfaces

UART

Host interfaces

VCC card power supply

TDA8024T

Replacement part(s): TDA8035HN

1

no

I/O lines

3 & 5

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Supporting Information (3)
Show All

Design Files

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.