NXP Semiconductors


Select site:

English

PCI/PCIe multimedia interfaces

Selection guide
PCI/PCIe multimedia interfaces
SAA7146A - Multimedia bridge, high performance Scaler and PCI circuit (SPCI)
SAA7160E/V1 - PCI Express based audio and video bridge
SAA7160E/V2 - PCI Express based audio and video bridge
SAA7160ET/V2 - PCI Express based audio and video bridge

Latest products

SAA7160

PCI Express based audio and video bridge

Datasheet (237Kb)

Latest application notes

AN00084 1 (294Kb)
AN98037 1 (255Kb)

Bring popular hybrid TV reception and recording features to PCs with our family of PC TV capture / encode ICs. Extremely versatile, these highly integrated solutions are packed with advanced processing features to ensure exceptional picture quality.


A state-of-the-art video compression engine encodes AV streams for functions such as DVR, time shifting and streaming media to PC or portable devices. Ample bandwidth for streaming features is provided by the PCI Express 1.1 compliant architecture.


Copy protection is covered by certified three-level Macrovision detection circuitry and 128-bit AES and (T)DES encryption. The solutions have high-level command and response interfaces – used by BDA (Broadcast Driver Architecture) drivers and protected BDA drivers (included) for plug-and-play applications.


Two-channel analog / digital PCI-Express PC TV capture / encode SAA7164E
People really enjoy the flexibility of 'watch and record'. The SAA7164E's dual stream architecture enables this and many more user scenarios by allowing concurrent capture / encode of two independent digital video streams.


Single-channel analog / digital PCI-Express PC TV capture / encode SAA7163E
This cost-effective PCIe PC TV engine enhances any system with global broadcast capture and superb performance.

Key features

  • Worldwide TV video/audio decoder supports current and legacy standards
  • Supports channel decoders including ATSC, DVB, ISDB and more
  • Multi-standard digital video/audio encoder supports DVR, time-shift, and other recording features (with PC host)
  • Multi-standard low-IF demodulation supports NXP silicon tuners
  • Captures dual transport streams (serial or parallel) from digital TV demodulators
  • Integrated RC receiver/transmitter
  • Exceptional video quality achieved by adaptive, 3D comb filter, 3D noise reduction, and subpixel-accurate scaling
  • PCI Express X1 interface

Information resources


Related links