MC33812 | Multifunctional Ignition and Injector Driver | NXP Semiconductors

Multifunctional Ignition and Injector Driver

Roll over image to zoom in

Block Diagram

NXP MC33812 Low Side Switch Block Diagram

NXP MC33812 Low Side Switch Block Diagram

Features

Key Features

  • Designed to operate over the range of ~4.7 V ≤ VPWR ≤ 36 V
  • Fuel Injector driver - Current Limit - 4.0 A Typical
  • Ignition pre-driver can drive IGBT or Darlington bipolar junction transistors
  • Ignition pre-driver has independent high and low side outputs
  • Relay driver - Current Limit - 4.0 A Typical
  • Lamp driver- Current Limit - 1.5 A Typical
  • All external outputs protected against short to battery, over-current
  • Ignition and other drivers protected against over-temperature
  • Interfaces directly to MCU using 5.0 V parallel interface
  • VCC voltage pre-regulator provides +5.0 V power for the MCU
  • MCU Power On RESET generator
  • MCU watchdog timer circuit with parallel refresh/time setting line
  • Independent fault annunciation outputs for ignition and injection
  • ISO-9141 K-Line transceiver for communicating diagnostic messages

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

SafeAssure Functional Safety

Package Type

Package Termination Count

Load Current (IL) [TYP] (A)

Number of Channels

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Ambient Operating Temperature (Min to Max) (℃)

Active

low side switch, powertrain control, pre-driver

1K @ US$1.60

No

HSOP32

32

0.3

0

4.9

36

36

4.9

-40 to 125

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Data Sheet (1)
Fact Sheet (1)
Selector Guide (1)
User Guide (2)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.