MC33800 | Engine Control Integrated Circuit | NXP Semiconductors

Engine Control Integrated Circuit

Roll over image to zoom in

Block Diagram

NXP MC33800 Low Side Switch Block Diagram

NXP MC33800 Low Side Switch Block Diagram

Features

Key Features

  • Wide operating voltage range, 5 < VPWR < 36 volts
  • Interfaces to 3.3 and 5 volt microprocessors via SPI protocol
  • Low, sleep mode, standby current, typically 10 uA.
  • Internal or external voltage reference
  • Internal oscillator with calibrate capability
  • Measures resistance to monitor HEGO sensors
  • CCDs have programmable current, dither frequency and amplitude
  • OSSs can be paralleled to increase current capability
  • GDs have programmable frequency and duty cycle PWM
  • All outputs controllable via serial and/or parallel inputs

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33800 is included in the 15-year program

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

SafeAssure Functional Safety

Package Type

Package Termination Count

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

low side switch, powertrain control, pre-driver

1K @ US$4.13

No

HSOP54

54

0.35

1, 2, 6

250, 1000, 700000

5

36

5.5

3

SPI / SPI

-40 to 125

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (3)
Data Sheet (1)
Product Change Notice (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.