MC33882 | 6 Output Switch, SPI, Parallel Input Control | NXP Semiconductors

6 Output Switch, SPI, Parallel Input Control

Roll over image to zoom in

Block Diagram

6 Output Switch, SPI, Parallel Input Control

NXP<sup>&#174;</sup> MC33882 Internal Block Diagram

Features

General

  • Outputs clamped for switching inductive loads
  • Very low operational bias currents (< 2.0 mA)
  • CMOS input logic compatible with 5.0 V logic levels
  • Robust load dump (60 V transient at VPWR on OUT0 - OUT5)
  • Daisy chain operation of multiple devices possible
  • Switch outputs can be paralleled for higher currents
  • RDS(ON) of 0.4 Ω per output (25 °C) at 13 V VPWR
  • SPI operation guaranteed to 2.0 MHz
  • Load current(IL) 1 A (Typ)
  • 6 channels
  • Load supply voltage min. 0 V, max. 52 V
  • SPI Interface and Input Controller

Buy/Parametrics

1 result

Include 2 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

SafeAssure Functional Safety

Package Type

Package Termination Count

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

low side switch

1K @ US$2.83

No

HVQFN32

32

1

6

400000

0

52

25

8

SPI / SPI

-40 to 125

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (2)
Data Sheet (1)
Product Change Notice (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.