MC33996 | 16-Output Switch with SPI Control | NXP Semiconductors

16-Output Switch with SPI Control

Product Details

Features

Key Features

  • Drain-to-source on resistance 550000 mOhm RDS(ON) (Typ)
  • Operating Voltage, VPWR 5.0 V – 27 v
  • Operating Voltage, SOPWR 3.1 V – 5.5 V
  • Outputs current limited (0.9 A) and voltage clamped (50 V) for switching incandescent and inductive loads
  • Output independent overtemperature shutdown
  • PWM-programmable outputs
  • OFF open load detect current can be disabled for sensitive LED applications
  • Output ON short-to-VBAT and OFF short-to-ground/open detection
  • SPI diagnostic reporting
  • 16 channels
  • Load current(IL) 0.35 A (Typ)
  • Load supply voltage min. 0 V, max. 40 V
  • SPI Interface and Input Controller

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

SafeAssure Functional Safety

Package Type

Package Termination Count

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Interface and Input Control

Active

low side switch

1K @ US$2.37

No

HSOP32

32

0.35

16

550000

0

40

27

5

SPI / SPI

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (1)
Selector Guide (2)

Design Files

Hardware

Quick reference to our board types.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.