Application Note (2)
Data Sheet (1)
-
MC33999, 16-Output Switch with SPI and PWM Control - Data Sheet[MC33999]Featured
Selector Guide (1)
-
Motor Driver – Selector Guide[MOTORDRIVERFLYR]
Sign in for a personalized NXP experience.
The NXP® MC33999 is a 16-output low-side switch with a 24-bit serial input control, designed for a variety of applications including inductive, incandescent, and LED loads.
Note: To see the product features close this window.
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Device Function | Budgetary Price excluding tax | SafeAssure Functional Safety | Package Type | Package Termination Count | Load Current (IL) [TYP] (A) | Number of Channels | Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | Load Supply Voltage (Min) (V) | Load Supply Voltage (Max) (V) | Supply Voltage [max] (V) | Supply Voltage [min] (V) | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | low side switch | 1K @ US$2.73 | No | HSOP54 | 54 | 0.35 | 16 | 550000 | 0 | 40 | 27 | 5 | -40 to 125 |
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
4 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.