FRDM kits for MC12XSF and MC12XS6 families | NXP Semiconductors

FRDM HW for MC12XSF and MC12XS6 families

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

KV Series Arm Cortex-M4/M0+/M7

Power Management

High Side Switches

Features

Evaluation module

    4 different boards to cover 4 different devices in SOIC32 package

  • FRDM-17XSF5-EVB: covers MC17XSF500 and MC17XS6500 (5 outputs 17 mOhm)
  • FRDM-17XSF4-EVB: covers MC17XSF400 and MC17XS6400 (4 outputs 17 mOhm)
  • FRDM-08XSF4-EVB: covers MC08XSF421 and MC08XS6421 (2x08 mOhm and 2x21 mOhms)
  • FRDM-40XSF5-EVB: covers MC40XSF500 and MC40XS6500 (5 outputs 40 mOhm)

Can be driven by the 16-bit SPI using

  • KL25Z with SPIGen software
  • KL25Z, KV10Z and K64F using Processor Expert component Gen4eXtremeSwitch using CodeWarrior 10.6 or Kinetis Design Studio v3.0 or higher
  • With direct input signals in Failsafe mode operation (switch on board).

General Specifications

  • This board can control various types of loads such as solenoids, PLC, DC motors, bulbs, or LED.
  • These devices are 16-bit 5.0 MHz SPI, control of overcurrent profiles, channel control including PWM duty-cycles, output-ON and -OFF OpenLoad detections, thermal shut-down and prewarning, and fault reporting.

Power Management

  • Output current monitoring with programmable synchronization signal and battery voltage feedback.

Components

  • External smart power switch control.

Buy Options

FRDM-40XSF5-EVB-Image

Click to expand

  • FRDM-40XSF5-EVB
    Active

  • Freedom Expansion Board, MC40XSF500 - High-Side Switch, 12V, Penta 40mOhms.

  • Kit Contains:

  • $41.54 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-17XSF5-EVB-Image

Click to expand

  • FRDM-17XSF5-EVB
    Active

  • Freedom Expansion Board, MC17XSF500 - High-Side Switch, 12V, Penta 17mOhm.

  • $41.54 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-17XSF4-EVB-Image

Click to expand

  • FRDM-17XSF4-EVB
    Active

  • Freedom Expansion Board, MC17XSF400 - High-Side Switch, 18V, Quad 17mOhms.

  • $41.54 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-08XSF4-EVB-Image

Click to expand

  • FRDM-08XSF4-EVB
    Active

  • Freedom Expansion Board, MC08XSF421 - High-Side Switch, 12V, Dual 8mOhms + Dual 21mOhms.

  • $41.54 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Data Sheet (5)
Fact Sheet (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.