MC24XS4 / MC36XSD 24 V/36 V eXtreme Switch | NXP Semiconductors

Embedded Component: 36 V Tower® System eXtreme Switch module

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Features

General Specifications

  • Daisy chained SPI for an independent control

Power Management

  • High current capability, up to 12 A, thanks to low Rdson
  • Flexible load management supporting resistive, capacitive, and inductive loads
  • Integrated clock and PWM module up to 1 kHz
  • Current and temperature monitoring multiplexed per device and channel on a single ADC input

User Components

  • 4 intelligent dual high side switches for a total of 8 power output

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Data Sheet (4)
Supporting Information (1)
User Guide (2)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products