MC33879 | Configurable Octal Serial Switch | NXP Semiconductors

Configurable Octal Serial Switch

Block Diagram

MC33879_BD

NXP<sup>&#174;</sup> MC33879 Internal Block Diagram

Features

Key Features

  • Designed to operate 5.5 V ≤ VPWR ≤ 27.5 V
  • 16-bit SPI for control and fault reporting, 3.3 V / 5.0 V compatible
  • Outputs are current limited (0.6 A to 1.2 A) to drive incandescent lamps
  • Output voltage clamp, + 45 V (low side) and - 20 V (high side) during inductive switching
  • On/Off control of open load detect current (LED application)
  • Internal reverse battery protection on VPWR
  • Loss of ground or supply will not energize loads or damage IC
  • Maximum 5.0 µA IPWR standby current at 13 V VPWR
  • RDS(ON) of 0.75 Ohm at 25 °C typical
  • Short-circuit detect and current limit with automatic retry
  • Independent over-temperature protection

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33879 included in the 15-year program

Buy/Parametrics

1 result

Include 2 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Output Current (A)

Supply Voltage [Min to Max] (V)

Operating Temperature (Min-Max) (℃)

Active

1K @ US$2.19

HSOP32

32

0.6 to 1.2

5.5 to 27.5

-40 to 125

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (4)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.