MM908E624 | 8-Bit MCU with Vreg, HSS, Relay Drivers, LIN | NXP Semiconductors

8-Bit MCU with Integrated Vreg, HSS, Relay Drivers, LIN

Product Details

Block Diagram

MM908E624 Block Diagram

 MM908E624 Block Diagram

Features

General

  • High-Performance M68HC08 Core
  • 16 K Bytes of On-Chip Flash Memory
  • 512 Bytes of RAM
  • 2 x 16-Bit, 2-Channel Timers
  • 10-Bit Analog-to-Digital Converter (ADC)
  • LIN Physical Layer Interface
  • Low Drop Voltage Regulator
  • Three High-Side Outputs (Relay Driver, Lamp)
  • 2 x Wake-Up Inputs
  • 16 Microcontroller I/Os
  • This product is included in NXP product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Active

1K @ US$5.20

SSOP54

54

Active

1K @ US$5.57

SSOP54

54

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (4)
Application Note Software (3)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.