MM908E621 | 8-Bit MCU Integrated Vreg, H-B, HSS, LIN Phy | NXP Semiconductors

8-Bit MCU with Integrated Vreg, H-B, HSS, LIN Phy

Product Details

Block Diagram

MM908E621

 MM908E621 Block Diagram

Features

Key Features

  • High performance M68HC908EY16 core
  • 16 KB of on-chip flash memory, 512 B of RAM
  • Two 16-bit, two-channel timers
  • LIN physical layer interface
  • Autonomous MCU watchdog / MCU supervision
  • One analog input with switchable current source
  • Four low RDS(ON) half-bridge outputs
  • Three low RDS(ON) high side outputs
  • Wake-up and 2 or 3-pin Hall effect sensor input
  • 12 microcontroller I/Os

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

End of Life

1K @ US$5.08

HSOP54

54

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (3)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Package Information (1)
Product Change Notice (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products