TJA1022 | Dual LIN 2,2A/SAE J2602 transceiver | NXP Semiconductors

Dual LIN 2.2A/SAE J2602 Transceiver

Product Details

Block Diagram

Choose a diagram:

TJA1022 Block Diagram

TJA1022 Block Diagram

TJA1022 Block Diagram

TJA1022 Block Diagram

Features

General

  • Two LIN transceivers in a single package
  • LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and SAE J2602 compliant
  • Baud rate up to 20 kBd
  • Very low ElectroMagnetic Emissions (EME)
  • Very low current consumption in Sleep mode with remote LIN wake-up
  • Input levels compatible with 3.3 V and 5 V devices
  • Integrated termination resistors for LIN follower applications
  • Passive behavior in unpowered state
  • Operational during cranking pulse: full operation from 5 V upwards
  • Undervoltage detection
  • K-line compatible
  • Available in SO14 and HVSON14 packages
  • Leadless HVSON14 package (3.0 mm × 4.5 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • Pin-compatible with the TJA1020, TJA1021 and TJA1027
  • Software-compatible with the TJA1027

Protection

  • Very high ElectroMagnetic Immunity (EMI)
  • Very high ESD robustness: ±8 kV according to IEC 61000-4-2 for pins LIN1, LIN2 and VBAT
  • Bus terminal and battery pin protected against transients in the automotive environment (ISO 7637)
  • Bus terminal short-circuit proof to battery and ground
  • Thermally protected
  • Initial TXD dominant check when switching to Normal mode
  • TXD dominant time-out function

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

5 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.