PCA9685 | NXP Semiconductors

16-Channel, 12-bit PWM Fm+ I²C-Bus LED Driver

More

Block Diagram

PCA9685

PCA9685 BLOCK DIAGRAM

Features

Microcontrollers (MCUs)

  • 16 LED drivers. Each output programmable at:
    • Off
    • On
    • Programmable LED brightness
    • Programmable LED turn-on time to help reduce EMI
  • 1 MHz Fast-mode Plus compatible I²C-bus interface with 30 mA high drive capability on SDA output for driving high capacitive buses
  • 4096-step (12-bit) linear programmable brightness per LED output varying from fully off (default) to maximum brightness
  • LED output frequency (all LEDs) typically varies from 24 Hz to 1526 Hz (Default of 1Eh in PRE_SCALE register results in a 200 Hz refresh rate with oscillator clock of 25 MHz)
  • Sixteen totem pole outputs (sink 25 mA and source 10 mA at 5 V) with software programmable open-drain LED outputs selection (default at totem pole). No input function
  • Output state change programmable on the Acknowledge or the STOP Command to update outputs byte-by-byte or all at the same time (default to ‘Change on STOP’)
  • Active LOW Output Enable (OE) input pin. LEDs outputs programmable to logic 1, logic 0 (default at power-up) or ‘high-impedance’ when OE is HIGH
  • 6 hardware address pins allow 62 PCA9685 devices to be connected to the same I²C-bus
  • Toggling OE allows for hardware LED blinking
  • 4 software programmable I²C-bus addresses (one LED All Call address and three LED Sub Call addresses) allow groups of devices to be addressed at the same time in any combination (for example, one register used for ‘All Call’ so that all the PCA9685s on the I²C-bus can be addressed at the same time and the second register used for three different addresses so that 1⁄3 of all devices on the bus can be addressed at the same time in a group). Software enables and disables for these I²C-bus address
  • Software Reset feature (SWRST General Call) allows the device to be reset through the I²C-bus
  • 25 MHz typical internal oscillator requires no external components
  • External 50 MHz (max.) clock input
  • Internal power-on reset
  • Noise filter on SDA/SCL inputs
  • Edge rate control on outputs
  • No output glitches on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5.5 V tolerant inputs
  • -40 °C to +85 °C operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP28, HVQFN28

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Number of Channels

Output Current on pin LEDn (Max) (mA)

Supply Voltage [Min to Max] (V)

Topology

Blinking Rate (Min to Max) (Hz)

# of Addresses

Operating Temperature (Min-Max) (℃)

AEC-Q100 compliant

Package Type

Package Dimensions (LxWxZ (mm))

Budgetary Price excluding tax

Active

16

25

2.3 to 5.5

Voltage switch

24 to 1526

64

-40 to 85

N

HVQFN28

6 x 6 x 0.85

1K @ US$1.13

Active

16

25

2.3 to 5.5

Voltage switch

24 to 1526

64

-40 to 85

N

TSSOP28

4.4 x 9.7 x 0.9

1K @ US$1.12 - 1K @ US$1.06

Documentation

Quick reference to our documentation types.

1-10 of 13 documents

Compact List

Brochure (3)
Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)
Supporting Information (1)
Show All

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

4 hardware offerings

  • Click boards - Interface
    Evaluation and Development Boards

    Click boards - Interface

  • Click boards - Motor Control
    Evaluation and Development Boards

    Click boards - Motor Control

  • PWM Click
    Evaluation and Development Boards

    PWM Click

  • Servo Click
    Evaluation and Development Boards

    Servo Click

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.