Receive the full breakdown. See the product footprint and more in the eCad file.
Compact List
Sign in for a personalized NXP experience.
The UJA1018 is a LIN 2.0/2.1/2.2/SAE J2602 transceiver with an integrated low-drop voltage regulator. The voltage regulator can deliver up to 70 mA at 5.0 V. The UJA1018 facilitates the development of compact nodes in LIN bus systems. In addition, the UJA1018 supports LIN node address assignment in daisy chain networks via a LIN bus switch. To support robust designs, the UJA1018 offers strong Electro Static Discharge (ESD) performance and can withstand high voltages on the LIN bus. In order to minimize current consumption, the UJA1018 supports a Sleep mode in which the LIN transceiver and the voltage regulator are powered down while still having wake-up capability via the LIN bus.
Three high-side switches are integrated into the UJA1018. They are intended to support a variety of applications, including LED control for ambient lighting.
The UJA1018 comes in a 3.5 mm x 5.5 mm HVSON16 package to help minimize board size. The exposed center pad in the HVSON16 package provides enhanced thermal performance.
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Recommended Orderable Part Number | Additional Features - Analog | Product Category | Supply Voltage [Min to Max] (V) | Data Rate [max] kbps | Number of LIN Channels | Protection | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|
Active | UJA1018TK,118 | 3x HS driver (30mA), LDO (5V / 70mA), LIN switch Auto Addressing | LIN SBC with LED drivers | 5.5 to 18 | 20.0 | 1 | TXD dominant timeout | HVSON16 |
UJA1018TK
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.